Menu Search

Cable Gland Locknuts - Nylon

In stock

These Cable Gland Locknuts made of nylon, also known as cable gland nuts, are designed to provide a strong and durable method for fastening cable glands, thereby maintaining the stability and integrity of your electrical connections. Even in high-vibration or hostile situations, they prevent any unwanted movement or loosening that could jeopardise the integrity of your connection.

Easy to install and remove, requiring minimal tools and expertise. Thread the locknut onto the cable gland, ensuring a tight and secure fit. These lightweight locknuts are resistant to impact, corrosion, wear, and extreme weather conditions, making them excellent for indoor and outdoor applications. Can withstand temperatures ranging from -40C to 100C. Used in various applications, including electrical panels, machinery, and industrial equipment.

  • Material: PA,
  • Colour: Black, Grey

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
55 results
Product SKUs information
Item Code Price range Availability Thread Size Colour View
1.7253 RM - 1.911 RM 522506 In stock
M25
Black
0.6762 RM - 0.7491 RM 2093 In stock
PG 13.5
Black
4.1218 RM - 4.5668 RM 25427 In stock
M50
Black
0.5531 RM - 0.6131 RM 37705 In stock
3/8 in
Black
467598 0.3333 RM - 0.3691 RM 111312 In stock
M12
Black
467602 0.672 RM - 0.7436 RM 863246 In stock
M20
Black
1.7732 RM - 1.9645 RM 1370 In stock
M25
Black
3.105 RM - 3.4401 RM 71515 In stock
M40
Black
2.0239 RM - 2.2424 RM 50448 In stock
PG 29
Black
0.3333 RM - 0.3691 RM 479334 In stock
PG 7
Black
2.1483 RM - 2.3796 RM 58522 In stock
1.000 in
Black
6.136 RM - 6.7984 RM Request the lead time here
PG 48
Black
467615 0.8596 RM - 0.9524 RM 66872 In stock
1/2 in
Black
0.8869 RM - 0.9822 RM 80 In stock
M12
Grey
0.3387 RM - 0.3745 RM Request the lead time here
3/4" NPT
Black
0.7582 RM - 0.8401 RM 130460 In stock
PG 7
Grey
4.1218 RM - 4.5668 RM 1197 In stock
M50
Grey
0.4298 RM - 0.4759 RM 34 In stock
PG 9
Black
1.4709 RM - 1.6305 RM 276316 In stock
3/4 in
Grey
3.5591 RM - 3.944 RM 9412 In stock
PG 36
Grey
  • of 3
Cable Gland Locknut - Thread Size M25 ; ; Black

467605

Price Range
1.911 RM - 1.7253 RM

Stock Levels
522506 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6
Cable Gland Locknut - Thread Size PG 13.5 ; ; Black

467588

Price Range
0.7491 RM - 0.6762 RM

Stock Levels
2093 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6
Cable Gland Locknut - Thread Size M50 ; ; Black

467611

Price Range
4.5668 RM - 4.1218 RM

Stock Levels
25427 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6
Cable Gland Locknut - Thread Size 3/8 in ; Thickness 5.0 mm | 0.197 in ; Black

467614

Price Range
0.6131 RM - 0.5531 RM

Stock Levels
37705 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6
  • Thickness
    5.0 mm
Cable Gland Locknut - Thread Size M12 ; ; Black

467598

Price Range
0.3691 RM - 0.3333 RM

Stock Levels
111312 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6
Cable Gland Locknut - Thread Size M20 ; ; Black

467602

Price Range
0.7436 RM - 0.672 RM

Stock Levels
863246 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6
Cable Gland Locknut - Thread Size M25 ; Thickness 5.0 mm | 0.197 in ; Black

550933

Price Range
1.9645 RM - 1.7732 RM

Stock Levels
1370 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Thickness
    5.0 mm
Cable Gland Locknut - Thread Size M40 ; ; Black

467610

Price Range
3.4401 RM - 3.105 RM

Stock Levels
71515 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6
Cable Gland Locknut - Thread Size PG 29 ; ; Black

467593

Price Range
2.2424 RM - 2.0239 RM

Stock Levels
50448 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6
Cable Gland Locknut - Thread Size PG 7 ; ; Black

467585

Price Range
0.3691 RM - 0.3333 RM

Stock Levels
479334 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6
Cable Gland Locknut - Thread Size 1.000 in ; ; Black

467617

Price Range
2.3796 RM - 2.1483 RM

Stock Levels
58522 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6
Cable Gland Locknut - Thread Size PG 48 ; ; Black

467596

Price Range
6.7984 RM - 6.136 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon 6
Cable Gland Locknut - Thread Size 1/2 in ; ; Black

467615

Price Range
0.9524 RM - 0.8596 RM

Stock Levels
66872 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6
Cable Gland Locknut - Thread Size M12 ; Thickness 5.0 mm | 0.197 in ; Grey

550913

Price Range
0.9822 RM - 0.8869 RM

Stock Levels
80 In stock
Attributes
  • Colour
    Grey
  • Material
    Nylon
  • Thickness
    5.0 mm
Sealing Washer 3/4" NPT Brass;Neoprene Black

467699

Price Range
0.3745 RM - 0.3387 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Neoprene
  • Thickness
    3.5 mm
Cable Gland Locknut - Thread Size PG 7 ; ; Grey

467741

Price Range
0.8401 RM - 0.7582 RM

Stock Levels
130460 In stock
Attributes
  • Colour
    Grey
  • Material
    Nylon 6
Cable Gland Locknut - Thread Size M50 ; ; Grey

467758

Price Range
4.5668 RM - 4.1218 RM

Stock Levels
1197 In stock
Attributes
  • Colour
    Grey
  • Material
    Nylon 6
Cable Gland Locknut - Thread Size PG 9 ; ; Black

467586

Price Range
0.4759 RM - 0.4298 RM

Stock Levels
34 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6
Cable Gland Locknut - Thread Size 3/4 in ; ; Grey

467762

Price Range
1.6305 RM - 1.4709 RM

Stock Levels
276316 In stock
Attributes
  • Colour
    Grey
  • Material
    Nylon 6
Cable Gland Locknut - Thread Size PG 36 ; ; Grey

467748

Price Range
3.944 RM - 3.5591 RM

Stock Levels
9412 In stock
Attributes
  • Colour
    Grey
  • Material
    Nylon 6