Menu Search

Centre Pull Plugs

In stock

These Centre Pull Plugs are used to seal electrical wire ends. Due to the tapered design, the item can plug multiple inner diameters. These plugs' snug fit and secure seal prevents undesired substances from entering the open tube or hole, protecting internal components and ensuring optimal performance.

The integrated centre tab is designed for quick and easy removal and installation by hand and with a tool. It protects against damage, dirt, moisture, and corrosion during storage and shipping. Used in various applications, including electrical cables in machinery, equipment, and control panels.

  • Material: LDPE, TPR, Low Density Polyethylene
  • Colour: Yellow, Red, Black, Orange

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
36 results
Product SKUs information
Item Code Price range Availability Minimum Plug Diameter Overall Diameter Colour Full Material Maximum Plug Diameter View
0.9333 RM - 1.0343 RM 1 In stock
26.1 mm
34 mm
Orange
Low Density Polyethylene
29.1 mm
0.2848 RM - 0.3158 RM 9211 In stock
12.8 mm
21.5 mm
Black
Thermoplastic Rubber
21.5 mm
0.7822 RM - 0.8662 RM 58349 In stock
21.4 mm
29.5 mm
Black
Thermoplastic Rubber
29.5 mm
0.8773 RM - 0.9713 RM 1827450 In stock
23.5 mm
28.5 mm
Black
Thermoplastic Rubber
28.5 mm
0.1716 RM - 0.1903 RM 7500 In stock
12.7 mm
18.3 mm
Orange
Low Density Polyethylene
14.4 mm
0.4261 RM - 0.4722 RM 2 In stock
15.5 mm
21.3 mm
Orange
Low Density Polyethylene
17.7 mm
0.2557 RM - 0.2831 RM 17 In stock
9.5 mm
17.5 mm
Black
Thermoplastic Rubber
17.5 mm
0.6847 RM - 0.7582 RM 17394 In stock
19.4 mm
27.5 mm
Black
Thermoplastic Rubber
27.5 mm
0.9094 RM - 1.0075 RM Request the lead time here
24.6 mm
31.8 mm
Orange
Low Density Polyethylene
27.7 mm
0.1389 RM - 0.1541 RM 9 In stock
10.9 mm
15.9 mm
Red
Low Density Polyethylene
12.3 mm
0.3111 RM - 0.345 RM 14289 In stock
17.8 mm
23.8 mm
Red
Low Density Polyethylene
20.0 mm
1.7114 RM - 1.8964 RM Request the lead time here
45.9 mm
54.9 mm
Orange
Low Density Polyethylene
49.2 mm
1.4032 RM - 1.555 RM Request the lead time here
36.9 mm
44.5 mm
Orange
Low Density Polyethylene
40.7 mm
0.9503 RM - 1.053 RM Request the lead time here
22.1 mm
28.4 mm
Orange
Low Density Polyethylene
24.7 mm
0.2854 RM - 0.3164 RM 23188 In stock
9.5 mm
14.0 mm
Red
Low Density Polyethylene
10.8 mm
1.1032 RM - 1.2223 RM 1501 In stock
34.1 mm
44.5 mm
Orange
Low Density Polyethylene
38.8 mm
0.8954 RM - 0.9923 RM 1621 In stock
33.3 mm
41.1 mm
Orange
Low Density Polyethylene
37.2 mm
0.3094 RM - 0.3426 RM 180495 In stock
21.3 mm
27.0 mm
Red
Low Density Polyethylene
23.2 mm
0.4687 RM - 0.5195 RM 3000 In stock
10.2 mm
15.9 mm
Orange
Low Density Polyethylene
11.8 mm
0.373 RM - 0.4127 RM 51599 In stock
7.5 mm
15.5 mm
Black
Thermoplastic Rubber
15.5 mm
  • of 2
Centre Pull Tab Plug - 1.000 in ; LDPE ; Orange

CP40A

Price Range
1.0343 RM - 0.9333 RM

Stock Levels
1 In stock
Attributes
  • Fitting Style
    Pull Tab
  • Colour
    Orange
  • Full Material
    Low Density Polyethylene
  • Overall Height
    25.4 mm
  • Overall Diameter
    34 mm
Centre Pull Tab Plug - 12.8 mm | 0.504 in ; 21.5 mm | 0.846 in ; TPR ; Black

110045

Price Range
0.3158 RM - 0.2848 RM

Stock Levels
9211 In stock
Attributes
  • Fitting Style
    Pull Tab
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Overall Height
    10.0 mm
  • Overall Diameter
    21.5 mm
Centre Pull Tab Plug - 21.4 mm | 0.843 in ; 29.5 mm | 1.161 in ; TPR ; Black

464908

Price Range
0.8662 RM - 0.7822 RM

Stock Levels
58349 In stock
Attributes
  • Fitting Style
    Pull Tab
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Overall Height
    12.0 mm
  • Overall Diameter
    29.5 mm
Centre Pull Tab Plug - 23.5 mm | 0.925 in ; 28.5 mm | 1.122 in ; TPR ; Black

464909

Price Range
0.9713 RM - 0.8773 RM

Stock Levels
1827450 In stock
Attributes
  • Fitting Style
    Pull Tab
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Overall Height
    12.0 mm
  • Overall Diameter
    28.5 mm
Centre Pull Tab Plug - 0.813 in ; LDPE ; Orange

CP14A

Price Range
0.1903 RM - 0.1716 RM

Stock Levels
7500 In stock
Attributes
  • Fitting Style
    Pull Tab
  • Colour
    Orange
  • Full Material
    Low Density Polyethylene
  • Overall Height
    20.7 mm
  • Overall Diameter
    18.3 mm
Centre Pull Tab Plug - 0.780 in ; LDPE ; Orange

CP19A

Price Range
0.4722 RM - 0.4261 RM

Stock Levels
2 In stock
Attributes
  • Fitting Style
    Pull Tab
  • Colour
    Orange
  • Full Material
    Low Density Polyethylene
  • Overall Height
    19.8 mm
  • Overall Diameter
    21.3 mm
Centre Pull Tab Plug - 9.5 mm | 0.374 in ; 17.5 mm | 0.689 in ; TPR ; Black

110043

Price Range
0.2831 RM - 0.2557 RM

Stock Levels
17 In stock
Attributes
  • Fitting Style
    Pull Tab
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Overall Height
    30.0 mm
  • Overall Diameter
    17.5 mm
Centre Pull Tab Plug - 19.4 mm | 0.764 in ; 27.5 mm | 1.083 in ; TPR ; Black

464907

Price Range
0.7582 RM - 0.6847 RM

Stock Levels
17394 In stock
Attributes
  • Fitting Style
    Pull Tab
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Overall Height
    12.0 mm
  • Overall Diameter
    27.5 mm
Centre Pull Tab Plug - 1.030 in ; LDPE ; Orange

CP37A

Price Range
1.0075 RM - 0.9094 RM

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Pull Tab
  • Colour
    Orange
  • Full Material
    Low Density Polyethylene
  • Overall Height
    26.2 mm
  • Overall Diameter
    31.8 mm
Centre Pull Tab Plug - 10.9 mm | 0.429 in ; 12.3 mm | 0.484 in ; LDPE ; Red

110032

Price Range
0.1541 RM - 0.1389 RM

Stock Levels
9 In stock
Attributes
  • Fitting Style
    Pull Tab
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Overall Height
    20.3 mm
  • Overall Diameter
    15.9 mm
Centre Pull Tab Plug - 17.8 mm | 0.701 in ; 20.0 mm | 0.787 in ; LDPE ; Red

110036

Price Range
0.345 RM - 0.3111 RM

Stock Levels
14289 In stock
Attributes
  • Fitting Style
    Pull Tab
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Overall Height
    24.5 mm
  • Overall Diameter
    23.8 mm
Centre Pull Tab Plug - 1.250 in ; LDPE ; Orange

CP57A

Price Range
1.8964 RM - 1.7114 RM

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Pull Tab
  • Colour
    Orange
  • Full Material
    Low Density Polyethylene
  • Overall Height
    31.8 mm
  • Overall Diameter
    54.9 mm
Centre Pull Tab Plug - 1.000 in ; LDPE ; Orange

CP55A

Price Range
1.555 RM - 1.4032 RM

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Pull Tab
  • Colour
    Orange
  • Full Material
    Low Density Polyethylene
  • Overall Height
    25.4 mm
  • Overall Diameter
    44.5 mm
Centre Pull Tab Plug - 1.000 in ; LDPE ; Orange

CP31A

Price Range
1.053 RM - 0.9503 RM

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Pull Tab
  • Colour
    Orange
  • Full Material
    Low Density Polyethylene
  • Overall Height
    25.4 mm
  • Overall Diameter
    28.4 mm
Centre Pull Tab Plug - 9.5 mm | 0.374 in ; 10.8 mm | 0.425 in ; LDPE ; Red

110031

Price Range
0.3164 RM - 0.2854 RM

Stock Levels
23188 In stock
Attributes
  • Fitting Style
    Pull Tab
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Overall Height
    20.5 mm
  • Overall Diameter
    14.0 mm
Centre Pull Tab Plug - 1.000 in ; LDPE ; Orange

CP51A

Price Range
1.2223 RM - 1.1032 RM

Stock Levels
1501 In stock
Attributes
  • Fitting Style
    Pull Tab
  • Colour
    Orange
  • Full Material
    Low Density Polyethylene
  • Overall Height
    25.4 mm
  • Overall Diameter
    44.5 mm
Centre Pull Tab Plug - 1.000 in ; LDPE ; Orange

CP49A

Price Range
0.9923 RM - 0.8954 RM

Stock Levels
1621 In stock
Attributes
  • Fitting Style
    Pull Tab
  • Colour
    Orange
  • Full Material
    Low Density Polyethylene
  • Overall Height
    25.4 mm
  • Overall Diameter
    41.1 mm
Centre Pull Tab Plug - 21.3 mm | 0.839 in ; 23.2 mm | 0.913 in ; LDPE ; Red

110037

Price Range
0.3426 RM - 0.3094 RM

Stock Levels
180495 In stock
Attributes
  • Fitting Style
    Pull Tab
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Overall Height
    26.9 mm
  • Overall Diameter
    27.0 mm
Centre Pull Tab Plug - 0.750 in ; LDPE ; Orange

CP10A

Price Range
0.5195 RM - 0.4687 RM

Stock Levels
3000 In stock
Attributes
  • Fitting Style
    Pull Tab
  • Colour
    Orange
  • Full Material
    Low Density Polyethylene
  • Overall Height
    19.1 mm
  • Overall Diameter
    15.9 mm
Centre Pull Tab Plug - 7.5 mm | 0.295 in ; 15.5 mm | 0.61 in ; TPR ; Black

464905

Price Range
0.4127 RM - 0.373 RM

Stock Levels
51599 In stock
Attributes
  • Fitting Style
    Pull Tab
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Overall Height
    24.0 mm
  • Overall Diameter
    15.5 mm