These DKO Side Release Plugs protect DKO-compression fittings (24 nipples with O-Ring) during transit, storage, and processing from damage and contaminants. These plugs' sturdy structure ensures dependable performance even in harsh environments. The leak-proof seal and secure connection prevent fluid leakage or loss, reducing the danger of equipment damage, productivity loss, or safety issues.
The flexible end fits snugly into the DKO swivel nut, and the side pull tab allows easy removal. Commonly used to meet the needs of industries such as automotive, manufacturing, and machinery.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Head Diameter | Inside Diameter | Compatible Thread Sizes (All) | Compatible DKO Fittings (All) | View | |
|---|---|---|---|---|---|---|---|---|
| 552082 | 0.2177 RM - 0.2411 RM | 1524 In stock |
Yellow
|
0.63 in
16.0 mm
|
|
|
|
|
| 0.429 RM - 0.4751 RM | 1009 In stock |
Yellow
|
1.26 in
32.0 mm
|
|
|
|
||
| 0.8563 RM - 0.9491 RM | 2168 In stock |
Yellow
|
1.937 in
49.2 mm
|
|
|
|
||
| 0.3415 RM - 0.3782 RM | 860 In stock |
Yellow
|
0.984 in
25.0 mm
|
|
|
|
||
| 552083 | 0.2422 RM - 0.2685 RM | 1219 In stock |
Yellow
|
0.748 in
19.0 mm
|
|
|
|
|
| 0.352 RM - 0.3899 RM | 1368 In stock |
Yellow
|
1.063 in
27.0 mm
|
|
|
|
||
| 552090 | 0.4547 RM - 0.5031 RM | 1010 In stock |
Yellow
|
1.358 in
34.5 mm
|
|
|
|
|
| 0.3829 RM - 0.4238 RM | 1017 In stock |
Yellow
|
1.181 in
30.0 mm
|
|
|
|
||
| 1.4487 RM - 1.6052 RM | 1409 In stock |
Yellow
|
2.323 in
59.0 mm
|
|
|
|
||
| 0.30 RM - 0.3327 RM | 869 In stock |
Yellow
|
0.846 in
21.5 mm
|
|
|
|
||
| 0.8008 RM - 0.8866 RM | 110327 In stock |
Yellow
|
1.933 in
49.1 mm
|
|
|
|
||
| 0.6934 RM - 0.7687 RM | 1009 In stock |
Yellow
|
1.563 in
39.7 mm
|
|
|
|
||
| 0.3566 RM - 0.3952 RM | 1518 In stock |
Yellow
|
1.142 in
29.0 mm