These Domed Blanking Plugs are suitable for sealing panel cavities and are meant to seal off gaps in the sheet metal sector for equipment or machinery as a safeguard against sharp edges. They also act as a secure barrier, preventing dust, dirt, moisture, and other contaminants from entering.
When placed, the domed form gives a nice and clean finish and helps to deflect impacts, lowering the chance of damage to the plug or the equipment it is put in. They are corrosion-resistant and electrically insulating.
Simple to install as they are made to fit tightly into the opening they're sealing, ensuring a secure fit. They come in a large offering to suit hole diameter and panel thickness and are used in industries including manufacturing, automotive, construction, and electronics.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | Overall Diameter | Colour | Maximum Compatible Panel Thickness | Overall Height | View | |
---|---|---|---|---|---|---|---|---|
1.454 RM - 2.8193 RM | 449 In stock |
1.752 in
44.5 mm
|
1.906 in
48.4 mm
|
Black
|
0.252 in
6.4 mm
|
0.563 in
14.3 mm
|
||
0.8586 RM - 0.9514 RM | 302960 In stock |
|
1.22 in
31.0 mm
|
Black
|
0.126 in
3.2 mm
|
0.465 in
11.8 mm
|
||
466870 | 1.2906 RM - 1.4301 RM | 3589 In stock |
1.26 in
32.0 mm
|
1.39 in
35.3 mm
|
Black
|
0.098 in
2.5 mm
|
0.453 in
11.5 mm
|
|
0.7903 RM - 0.8756 RM | 945352 In stock |
|
0.787 in
20.0 mm
|
Black
|
0.126 in
3.2 mm
|
0.406 in
10.3 mm
|
||
0.9625 RM - 1.0658 RM | 1217 In stock |
|
0.433 in
11.0 mm
|
Black
|
0.063 in
1.6 mm
|
0.276 in
7.0 mm
|
||
1.1481 RM - 1.2841 RM | 6675 In stock |
|
1.681 in
42.7 mm
|
Black
|
0.126 in
3.2 mm
|
0.465 in
11.8 mm
|
||
0.7903 RM - 0.8756 RM | 570 In stock |
|
0.843 in
21.4 mm
|
Black
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
0.7057 RM - 0.7822 RM | 305697 In stock |
|
0.531 in
13.5 mm
|
Black
|
0.126 in
3.2 mm
|
0.406 in
10.3 mm
|
||
0.3053 RM - 0.3385 RM | 172 In stock |
|
0.472 in
12.0 mm
|
White
|
0.126 in
3.2 mm
|
0.394 in
10.0 mm
|
||
0.3035 RM - 0.3356 RM | 6702 In stock |
|
0.575 in
14.6 mm
|
White
|
0.126 in
3.2 mm
|
0.406 in
10.3 mm
|
||
1.0956 RM - 1.2141 RM | 983 In stock |
1.248 in
31.7 mm
|
1.374 in
34.9 mm
|
Black
|
0.252 in
6.4 mm
|
0.563 in
14.3 mm
|
||
466871 | 0.7004 RM - 0.7763 RM | 2039 In stock |
0.5 in
12.7 mm
|
0.579 in
14.7 mm
|
White
|
0.252 in
6.4 mm
|
0.563 in
14.3 mm
|
|
PGM-13 | 0.7267 RM - 0.8055 RM | 6028 In stock |
|
0.669 in
17.0 mm
|
Black
|
0.083 in
2.1 mm
|
0.315 in
8.0 mm
|
|
PGM-22 | 0.8429 RM - 0.9339 RM | 341 In stock |
|
1.024 in
26.0 mm
|
Black
|
0.118 in
3.0 mm
|
0.378 in
9.6 mm
|
|
0.1354 RM - 0.15 RM | 19362 In stock |
|
0.315 in
8.0 mm
|
White
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
||
2.1334 RM - 2.364 RM | 2726 In stock |
|
1.5 in
38.1 mm
|
White
|
0.252 in
6.4 mm
|
0.563 in
14.3 mm
|
||
466857 | 0.8137 RM - 1.5783 RM | 1040 In stock |
0.752 in
19.1 mm
|
0.921 in
23.4 mm
|
Black
|
0.252 in
6.4 mm
|
0.563 in
14.3 mm
|
|
1.0273 RM - 1.1382 RM | 119 In stock |
|
1.311 in
33.3 mm
|
Black
|
0.252 in
6.4 mm
|
0.563 in
14.3 mm
|
||
PGM-20 | 1.1481 RM - 1.2725 RM | 172731 In stock |
|
1.496 in
38.0 mm
|
Black
|
0.126 in
3.2 mm
|
0.453 in
11.5 mm
|
|
PGM-11 | 0.7325 RM - 0.8125 RM | 21975 In stock |
|
0.594 in
15.1 mm
|
Black
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue