Our dual locking circuit board support posts lock at both ends and offer a quick and easy way to secure two PCBs or a single PCB to framework or a chassis. They are available with alternative locking options at either end of the spacer and come in different body types, as well as numerous sizes to suit your project requirements. They are suitable for a range of needs and applications. The range is available in either Nylon 6/6 (RMS-01) or flame retardant Nylon 6/6 (RMS-19) with two UL certification options (UL94 V0 and UL94 V2).
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Material Flammability Standard | Hole Diameter A | Colour | Material | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
---|---|---|---|---|---|---|---|---|---|---|
0.2965 RM - 0.3292 RM | 4040 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
Natural
|
PA
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
0.008 - 0.055 in
0.2 - 1.4 mm
|
0.874 in
22.2 mm
|
||
LCBS-2-8-01 | 0.7471 RM - 0.8283 RM | 1033 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
Natural
|
PA
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
0.078 - 0.142 in
2 - 3.6 mm
|
0.5 in
12.7 mm
|
|
0.3701 RM - 0.4098 RM | 2000 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
Natural
|
PA
|
0.126 in
3.2 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.752 in
19.1 mm
|
||
0.9713 RM - 1.0769 RM | 58768 In stock |
UL94 V-0
|
0.157 in
4.0 mm
|
Natural
|
PA
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
1.248 in
31.7 mm
|
||
0.5055 RM - 0.5598 RM | 1115 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
Natural
|
PA
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.311 in
7.9 mm
|
||
0.3129 RM - 0.3461 RM | 19842 In stock |
UL94 V-0
|
0.157 in
4.0 mm
|
Natural
|
PA
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
1 in
25.4 mm
|
||
0.5177 RM - 0.5738 RM | 5831 In stock |
UL94 V-2
|
0.248 in
6.3 mm
|
Natural
|
PA
|
0.030 - 0.087 in
0.8 - 2.2 mm
|
0.030 - 0.087 in
0.8 - 2.2 mm
|
0.984 in
25.0 mm
|
||
0.5055 RM - 0.5598 RM | 94072 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
Natural
|
PA
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.752 in
19.1 mm
|
||
LCBS-3-01 | 0.6286 RM - 0.6969 RM | 999 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
Natural
|
PA
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.189 in
4.8 mm
|
|
0.3257 RM - 0.3601 RM | 65 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
Natural
|
PA
|
0.126 in
3.2 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
1 in
25.4 mm
|
||
0.5855 RM - 0.6491 RM | 998 In stock |
UL94 V-0
|
0.126 in
3.2 mm
|
Natural
|
PA
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.874 in
22.2 mm
|
||
LCBS-8-7-01 | 0.3292 RM - 0.3648 RM | 50 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
Natural
|
PA
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
0.008 - 0.055 in
0.2 - 1.4 mm
|
0.437 in
11.1 mm
|
|
0.6304 RM - 0.6993 RM | 1039 In stock |
UL94 V-2
|
0.248 in
6.3 mm
|
Natural
|
PA
|
0.031 - 0.087 in
0.8 - 2.2 mm
|
0.031 - 0.087 in
0.8 - 2.2 mm
|
1.378 in
35.0 mm
|
||
0.6403 RM - 0.7086 RM | 70000 In stock |
UL94 V-0
|
0.126 in
3.2 mm
|
Natural
|
PA
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.126 in
3.2 mm
|
||
0.2994 RM - 0.331 RM | 40 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
Natural
|
PA
|
0.126 in
3.2 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.874 in
22.2 mm
|
||
MDLSP1-03M-01 | 0.453 RM - 0.5014 RM | 6503 In stock |
UL94 V-2
|
0.098 in
2.5 mm
|
Natural
|
PA
|
0.067 in
1.7 mm
|
0.067 in
1.7 mm
|
0.118 in
3.0 mm
|
|
0.2942 RM - 0.3257 RM | 10845 In stock |
UL94 V-2
|
0.079 in
2.0 mm
|
Natural
|
PA
|
0.043 in
1.1 mm
|
0.067 in
1.7 mm
|
0.252 in
6.4 mm
|
||
0.3029 RM - 0.3356 RM | 1070 In stock |
UL94 V-2
|
0.154 in
3.9 mm
|
Natural
|
PA
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.874 in
22.2 mm
|
||
0.195 RM - 0.2166 RM | 25384 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
Natural
|
PA
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
||
0.3216 RM - 0.3572 RM | 1530240 In stock |
UL94 V-2
|
0.154 in
3.9 mm
|
Natural
|
PA
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.311 in
7.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue