Menu Search

Dual Locking Support Pillars

In stock

Our dual locking circuit board support posts lock at both ends and offer a quick and easy way to secure two PCBs or a single PCB to framework or a chassis. They are available with alternative locking options at either end of the spacer and come in different body types, as well as numerous sizes to suit your project requirements. They are suitable for a range of needs and applications. The range is available in either Nylon 6/6 (RMS-01) or flame retardant Nylon 6/6 (RMS-19) with two UL certification options (UL94 V0 and UL94 V2).

  • Easily mounted by hand.
  • Natural colour.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
319 results
Product SKUs information
Item Code Price range Availability Material Flammability Standard Hole Diameter A Colour Material Panel Thickness A Range Panel Thickness B Range Spacer Length View
0.4915 RM - 0.5446 RM 6120 In stock
UL94 V-2
3.9 mm
Natural
PA
1.6 mm
1.6 mm
12.7 mm
SP1-16-01 0.3409 RM - 0.3777 RM 1060 In stock
UL94 V-2
4.0 mm
Natural
PA
1.6 mm
1.6 mm
25.4 mm
0.1909 RM - 0.2113 RM Request the lead time here
UL94 V-0
4.0 mm
Natural
PA
1.6 mm
1.6 mm
13.2 mm
0.1979 RM - 0.2195 RM 1060 In stock
UL94 V-0
4.0 mm
Natural
Nylon 6/6
1.6 mm
1.6 mm
9.2 mm
DLCBSTA-6-19 0.1932 RM - 0.2142 RM Request the lead time here
UL94 V-0
4.0 mm
Natural
PA
1.6 mm
1.6 mm
17.2 mm
0.5452 RM - 0.6041 RM Request the lead time here
UL94 V-2
3.2 mm
Natural
PA
1.2 - 2.0 mm
2.0 mm
14.3 mm
0.3987 RM - 0.4424 RM 95096 In stock
UL94 V-2
3.5 mm
Natural
PA
1.7 mm
1.7 mm
3.0 mm
DLSP-1-30M-01 0.8125 RM - 0.8995 RM 132595 In stock
UL94 V-2
4.0 mm
Natural
PA
1.6 mm
1.6 mm
30.0 mm
3.996 RM - 4.4285 RM 2277 In stock
UL94 V-0
4.8 mm
Natural;Black
PA
0.8 - 2.0 mm
0.8 - 2.0 mm
9.7 mm
0.3864 RM - 0.4279 RM 8170 In stock
UL94 V-2
4.0 mm
Natural
PA
1.6 mm
1.6 mm
12.7 mm
0.6199 RM - 0.6858 RM 9236 In stock
UL94 V-2
3.5 mm
Natural
PA
1.7 mm
1.7 mm
7.0 mm
MDLSP1-03M-01 0.453 RM - 0.5014 RM 6503 In stock
UL94 V-2
2.5 mm
Natural
PA
1.7 mm
1.7 mm
3.0 mm
0.2346 RM - 0.2592 RM 33041 In stock
UL94 V-2
4.0 mm
Natural
PA
1.6 mm
1.6 mm
19.1 mm
0.2808 RM - 0.3117 RM 209 In stock
UL94 V-2
4.0 mm
Natural
PA
1.6 mm
1.6 mm
14.0 mm
0.2714 RM - 0.3012 RM 45818 In stock
UL94 V-2
3.2 mm
Natural
PA
1.6 mm
1.6 mm
20.6 mm
0.3286 RM - 0.3642 RM 107 In stock
UL94 V-2
4.0 mm
Natural
PA
1.6 mm
1.6 mm
10.0 mm
0.3362 RM - 0.3736 RM 3045 In stock
UL94 V-2
4.8 mm
Natural
PA
1.6 mm
1.6 mm
9.5 mm
MDLSP1-18M-01 0.7968 RM - 0.882 RM 97415 In stock
UL94 V-2
2.5 mm
Natural
PA
1.7 mm
1.7 mm
18.0 mm
0.7489 RM - 0.83 RM 150526 In stock
UL94 V-2
2.0 mm
Natural
PA
1.1 mm
1.7 mm
1.6 mm
0.1664 RM - 0.1839 RM 17918 In stock
UL94 V-2
3.5 mm
Natural
PA
1.7 mm
1.7 mm
4.0 mm
  • of 16
PCB Support - Locking Two-Prong - Body Diameter - 4.6 mm | 0.181 in ; Spacer Length 12.7 mm | 0.5 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

DLMSP-8-01

Price Range
0.5446 RM - 0.4915 RM

Stock Levels
6120 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    PA
  • Body Diameter
    4.6 mm
PCB Support - Locking Two-Prong - Body Diameter - 6.4 mm | 0.252 in ; Spacer Length 25.4 mm | 1 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

SP1-16-01

Price Range
0.3777 RM - 0.3409 RM

Stock Levels
1060 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    PA
  • Body Diameter
    6.4 mm
PCB Support - Snap Lock Fix ; Snap Lock Fix ; Natural ; PA ; 13.2 mm | 0.52 in

DLCBSTA-4-19

Price Range
0.2113 RM - 0.1909 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA
  • Body Diameter
    3.3 mm
PCB Support - Snap Lock ; Snap Lock Fix ; Natural ; Nylon 6/6 ; 9.2 mm | 0.362 in

DLCBSTA-1-19

Price Range
0.2195 RM - 0.1979 RM

Stock Levels
1060 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap-Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Body Diameter
    3.3 mm
PCB Support - Snap Lock Fix ; Snap Lock Fix ; Natural ; PA ; 17.2 mm | 0.677 in

DLCBSTA-6-19

Price Range
0.2142 RM - 0.1932 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA
  • Body Diameter
    3.3 mm
PCB Support - Snap Lock Fix ; Snap Lock Fix ; Natural ; PA ; 14.3 mm | 0.563 in

DLCBSM2-9-01

Price Range
0.6041 RM - 0.5452 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA
  • Body Diameter
    4.4 mm
PCB Support - Locking Teardrop Fix ; Spacer Length 3.0 mm | 0.118 in ; Style 2

MDLSP2-03M-01

Price Range
0.4424 RM - 0.3987 RM

Stock Levels
95096 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Material
    PA
  • Body Diameter
    4.6 mm
PCB Support - Natural ; PA ; Spacer Length 30.0 mm | 1.181 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

DLSP-1-30M-01

Price Range
0.8995 RM - 0.8125 RM

Stock Levels
132595 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    PA
  • Body Diameter
    6.0 mm
PCB Support - Locking Arrowhead Fix ; Locking Arrowhead Fix ; Natural;Black ; PA ; 9.7 mm | 0.382 in

HSCBS-1

Price Range
4.4285 RM - 3.996 RM

Stock Levels
2277 In stock
Attributes
  • Colour
    Natural;Black
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    PA
  • Body Diameter
    10.0 mm
PCB Support - Locking Two-Prong - Body Diameter - 6.4 mm | 0.252 in ; Spacer Length 12.7 mm | 0.5 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

SP3-8-01

Price Range
0.4279 RM - 0.3864 RM

Stock Levels
8170 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    PA
  • Body Diameter
    6.4 mm
PCB Support - Locking Teardrop Fix ; Spacer Length 7.0 mm | 0.276 in ; Style 2

MDLSP2-07M-01

Price Range
0.6858 RM - 0.6199 RM

Stock Levels
9236 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Material
    PA
  • Body Diameter
    4.6 mm
PCB Support - Locking Teardrop Fix ; Spacer Length 3.0 mm | 0.118 in ; Style 1

MDLSP1-03M-01

Price Range
0.5014 RM - 0.453 RM

Stock Levels
6503 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Material
    PA
  • Body Diameter
    4.6 mm
PCB Support - Locking Two-Prong - Body Diameter - 6.4 mm | 0.252 in ; Spacer Length 19.1 mm | 0.752 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

SP1-12-01

Price Range
0.2592 RM - 0.2346 RM

Stock Levels
33041 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    PA
  • Body Diameter
    6.4 mm
PCB Support - Natural ; PA ; Spacer Length 14.0 mm | 0.551 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

DLSP-3-14M-01

Price Range
0.3117 RM - 0.2808 RM

Stock Levels
209 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    PA
  • Body Diameter
    6.0 mm
PCB Support - Locking Two-Prong - Body Diameter - 4.6 mm | 0.181 in ; Spacer Length 20.6 mm | 0.811 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

DLMSPM-13-01

Price Range
0.3012 RM - 0.2714 RM

Stock Levels
45818 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    PA
  • Body Diameter
    4.6 mm
PCB Support - Natural ; PA ; Spacer Length 10.0 mm | 0.394 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

DLSP-1-10M-01

Price Range
0.3642 RM - 0.3286 RM

Stock Levels
107 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    PA
  • Body Diameter
    6.0 mm
PCB Support - Locking Two-Prong - Body Diameter - 6.4 mm | 0.252 in ; Spacer Length 9.5 mm | 0.374 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

SP2-6-01

Price Range
0.3736 RM - 0.3362 RM

Stock Levels
3045 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    PA
  • Body Diameter
    6.4 mm
PCB Support - Locking Teardrop Fix ; Spacer Length 18.0 mm | 0.709 in ; Style 1

MDLSP1-18M-01

Price Range
0.882 RM - 0.7968 RM

Stock Levels
97415 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Material
    PA
  • Body Diameter
    4.6 mm
PCB Support - Locking Teardrop Fix ; Spacer Length 1.6 mm | 0.063 in ; Style 3

MDLSP3-1-01

Price Range
0.83 RM - 0.7489 RM

Stock Levels
150526 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Material
    PA
  • Body Diameter
    3.9 mm
PCB Support - Locking Teardrop Fix ; Spacer Length 4.0 mm | 0.157 in ; Style 2

MDLSP2-04M-01

Price Range
0.1839 RM - 0.1664 RM

Stock Levels
17918 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Material
    PA
  • Body Diameter
    4.6 mm