Our dual locking circuit board support posts lock at both ends and offer a quick and easy way to secure two PCBs or a single PCB to framework or a chassis. They are available with alternative locking options at either end of the spacer and come in different body types, as well as numerous sizes to suit your project requirements. They are suitable for a range of needs and applications. The range is available in either Nylon 6/6 (RMS-01) or flame retardant Nylon 6/6 (RMS-19) with two UL certification options (UL94 V0 and UL94 V2).
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Material Flammability Standard | Hole Diameter A | Colour | Material | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
---|---|---|---|---|---|---|---|---|---|---|
0.1448 RM - 0.1605 RM | 28099 In stock |
UL94 V-0
|
0.157 in
4.0 mm
|
Natural
|
PA
|
0.063 in
1.6 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.189 in
4.8 mm
|
||
MDLSP2-20M-01 | 0.3514 RM - 0.3893 RM | 137731 In stock |
UL94 V-2
|
0.138 in
3.5 mm
|
Natural
|
PA
|
0.067 in
1.7 mm
|
0.067 in
1.7 mm
|
0.787 in
20.0 mm
|
|
DLSP-1-12M-01 | 0.4028 RM - 0.4454 RM | 43072 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
Natural
|
PA
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.472 in
12.0 mm
|
|
0.1874 RM - 0.2072 RM | 35755 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
Natural
|
PA
|
0.063 in
1.6 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.874 in
22.2 mm
|
||
0.6088 RM - 0.6742 RM | 32296 In stock |
UL94 V-2
|
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
0.064 - 0.064 in
1.6 - 1.63 mm
|
0.189 in
4.8 mm
|
||
0.2942 RM - 0.3251 RM | 40 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
Natural
|
PA
|
0.063 in
1.6 mm
|
0.030 - 0.063 in
0.8 - 1.6 mm
|
0.626 in
15.9 mm
|
||
0.2965 RM - 0.3292 RM | 40 In stock |
UL94 V-2
|
0.154 in
3.9 mm
|
Natural
|
PA
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
1 in
25.4 mm
|
||
0.3385 RM - 0.3742 RM | 80 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
Natural
|
PA
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.118 in
3.0 mm
|
||
0.3035 RM - 0.3356 RM | 238537 In stock |
UL94 V-2
|
0.079 in
2.0 mm
|
Natural
|
PA
|
0.043 in
1.1 mm
|
0.067 in
1.7 mm
|
0.189 in
4.8 mm
|
||
0.5002 RM - 0.5539 RM | 7084 In stock |
UL94 V-2
|
0.126 in
3.2 mm
|
Natural
|
PA
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.563 in
14.3 mm
|
||
0.2954 RM - 0.3275 RM | 114728 In stock |
UL94 V-2
|
0.138 in
3.5 mm
|
Natural
|
PA
|
0.067 in
1.7 mm
|
0.067 in
1.7 mm
|
0.236 in
6.0 mm
|
||
0.3887 RM - 0.4296 RM | 99880 In stock |
UL94 V-2
|
0.126 in
3.2 mm
|
Natural
|
PA
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.374 in
9.5 mm
|
||
0.3806 RM - 0.4226 RM | 342907 In stock |
UL94 V-2
|
0.098 in
2.5 mm
|
Natural
|
PA
|
0.067 in
1.7 mm
|
0.067 in
1.7 mm
|
0.551 in
14.0 mm
|
||
MDLSP2-14M-01 | 0.3514 RM - 0.3893 RM | 38591 In stock |
UL94 V-2
|
0.138 in
3.5 mm
|
Natural
|
PA
|
0.067 in
1.7 mm
|
0.067 in
1.7 mm
|
0.551 in
14.0 mm
|
|
0.3257 RM - 0.3607 RM | 212208 In stock |
UL94 V-2
|
0.154 in
3.9 mm
|
Natural
|
PA
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.437 in
11.1 mm
|
||
0.6117 RM - 0.6788 RM | 55 In stock |
UL94 V-2
|
0.189 in
4.8 mm
|
Natural
|
PA
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.063 in
1.6 mm
|
0.752 in
19.1 mm
|
||
0.3777 RM - 0.4179 RM | 38060 In stock |
UL94 V-0
|
0.157 in
4.0 mm
|
Natural
|
PA
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
1.374 in
34.9 mm
|
||
LCBS-2-3-01 | 0.3473 RM - 0.3847 RM | 75930 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
Natural
|
PA
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
0.078 - 0.142 in
2 - 3.6 mm
|
0.189 in
4.8 mm
|
|
0.5855 RM - 0.6491 RM | 40 In stock |
UL94 V-2
|
0.189 in
4.8 mm
|
Natural
|
PA
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.063 in
1.6 mm
|
0.626 in
15.9 mm
|
||
0.5767 RM - 0.6392 RM | Request the lead time here |
UL94 V-0
|
0.126 in
3.2 mm
|
Natural
|
PA
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.874 in
22.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue