Menu Search

Flanged Barrel Plugs

In stock

These Flanged Barrel Plugs protect and seal openings or ports of tubes, pipes and other cylindrical openings. It features convex sides to ensure a more secure fit and prevent them from slipping out.

In addition, they prevent the ingress dust, dirt, and moisture into the equipment. It protects internal components from leaking and contaminations entering.

The plug is inserted into the opening or port, and the flange is pressed against the surrounding surface, creating a secure seal. The flange ensures the plug remains in place and prevents it from being accidentally dislodged. Used in various applications, including industrial, manufacturing, and automotive.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
3 results
Product SKUs information
Item Code Price range Availability Fitting Diameter View
1.106 RM - 1.2256 RM 34 In stock
24.8 mm
0.0856 RM - 0.0935 RM 651791 In stock
3.3 mm
0.3624 RM - 0.4019 RM 192682 In stock
14.0 mm
Flanged Barrel Plugs 24.8 mm 6.0 mm 31.5 mm LDPE Natural

055025500003

Price Range
1.2256 RM - 1.106 RM

Stock Levels
34 In stock
Attributes
  • Material
    LDPE
  • Colour
    Natural
Flanged Barrel Plugs 3.3 mm 6.0 mm 12.0 mm LDPE - PIR Natural

055003200003

Price Range
0.0935 RM - 0.0856 RM

Stock Levels
651791 In stock
Attributes
  • Material
    LDPE - PIR
  • Colour
    Natural
Push-In Plug 14.0 mm 7.0 mm 18.7 mm LDPE - PIR Natural

1255332

Price Range
0.4019 RM - 0.3624 RM

Stock Levels
192682 In stock
Attributes
  • Material
    LDPE - PIR
  • Colour
    Natural