Menu Search

Flat Cable Clip - 63.5 mm | 2.5 in

Flat Loop Clip is easy to snap into place and features a release tab for quick and easy removal of the clamping action. It is easy to use for wires or cables. Natural, made from PA. ULV94 V-2 flame rated.
Item code:

FCLC

41885 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 0.9719 RM
5000 - 19999 0.9227 RM
20000 + 0.8766 RM
Standard pack: 500

Order in multiple of 500

Total price

485.95 RM

500 x 0.9719 RM

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Material Nylon 6/6
Mounting Method Push In
Base Length 76.2 mm
Inside Width 63.5 mm
Material Flammability Standard UL94 V-2

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you within 2 working days

Contact us