Flat Loop Clips are fasteners designed to hold cables, wires, and rods in place securely. It features a flat design with a loop on the end, allowing it to easily slide over the edge of a surface and lock in place. It also features a release tab for fast and quick removal of the clamping action.
It is easy to use for quick installation and removal. It is used in the automotive, medical and electrical industries.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Width | Colour | Mounting Method | View | |
|---|---|---|---|---|---|---|
| FCLC | 0.8766 RM - 0.9719 RM | 41885 In stock |
2.5 in
63.5 mm
|
Natural
|
Push In
|
|
| 1.1467 RM - 1.2706 RM | 1418 In stock |
|
Natural
|
Push-In
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue