Menu Search

Flexible Pipe Caps

In stock

Rotational Moulded Cap protects threaded pipe ends. Due to its softer material it allows for easier fitting on pipes. These caps have outstanding toughness and are puncture resistant with good flexibility which makes assembly or removal easier.

They are used to fit different pipe and tubing configurations, and they can be used in applications such as automotive, HVAC, construction, and industrial equipment. These caps provide protection from dust, dirt, and moisture.

  • Material: PE
  • Colour: Yellow, White

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
67 results
Product SKUs information
Item Code Price range Availability Colour Inside Height Inside Diameter View
59.1768 RM - 65.5703 RM Request the lead time here
Yellow
75.0 mm
334.0 mm
13.9809 RM - 15.4912 RM 139 In stock
Yellow
43.0 mm
92.0 mm
28.6903 RM - 55.6323 RM 13135 In stock
Yellow
47.0 mm
160.0 mm
22.1894 RM - 24.5873 RM 2170 In stock
Yellow
100.0 mm
127.0 mm
27.5382 RM - 30.5133 RM 10920 In stock
Yellow
100.0 mm
152.4 mm
18.121 RM - 20.0781 RM 507 In stock
Yellow
45.0 mm
122.0 mm
15.3328 RM - 16.9894 RM 27376 In stock
Yellow
60.0 mm
86.0 mm
109.3106 RM - 121.1194 RM 778 In stock
Yellow
95.0 mm
457.2 mm
68.2868 RM - 75.6643 RM Request the lead time here
Yellow
75.0 mm
338.0 mm
13.851 RM - 15.3468 RM 343 In stock
Yellow
46.0 mm
100.0 mm
33.5952 RM - 37.2254 RM 1036 In stock
Yellow
100.0 mm
168.3 mm
14.9042 RM - 16.5148 RM 13873 In stock
Yellow
50.0 mm
114.3 mm
34.688 RM - 38.4353 RM 1044 In stock
Yellow
40.0 mm
193.7 mm
12.1063 RM - 13.4139 RM 40210 In stock
Yellow
43.0 mm
55.7 mm
22.8019 RM - 25.2653 RM 55728 In stock
Yellow
40.0 mm
165.1 mm
43.6899 RM - 48.4096 RM 158 In stock
Yellow
100.0 mm
219.1 mm
20.0084 RM - 22.1706 RM Request the lead time here
Yellow
100.0 mm
114.3 mm
20.8175 RM - 23.0666 RM 1 In stock
Yellow
50.0 mm
148.0 mm
33.0605 RM - 36.6323 RM 8 In stock
Yellow
74.0 mm
176.8 mm
38.1293 RM - 42.2488 RM 55 In stock
Yellow
50.0 mm
200.0 mm
  • of 4
Standard Sizes Pipe Cap - Inside Diameter - 334.0 mm | 13.15 in Inside Height - 75.0 mm | 2.953 in Yellow

34201

Price Range
65.5703 RM - 59.1768 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyethylene
  • Inside Diameter
    334.0 mm
  • Inside Height
    75.0 mm
Flexible Pipe Cap - Inside Diameter 92.0 mm | 3.622 in ; Flexible PE ; Yellow

34154

Price Range
15.4912 RM - 13.9809 RM

Stock Levels
139 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyethylene
  • Inside Diameter
    92.0 mm
  • Inside Height
    43.0 mm
Flexible Pipe Cap - Inside Diameter 160.0 mm | 6.299 in ; Flexible PE ; Yellow

41180

Price Range
55.6323 RM - 28.6903 RM

Stock Levels
13135 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyethylene
  • Inside Diameter
    160.0 mm
  • Inside Height
    47.0 mm
Flexible Pipe Cap - Inside Diameter 127.0 mm | 5 in ; Flexible PE ; Yellow

32711

Price Range
24.5873 RM - 22.1894 RM

Stock Levels
2170 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyethylene
  • Inside Diameter
    127.0 mm
  • Inside Height
    100.0 mm
Flexible Pipe Cap - Inside Diameter 152.4 mm | 6 in ; Flexible PE ; Yellow

32713

Price Range
30.5133 RM - 27.5382 RM

Stock Levels
10920 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyethylene
  • Inside Diameter
    152.4 mm
  • Inside Height
    100.0 mm
Flexible Pipe Cap - Inside Diameter 122.0 mm | 4.803 in ; Flexible PE ; Yellow

34171

Price Range
20.0781 RM - 18.121 RM

Stock Levels
507 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyethylene
  • Inside Diameter
    122.0 mm
  • Inside Height
    45.0 mm
Flexible Pipe Cap - Inside Diameter 86.0 mm | 3.386 in ; Flexible PE ; Yellow

48212

Price Range
16.9894 RM - 15.3328 RM

Stock Levels
27376 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyethylene
  • Inside Diameter
    86.0 mm
  • Inside Height
    60.0 mm
Flexible Pipe Cap - Inside Diameter 457.2 mm | 18 in ; Flexible PE ; Yellow

31687

Price Range
121.1194 RM - 109.3106 RM

Stock Levels
778 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyethylene
  • Inside Diameter
    457.2 mm
  • Inside Height
    95.0 mm
Flexible Pipe Cap - Inside Diameter 338.0 mm | 13.307 in ; Flexible PE ; Yellow

34202

Price Range
75.6643 RM - 68.2868 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyethylene
  • Inside Diameter
    338.0 mm
  • Inside Height
    75.0 mm
Flexible Pipe Cap - Inside Diameter 100.0 mm | 3.937 in ; Flexible PE ; Yellow

34158

Price Range
15.3468 RM - 13.851 RM

Stock Levels
343 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyethylene
  • Inside Diameter
    100.0 mm
  • Inside Height
    46.0 mm
Flexible Pipe Cap - Inside Diameter 168.3 mm | 6.626 in ; Flexible PE ; Yellow

34803

Price Range
37.2254 RM - 33.5952 RM

Stock Levels
1036 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyethylene
  • Inside Diameter
    168.3 mm
  • Inside Height
    100.0 mm
Flexible Pipe Cap - Inside Diameter 114.3 mm | 4.5 in ; Flexible PE ; Yellow

34169

Price Range
16.5148 RM - 14.9042 RM

Stock Levels
13873 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyethylene
  • Inside Diameter
    114.3 mm
  • Inside Height
    50.0 mm
Flexible Pipe Cap - Inside Diameter 193.7 mm | 7.626 in ; Flexible PE ; Yellow

41139

Price Range
38.4353 RM - 34.688 RM

Stock Levels
1044 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyethylene
  • Inside Diameter
    193.7 mm
  • Inside Height
    40.0 mm
Flexible Pipe Cap - Inside Diameter 55.7 mm | 2.193 in ; Flexible PE ; Yellow

31143

Price Range
13.4139 RM - 12.1063 RM

Stock Levels
40210 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyethylene
  • Inside Diameter
    55.7 mm
  • Inside Height
    43.0 mm
Flexible Pipe Cap - Inside Diameter 165.1 mm | 6.5 in ; Flexible PE ; Yellow

39565

Price Range
25.2653 RM - 22.8019 RM

Stock Levels
55728 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyethylene
  • Inside Diameter
    165.1 mm
  • Inside Height
    40.0 mm
Flexible Pipe Cap - Inside Diameter 219.1 mm | 8.626 in ; Flexible PE ; Yellow

34808

Price Range
48.4096 RM - 43.6899 RM

Stock Levels
158 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyethylene
  • Inside Diameter
    219.1 mm
  • Inside Height
    100.0 mm
Flexible Pipe Cap - Inside Diameter 114.3 mm | 4.5 in ; Flexible PE ; Yellow

32710

Price Range
22.1706 RM - 20.0084 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyethylene
  • Inside Diameter
    114.3 mm
  • Inside Height
    100.0 mm
Flexible Pipe Cap - Inside Diameter 148.0 mm | 5.827 in ; Flexible PE ; Yellow

34835

Price Range
23.0666 RM - 20.8175 RM

Stock Levels
1 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyethylene
  • Inside Diameter
    148.0 mm
  • Inside Height
    50.0 mm
Flexible Pipe Cap - Inside Diameter 176.8 mm | 6.961 in ; Flexible PE ; Yellow

34839

Price Range
36.6323 RM - 33.0605 RM

Stock Levels
8 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyethylene
  • Inside Diameter
    176.8 mm
  • Inside Height
    74.0 mm
Flexible Pipe Cap - Inside Diameter 200.0 mm | 7.874 in ; Flexible PE ; Yellow

31704

Price Range
42.2488 RM - 38.1293 RM

Stock Levels
55 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyethylene
  • Inside Diameter
    200.0 mm
  • Inside Height
    50.0 mm