Menu Search

Leaf Hinges - Countersunk Mount

In stock

Countersunk Mount Leaf Hinges are a general purpose hinge that is suitable for a range of applications, and can be surface mounted on plain and flush mount doors.

The range offers different formats of countersunk holes depending on the strength of the support required by the application, as well as a choice of leaf shape styles and mounting hole quantities. Different rotation angles are available.

A choice of material choices are available to suit the environment demand of the application, including indoor and outdoor exposure.

  • Materials: Polyamide (PA), Steel, Stainless Steel and Die Cast Zinc Alloy
  • Finish Options: Brushed, Bright Chrome, Mirror, Matt, Chrome Plated, Satin, Zinc Plated and Polished
  • Colours: Black, Clear, Grey, Natural, Silver and White
  • Hinge Rotation Options; 100, 180, 240 and 270 degrees

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
95 results
Product SKUs information
Item Code Price range Availability Leaf Thickness Overall Length Number of Mounting Holes Finish Material Leaf Shape Overall Width View
11.4914 RM - 12.7322 RM 28 In stock
1.5 mm
60.0 mm
6
Polished
304 Stainless Steel
49.5 mm
10.6446 RM - 11.7943 RM 169681 In stock
1.5 mm
40.0 mm
4
Polished
304 Stainless Steel
39.0 mm
81.4465 RM - 90.2456 RM 33584 In stock
3.0 mm
60.0 mm
4
Polished
304 Stainless Steel
90.0 mm
11.8538 RM - 13.1347 RM 266030 In stock
1.5 mm
40.0 mm
4
Polished
304 Stainless Steel
39.0 mm
12.0954 RM - 13.4024 RM 218810 In stock
1.5 mm
40.0 mm
4
Polished
304 Stainless Steel
40.0 mm
9.9186 RM - 10.99 RM 175454 In stock
1.0 mm
50.8 mm
6
Polished
304 Stainless Steel
33.5 mm
17.4168 RM - 19.2993 RM 95203 In stock
1.5 mm
40.0 mm
6
Polished
304 Stainless Steel
100.0 mm
28.913 RM - 30.435 RM 152702 In stock
4.0 mm
60.0 mm
4
Steel
60.0 mm
42.344 RM - 44.5725 RM Request the lead time here
4.0 mm
140.0 mm
4
Steel
63.0 mm
23.423 RM - 23.423 RM Request the lead time here
2.5 mm
79.5 mm
6
Stainless Steel
Stainless Steel
Rectangular
40.0 mm
46.1618 RM - 46.1618 RM Request the lead time here
3.0 mm
90.0 mm
3
Stainless Steel
Stainless Steel
Rectangular
60.0 mm
3.0316 RM - 3.0316 RM Request the lead time here
3.0 mm
30.0 mm
4
Bright Chrome
Zinc Alloy
Square
30.0 mm
4.7331 RM - 4.7331 RM Request the lead time here
2.9 mm
36.0 mm
6
No Finish
PA
Rectangular
40.5 mm
11.0234 RM - 11.0234 RM Request the lead time here
9.5 mm
131.0 mm
5
Matt
PA
Rectangular
108.0 mm
8.3517 RM - 8.3517 RM Request the lead time here
1.5 mm
60.0 mm
4
Stainless Steel
Stainless Steel
Rectangular
38.0 mm
16.7928 RM - 16.7928 RM Request the lead time here
1.5 mm
75.0 mm
8
Stainless Steel
Stainless Steel
Rectangular
50.0 mm
10.457 RM - 10.457 RM Request the lead time here
6.0 mm
50.0 mm
6
Bright Chrome
Zinc Alloy
Rectangular
75.0 mm
72.3923 RM - 72.3923 RM Request the lead time here
6.0 mm
70.0 mm
4
Stainless Steel
Stainless Steel
Rectangular
60.0 mm
22.0334 RM - 22.0334 RM Request the lead time here
2.5 mm
119.0 mm
6
Stainless Steel
Stainless Steel
Rectangular
40.0 mm
33.2905 RM - 33.2905 RM Request the lead time here
1.8 mm
92.0 mm
2
Stainless Steel
Stainless Steel
Rectangular
60.0 mm
  • of 5
Free Swinging Hinge - Overall Length - 60.0 mm | 2.362 in ; Overall Width - 49.5 mm | 1.949 in ; 304 Stainless Steel

1285098

Price Range
12.7322 RM - 11.4914 RM

Stock Levels
28 In stock
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Length
    60.0 mm
  • Overall Width
    49.5 mm
  • Finish
    Polished
  • Material
    304 Stainless Steel
Free Swinging Hinge - Overall Length - 40.0 mm | 1.575 in ; Overall Width - 39.0 mm | 1.535 in ; 304 Stainless Steel

1284312

Price Range
11.7943 RM - 10.6446 RM

Stock Levels
169681 In stock
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Length
    40.0 mm
  • Overall Width
    39.0 mm
  • Finish
    Polished
  • Material
    304 Stainless Steel
Free Swinging Hinge - Overall Length - 60.0 mm | 2.362 in ; Overall Width - 90.0 mm | 3.543 in ; 304 Stainless Steel

1285096

Price Range
90.2456 RM - 81.4465 RM

Stock Levels
33584 In stock
Attributes
  • Leaf Thickness
    3.0 mm
  • Overall Length
    60.0 mm
  • Overall Width
    90.0 mm
  • Finish
    Polished
  • Material
    304 Stainless Steel
Free Swinging Hinge - Overall Length - 40.0 mm | 1.575 in ; Overall Width - 39.0 mm | 1.535 in ; 304 Stainless Steel

1284314

Price Range
13.1347 RM - 11.8538 RM

Stock Levels
266030 In stock
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Length
    40.0 mm
  • Overall Width
    39.0 mm
  • Finish
    Polished
  • Material
    304 Stainless Steel
Free Swinging Hinge - Overall Length - 40.0 mm | 1.575 in ; Overall Width - 40.0 mm | 1.575 in ; 304 Stainless Steel

1284313

Price Range
13.4024 RM - 12.0954 RM

Stock Levels
218810 In stock
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Length
    40.0 mm
  • Overall Width
    40.0 mm
  • Finish
    Polished
  • Material
    304 Stainless Steel
Free Swinging Hinge - Overall Length - 50.8 mm | 2 in ; Overall Width - 33.5 mm | 1.319 in ; 304 Stainless Steel

1285097

Price Range
10.99 RM - 9.9186 RM

Stock Levels
175454 In stock
Attributes
  • Leaf Thickness
    1.0 mm
  • Overall Length
    50.8 mm
  • Overall Width
    33.5 mm
  • Finish
    Polished
  • Material
    304 Stainless Steel
Free Swinging Hinge - Overall Length - 40.0 mm | 1.575 in ; Overall Width - 100.0 mm | 3.937 in ; 304 Stainless Steel

1287382

Price Range
19.2993 RM - 17.4168 RM

Stock Levels
95203 In stock
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Length
    40.0 mm
  • Overall Width
    100.0 mm
  • Finish
    Polished
  • Material
    304 Stainless Steel
Leaf Hinge - Overall Width - 60.0 mm | 2.362 in; Overall Length - 60.0 mm | 2.362 in; Steel

1599621

Price Range
30.435 RM - 28.913 RM

Stock Levels
152702 In stock
Attributes
  • Leaf Thickness
    4.0 mm
  • Mounting Hole Diameter
    6.8 mm
  • Overall Length
    60.0 mm
  • Overall Thickness
    9.0 mm
  • Overall Width
    60.0 mm
Leaf Hinge - Overall Width - 63.0 mm | 2.48 in; Overall Length - 140.0 mm | 5.512 in; Steel

1599634

Price Range
44.5725 RM - 42.344 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    4.0 mm
  • Mounting Hole Diameter
    10.0 mm
  • Overall Length
    140.0 mm
  • Overall Thickness
    9.0 mm
  • Overall Width
    63.0 mm
Hinge - Overall Length - 79.5 mm | 3.13 in ; Overall Width - 40.0 mm | 1.575 in ; Stainless Steel

20042349

Price Range
23.423 RM - 23.423 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.5 mm
  • Overall Length
    79.5 mm
  • Overall Thickness
    2.5 mm
  • Overall Width
    40.0 mm
  • Colour
    Natural
Hinge - Overall Length - 90.0 mm | 3.543 in ; Overall Width - 60.0 mm | 2.362 in ; Stainless Steel

20042448

Price Range
46.1618 RM - 46.1618 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    3.0 mm
  • Overall Length
    90.0 mm
  • Overall Thickness
    12.0 mm
  • Overall Width
    60.0 mm
  • Colour
    Natural
Hinge - Overall Length - 30.0 mm | 1.181 in ; Overall Width - 30.0 mm | 1.181 in ; Zinc Alloy

20033750

Price Range
3.0316 RM - 3.0316 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    3.0 mm
  • Overall Length
    30.0 mm
  • Overall Thickness
    4.0 mm
  • Overall Width
    30.0 mm
  • Colour
    Natural
Hinge - Overall Length - 36.0 mm | 1.417 in ; Overall Width - 40.5 mm | 1.594 in ; PA

20034214

Price Range
4.7331 RM - 4.7331 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.9 mm
  • Overall Length
    36.0 mm
  • Overall Thickness
    2.9 mm
  • Overall Width
    40.5 mm
  • Colour
    White
Hinge - Overall Length - 131.0 mm | 5.157 in ; Overall Width - 108.0 mm | 4.252 in ; PA

20034221

Price Range
11.0234 RM - 11.0234 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    9.5 mm
  • Overall Length
    131.0 mm
  • Overall Thickness
    18.0 mm
  • Overall Width
    108.0 mm
  • Colour
    Black
Hinge - Overall Length - 60.0 mm | 2.362 in ; Overall Width - 38.0 mm | 1.496 in ; Stainless Steel

20042301

Price Range
8.3517 RM - 8.3517 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Length
    60.0 mm
  • Overall Thickness
    4.5 mm
  • Overall Width
    38.0 mm
  • Colour
    Natural
Hinge - Overall Length - 75.0 mm | 2.953 in ; Overall Width - 50.0 mm | 1.969 in ; Stainless Steel

20042387

Price Range
16.7928 RM - 16.7928 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Length
    75.0 mm
  • Overall Thickness
    4.3 mm
  • Overall Width
    50.0 mm
  • Colour
    Natural
Hinge - Overall Length - 50.0 mm | 1.969 in ; Overall Width - 75.0 mm | 2.953 in ; Zinc Alloy

20033941

Price Range
10.457 RM - 10.457 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    6.0 mm
  • Overall Length
    50.0 mm
  • Overall Thickness
    12.0 mm
  • Overall Width
    75.0 mm
  • Colour
    Natural
Hinge - Overall Length - 70.0 mm | 2.756 in ; Overall Width - 60.0 mm | 2.362 in ; Stainless Steel

20042288

Price Range
72.3923 RM - 72.3923 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    6.0 mm
  • Overall Length
    70.0 mm
  • Overall Thickness
    13.0 mm
  • Overall Width
    60.0 mm
  • Colour
    Natural
Hinge - Overall Length - 119.0 mm | 4.685 in ; Overall Width - 40.0 mm | 1.575 in ; Stainless Steel

20042356

Price Range
22.0334 RM - 22.0334 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.5 mm
  • Overall Length
    119.0 mm
  • Overall Thickness
    2.5 mm
  • Overall Width
    40.0 mm
  • Colour
    Natural
Hinge - Overall Length - 92.0 mm | 3.622 in ; Overall Width - 60.0 mm | 2.362 in ; Stainless Steel

20043063

Price Range
33.2905 RM - 33.2905 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.8 mm
  • Overall Length
    92.0 mm
  • Overall Thickness
    3.2 mm
  • Overall Width
    60.0 mm
  • Colour
    Natural