Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Countersunk Mount Leaf Hinges are a general purpose hinge that is suitable for a range of applications, and can be surface mounted on plain and flush mount doors.
The range offers different formats of countersunk holes depending on the strength of the support required by the application, as well as a choice of leaf shape styles and mounting hole quantities. Different rotation angles are available.
A choice of material choices are available to suit the environment demand of the application, including indoor and outdoor exposure.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Leaf Thickness | Overall Length | Number of Mounting Holes | Finish | Material | Leaf Shape | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 11.4914 RM - 12.7322 RM | 28 In stock |
0.059 in
1.5 mm
|
2.362 in
60.0 mm
|
6
|
Polished
|
304 Stainless Steel
|
|
1.949 in
49.5 mm
|
||
| 10.6446 RM - 11.7943 RM | 169681 In stock |
0.059 in
1.5 mm
|
1.575 in
40.0 mm
|
4
|
Polished
|
304 Stainless Steel
|
|
1.535 in
39.0 mm
|
||
| 81.4465 RM - 90.2456 RM | 33584 In stock |
0.118 in
3.0 mm
|
2.362 in
60.0 mm
|
4
|
Polished
|
304 Stainless Steel
|
|
3.543 in
90.0 mm
|
||
| 11.8538 RM - 13.1347 RM | 266030 In stock |
0.059 in
1.5 mm
|
1.575 in
40.0 mm
|
4
|
Polished
|
304 Stainless Steel
|
|
1.535 in
39.0 mm
|
||
| 12.0954 RM - 13.4024 RM | 218810 In stock |
0.059 in
1.5 mm
|
1.575 in
40.0 mm
|
4
|
Polished
|
304 Stainless Steel
|
|
1.575 in
40.0 mm
|
||
| 9.9186 RM - 10.99 RM | 175454 In stock |
0.039 in
1.0 mm
|
2 in
50.8 mm
|
6
|
Polished
|
304 Stainless Steel
|
|
1.319 in
33.5 mm
|
||
| 17.4168 RM - 19.2993 RM | 95203 In stock |
0.059 in
1.5 mm
|
1.575 in
40.0 mm
|
6
|
Polished
|
304 Stainless Steel
|
|
3.937 in
100.0 mm
|
||
| 28.913 RM - 30.435 RM | 152702 In stock |
0.157 in
4.0 mm
|
2.362 in
60.0 mm
|
4
|
|
Steel
|
|
2.362 in
60.0 mm
|
||
| 42.344 RM - 44.5725 RM | Request the lead time here |
0.157 in
4.0 mm
|
5.512 in
140.0 mm
|
4
|
|
Steel
|
|
2.48 in
63.0 mm
|
||
| 23.423 RM - 23.423 RM | Request the lead time here |
0.098 in
2.5 mm
|
3.13 in
79.5 mm
|
6
|
Stainless Steel
|
Stainless Steel
|
Rectangular
|
1.575 in
40.0 mm
|
||
| 46.1618 RM - 46.1618 RM | Request the lead time here |
0.118 in
3.0 mm
|
3.543 in
90.0 mm
|
3
|
Stainless Steel
|
Stainless Steel
|
Rectangular
|
2.362 in
60.0 mm
|
||
| 3.0316 RM - 3.0316 RM | Request the lead time here |
0.118 in
3.0 mm
|
1.181 in
30.0 mm
|
4
|
Bright Chrome
|
Zinc Alloy
|
Square
|
1.181 in
30.0 mm
|
||
| 4.7331 RM - 4.7331 RM | Request the lead time here |
0.114 in
2.9 mm
|
1.417 in
36.0 mm
|
6
|
No Finish
|
PA
|
Rectangular
|
1.594 in
40.5 mm
|
||
| 11.0234 RM - 11.0234 RM | Request the lead time here |
0.374 in
9.5 mm
|
5.157 in
131.0 mm
|
5
|
Matt
|
PA
|
Rectangular
|
4.252 in
108.0 mm
|
||
| 8.3517 RM - 8.3517 RM | Request the lead time here |
0.059 in
1.5 mm
|
2.362 in
60.0 mm
|
4
|
Stainless Steel
|
Stainless Steel
|
Rectangular
|
1.496 in
38.0 mm
|
||
| 16.7928 RM - 16.7928 RM | Request the lead time here |
0.059 in
1.5 mm
|
2.953 in
75.0 mm
|
8
|
Stainless Steel
|
Stainless Steel
|
Rectangular
|
1.969 in
50.0 mm
|
||
| 10.457 RM - 10.457 RM | Request the lead time here |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
6
|
Bright Chrome
|
Zinc Alloy
|
Rectangular
|
2.953 in
75.0 mm
|
||
| 72.3923 RM - 72.3923 RM | Request the lead time here |
0.236 in
6.0 mm
|
2.756 in
70.0 mm
|
4
|
Stainless Steel
|
Stainless Steel
|
Rectangular
|
2.362 in
60.0 mm
|
||
| 22.0334 RM - 22.0334 RM | Request the lead time here |
0.098 in
2.5 mm
|
4.685 in
119.0 mm
|
6
|
Stainless Steel
|
Stainless Steel
|
Rectangular
|
1.575 in
40.0 mm
|
||
| 33.2905 RM - 33.2905 RM | Request the lead time here |
0.071 in
1.8 mm
|
3.622 in
92.0 mm
|
2
|
Stainless Steel
|
Stainless Steel
|
Rectangular
|
2.362 in
60.0 mm