Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Countersunk Mount Leaf Hinges are a general purpose hinge that is suitable for a range of applications, and can be surface mounted on plain and flush mount doors.
The range offers different formats of countersunk holes depending on the strength of the support required by the application, as well as a choice of leaf shape styles and mounting hole quantities. Different rotation angles are available.
A choice of material choices are available to suit the environment demand of the application, including indoor and outdoor exposure.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Leaf Thickness | Overall Length | Number of Mounting Holes | Finish | Material | Leaf Shape | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 099126E | 31.4366 RM - 34.8324 RM | 1860 In stock |
|
1.969 in
50.0 mm
|
6
|
|
|
|
2.992 in
76.0 mm
|
|
| 31.2945 RM - 34.6745 RM | 60 In stock |
|
1.969 in
50.0 mm
|
4
|
|
|
|
2.992 in
76.0 mm
|
||
| 108.4831 RM - 120.2028 RM | 28631 In stock |
0.197 in
5.0 mm
|
1.575 in
40.0 mm
|
|
|
304 Stainless Steel
|
|
1.575 in
40.0 mm
|
||
| 17.2948 RM - 19.1632 RM | 102 In stock |
|
1.575 in
40.0 mm
|
4
|
|
|
|
1.575 in
40.0 mm
|
||
| 099404E | 172.9528 RM - 191.6378 RM | 3255 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
|
|
304 Stainless Steel
|
|
1.969 in
50.0 mm
|
|
| 29.0358 RM - 32.1717 RM | 319 In stock |
|
1.969 in
50.0 mm
|
4
|
|
|
|
2.48 in
63.0 mm
|
||
| 3.0316 RM - 3.0316 RM | Request the lead time here |
0.118 in
3.0 mm
|
1.181 in
30.0 mm
|
4
|
Bright Chrome
|
Zinc Alloy
|
Square
|
1.181 in
30.0 mm
|
||
| 4.7331 RM - 4.7331 RM | Request the lead time here |
0.114 in
2.9 mm
|
1.417 in
36.0 mm
|
6
|
No Finish
|
PA
|
Rectangular
|
1.594 in
40.5 mm
|
||
| 25.5531 RM - 26.8977 RM | 532 In stock |
0.157 in
4.0 mm
|
2.362 in
60.0 mm
|
4
|
|
Steel
|
|
2.362 in
60.0 mm
|
||
| 16.7928 RM - 16.7928 RM | Request the lead time here |
0.059 in
1.5 mm
|
2.953 in
75.0 mm
|
8
|
Stainless Steel
|
Stainless Steel
|
Rectangular
|
1.969 in
50.0 mm
|
||
| 23.423 RM - 23.423 RM | Request the lead time here |
0.098 in
2.5 mm
|
3.13 in
79.5 mm
|
6
|
Stainless Steel
|
Stainless Steel
|
Rectangular
|
1.575 in
40.0 mm
|
||
| 46.1618 RM - 46.1618 RM | Request the lead time here |
0.118 in
3.0 mm
|
3.543 in
90.0 mm
|
3
|
Stainless Steel
|
Stainless Steel
|
Rectangular
|
2.362 in
60.0 mm
|
||
| 42.344 RM - 44.5725 RM | Request the lead time here |
0.157 in
4.0 mm
|
5.512 in
140.0 mm
|
4
|
|
Steel
|
|
2.48 in
63.0 mm
|
||
| 8.3596 RM - 8.3596 RM | Request the lead time here |
0.197 in
5.0 mm
|
3.15 in
80.0 mm
|
6
|
Powder Coating
|
Zinc Alloy
|
Rectangular
|
1.567 in
39.8 mm
|
||
| 10.3429 RM - 10.3429 RM | Request the lead time here |
0.531 in
13.5 mm
|
2.52 in
64.0 mm
|
4
|
Matt
|
PA
|
Square
|
2.52 in
64.0 mm
|
||
| 10.457 RM - 10.457 RM | Request the lead time here |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
6
|
Bright Chrome
|
Zinc Alloy
|
Rectangular
|
2.953 in
75.0 mm
|
||
| 3.8596 RM - 3.8596 RM | Request the lead time here |
0.236 in
6.0 mm
|
1.693 in
43.0 mm
|
4
|
Matt
|
PA
|
Rectangular
|
1.417 in
36.0 mm
|
||
| 72.3923 RM - 72.3923 RM | Request the lead time here |
0.236 in
6.0 mm
|
2.756 in
70.0 mm
|
4
|
Stainless Steel
|
Stainless Steel
|
Rectangular
|
2.362 in
60.0 mm
|
||
| 22.0334 RM - 22.0334 RM | Request the lead time here |
0.098 in
2.5 mm
|
4.685 in
119.0 mm
|
6
|
Stainless Steel
|
Stainless Steel
|
Rectangular
|
1.575 in
40.0 mm
|
||
| 33.2905 RM - 33.2905 RM | Request the lead time here |
0.071 in
1.8 mm
|
3.622 in
92.0 mm
|
2
|
Stainless Steel
|
Stainless Steel
|
Rectangular
|
2.362 in
60.0 mm