Menu Search

Leaf Hinges - Countersunk Mount

In stock

Countersunk Mount Leaf Hinges are a general purpose hinge that is suitable for a range of applications, and can be surface mounted on plain and flush mount doors.

The range offers different formats of countersunk holes depending on the strength of the support required by the application, as well as a choice of leaf shape styles and mounting hole quantities. Different rotation angles are available.

A choice of material choices are available to suit the environment demand of the application, including indoor and outdoor exposure.

  • Materials: Polyamide (PA), Steel, Stainless Steel and Die Cast Zinc Alloy
  • Finish Options: Brushed, Bright Chrome, Mirror, Matt, Chrome Plated, Satin, Zinc Plated and Polished
  • Colours: Black, Clear, Grey, Natural, Silver and White
  • Hinge Rotation Options; 100, 180, 240 and 270 degrees

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
95 results
Product SKUs information
Item Code Price range Availability Leaf Thickness Overall Length Number of Mounting Holes Finish Material Leaf Shape Overall Width View
Request the lead time here
6.0 mm
43.0 mm
4
Matt
PA
Rectangular
36.0 mm
Request the lead time here
8.0 mm
60.0 mm
4
Powder Coated
Zinc Alloy
Square
60.0 mm
2500 In stock
6.0 mm
50.0 mm
4
Stainless Steel
Stainless Steel
Rectangular
76.0 mm
Request the lead time here
5.0 mm
47.0 mm
4
Brushed
Stainless Steel
Rectangular
46.5 mm
Request the lead time here
6.0 mm
100.0 mm
7
Stainless Steel
Stainless Steel
Rectangular
114.0 mm
Request the lead time here
1.5 mm
35.0 mm
4
Stainless Steel
Stainless Steel
Rectangular
38.0 mm
Request the lead time here
11.0 mm
75.0 mm
4
Chrome Plated
Zinc Alloy
Rectangular
54.0 mm
Request the lead time here
6.5 mm
59.0 mm
4
Bright Chrome
Zinc Alloy
Rectangular
44.7 mm
Request the lead time here
8.0 mm
77.0 mm
6
Stainless Steel
Stainless Steel
Rectangular
60.0 mm
Request the lead time here
5.0 mm
40.0 mm
4
Stainless Steel
Stainless Steel
Square
40.0 mm
Request the lead time here
2.0 mm
70.0 mm
6
Stainless Steel
Stainless Steel
Rectangular
50.0 mm
Request the lead time here
2.0 mm
75.0 mm
3
Stainless Steel
Stainless Steel
Rectangular
50.0 mm
Request the lead time here
2.0 mm
50.0 mm
4
Stainless Steel
Stainless Steel
Rectangular
40.0 mm
Request the lead time here
3.0 mm
30.0 mm
4
Bright Chrome
Zinc Alloy
Square
30.0 mm
Request the lead time here
2.9 mm
36.0 mm
6
No Finish
PA
Rectangular
40.5 mm
Request the lead time here
9.5 mm
131.0 mm
5
Matt
PA
Rectangular
108.0 mm
Request the lead time here
1.5 mm
60.0 mm
4
Stainless Steel
Stainless Steel
Rectangular
38.0 mm
Request the lead time here
1.5 mm
75.0 mm
8
Stainless Steel
Stainless Steel
Rectangular
50.0 mm
Request the lead time here
2.5 mm
79.5 mm
6
Stainless Steel
Stainless Steel
Rectangular
40.0 mm
Request the lead time here
3.0 mm
90.0 mm
3
Stainless Steel
Stainless Steel
Rectangular
60.0 mm
  • of 5
Hinge - Overall Length - 43.0 mm | 1.693 in ; Overall Width - 36.0 mm | 1.417 in ; PA

20034528


Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    6.0 mm
  • Overall Length
    43.0 mm
  • Overall Thickness
    13.0 mm
  • Overall Width
    36.0 mm
  • Colour
    Black
Hinge - Overall Length - 60.0 mm | 2.362 in ; Overall Width - 60.0 mm | 2.362 in ; Zinc Alloy

20033767


Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    8.0 mm
  • Overall Length
    60.0 mm
  • Overall Thickness
    15.0 mm
  • Overall Width
    60.0 mm
  • Colour
    Natural
Hinge - Overall Length - 50.0 mm | 1.969 in ; Overall Width - 76.0 mm | 2.992 in ; Stainless Steel

20042103


Stock Levels
2500 In stock
Attributes
  • Leaf Thickness
    6.0 mm
  • Overall Length
    50.0 mm
  • Overall Thickness
    12.0 mm
  • Overall Width
    76.0 mm
  • Colour
    Natural
Hinge - Overall Length - 47.0 mm | 1.85 in ; Overall Width - 46.5 mm | 1.831 in ; Stainless Steel

20042172


Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    5.0 mm
  • Overall Length
    47.0 mm
  • Overall Thickness
    7.3 mm
  • Overall Width
    46.5 mm
  • Colour
    Natural
Hinge - Overall Length - 100.0 mm | 3.937 in ; Overall Width - 114.0 mm | 4.488 in ; Stainless Steel

20042264


Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    6.0 mm
  • Overall Length
    100.0 mm
  • Overall Thickness
    28.0 mm
  • Overall Width
    114.0 mm
  • Colour
    Natural
Hinge - Overall Length - 35.0 mm | 1.378 in ; Overall Width - 38.0 mm | 1.496 in ; Stainless Steel

20042295


Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Length
    35.0 mm
  • Overall Thickness
    4.5 mm
  • Overall Width
    38.0 mm
  • Colour
    Natural
Hinge - Overall Length - 75.0 mm | 2.953 in ; Overall Width - 54.0 mm | 2.126 in ; Zinc Alloy

20034559


Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    11.0 mm
  • Overall Length
    75.0 mm
  • Overall Thickness
    20.0 mm
  • Overall Width
    54.0 mm
  • Colour
    Natural
Hinge - Overall Length - 59.0 mm | 2.323 in ; Overall Width - 44.7 mm | 1.76 in ; Zinc Alloy

20034658


Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    6.5 mm
  • Overall Length
    59.0 mm
  • Overall Thickness
    11.7 mm
  • Overall Width
    44.7 mm
  • Colour
    Natural
Hinge - Overall Length - 77.0 mm | 3.031 in ; Overall Width - 60.0 mm | 2.362 in ; Stainless Steel

20042189


Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    8.0 mm
  • Overall Length
    77.0 mm
  • Overall Thickness
    15.0 mm
  • Overall Width
    60.0 mm
  • Colour
    Natural
Hinge - Overall Length - 40.0 mm | 1.575 in ; Overall Width - 40.0 mm | 1.575 in ; Stainless Steel

20042097


Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    5.0 mm
  • Overall Length
    40.0 mm
  • Overall Thickness
    9.0 mm
  • Overall Width
    40.0 mm
  • Colour
    Natural
Hinge - Overall Length - 70.0 mm | 2.756 in ; Overall Width - 50.0 mm | 1.969 in ; Stainless Steel

20042424


Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Length
    70.0 mm
  • Overall Thickness
    2.0 mm
  • Overall Width
    50.0 mm
  • Colour
    Natural
Hinge - Overall Length - 75.0 mm | 2.953 in ; Overall Width - 50.0 mm | 1.969 in ; Stainless Steel

20042455


Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Length
    75.0 mm
  • Overall Thickness
    12.0 mm
  • Overall Width
    50.0 mm
  • Colour
    Natural
Hinge - Overall Length - 50.0 mm | 1.969 in ; Overall Width - 40.0 mm | 1.575 in ; Stainless Steel

20043056


Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Length
    50.0 mm
  • Overall Thickness
    6.0 mm
  • Overall Width
    40.0 mm
  • Colour
    Natural
Hinge - Overall Length - 30.0 mm | 1.181 in ; Overall Width - 30.0 mm | 1.181 in ; Zinc Alloy

20033750


Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    3.0 mm
  • Overall Length
    30.0 mm
  • Overall Thickness
    4.0 mm
  • Overall Width
    30.0 mm
  • Colour
    Natural
Hinge - Overall Length - 36.0 mm | 1.417 in ; Overall Width - 40.5 mm | 1.594 in ; PA

20034214


Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.9 mm
  • Overall Length
    36.0 mm
  • Overall Thickness
    2.9 mm
  • Overall Width
    40.5 mm
  • Colour
    White
Hinge - Overall Length - 131.0 mm | 5.157 in ; Overall Width - 108.0 mm | 4.252 in ; PA

20034221


Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    9.5 mm
  • Overall Length
    131.0 mm
  • Overall Thickness
    18.0 mm
  • Overall Width
    108.0 mm
  • Colour
    Black
Hinge - Overall Length - 60.0 mm | 2.362 in ; Overall Width - 38.0 mm | 1.496 in ; Stainless Steel

20042301


Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Length
    60.0 mm
  • Overall Thickness
    4.5 mm
  • Overall Width
    38.0 mm
  • Colour
    Natural
Hinge - Overall Length - 75.0 mm | 2.953 in ; Overall Width - 50.0 mm | 1.969 in ; Stainless Steel

20042387


Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Length
    75.0 mm
  • Overall Thickness
    4.3 mm
  • Overall Width
    50.0 mm
  • Colour
    Natural
Hinge - Overall Length - 79.5 mm | 3.13 in ; Overall Width - 40.0 mm | 1.575 in ; Stainless Steel

20042349


Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.5 mm
  • Overall Length
    79.5 mm
  • Overall Thickness
    2.5 mm
  • Overall Width
    40.0 mm
  • Colour
    Natural
Hinge - Overall Length - 90.0 mm | 3.543 in ; Overall Width - 60.0 mm | 2.362 in ; Stainless Steel

20042448


Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    3.0 mm
  • Overall Length
    90.0 mm
  • Overall Thickness
    12.0 mm
  • Overall Width
    60.0 mm
  • Colour
    Natural