Menu Search

Lobed Hand Knobs

In stock

Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
133 results
Product SKUs information
Item Code Price range Availability Stud Length Knob Diameter Thread Size Stud Material Mount Type Thread Length View
5.7536 RM - 6.3752 RM 51 In stock
20.0 mm
M8
7.9614 RM - 8.8216 RM 3023 In stock
40.0 mm
M8
18.8543 RM - 20.891 RM 2640 In stock
30.0 mm
M10
Steel
497496 5.8507 RM - 6.4826 RM 9019 In stock
20.0 mm
M8
4.8382 RM - 5.3609 RM 73235 In stock
20.0 mm
M8
7.239 RM - 8.0209 RM 15485 In stock
30.0 mm
M8
19.145 RM - 21.2133 RM 10 In stock
40.0 mm
M10
Steel
28.6842 RM - 31.7832 RM 27 In stock
25.0 mm
60.0 mm
M10
304 Stainless Steel
9.1968 RM - 10.1905 RM 11725 In stock
30.0 mm
M6
Steel
497497 5.2886 RM - 5.8599 RM 858 In stock
15.0 mm
M8
10.1504 RM - 11.2468 RM 20 In stock
25.0 mm
40.0 mm
M6
Steel
491333 15.4069 RM - 17.0714 RM 56 In stock
35.0 mm
50.0 mm
M6
Zinc Plated Steel
16.3582 RM - 18.1252 RM 19 In stock
40.0 mm
50.0 mm
M8
Zinc Plated Steel
9.4256 RM - 10.4437 RM 30 In stock
15.0 mm
28.0 mm
M5
Zinc Plated Steel
12.7572 RM - 14.1352 RM 46067 In stock
20.0 mm
M8
Steel
27.4295 RM - 30.3931 RM 429 In stock
30.0 mm
M10
Steel
1.9814 RM - 2.1956 RM 417 In stock
20.0 mm
30.0 mm
M6
Steel
Threaded Male
20.0 mm
5.0464 RM - 5.5916 RM 10 In stock
20.0 mm
M6
7.9657 RM - 8.8265 RM 360 In stock
20.0 mm
M8
24.5733 RM - 27.2286 RM 54 In stock
30.0 mm
60.0 mm
M12
Zinc Plated Steel
  • of 7
Handwheel M8 40.0 mm 20.0 mm Black Nylon

497471

Price Range
6.3752 RM - 5.7536 RM

Stock Levels
51 In stock
Attributes
  • Thread Size
    M8
  • Colour
    Black
  • Number of Lobes
    3
  • Stud Length
    20.0 mm
Handwheel M8 60.0 mm 40.0 mm Black Nylon

497485

Price Range
8.8216 RM - 7.9614 RM

Stock Levels
3023 In stock
Attributes
  • Thread Size
    M8
  • Colour
    Black
  • Number of Lobes
    3
  • Stud Length
    40.0 mm
Lobed Knob - ; Thread Size M10; Stud Length 30.0 mm | 1.181 in

462055

Price Range
20.891 RM - 18.8543 RM

Stock Levels
2640 In stock
Attributes
  • Thread Size
    M10
  • Colour
    Black
  • Stud Length
    30.0 mm
Handwheel M8 40.0 mm 20.0 mm Black Nylon

497496

Price Range
6.4826 RM - 5.8507 RM

Stock Levels
9019 In stock
Attributes
  • Thread Size
    M8
  • Colour
    Black
  • Number of Lobes
    6
  • Stud Length
    20.0 mm
Handwheel M8 50.0 mm 20.0 mm Black Nylon

465432

Price Range
5.3609 RM - 4.8382 RM

Stock Levels
73235 In stock
Attributes
  • Thread Size
    M8
  • Colour
    Black
  • Number of Lobes
    6
  • Stud Length
    20.0 mm
Handwheel M8 60.0 mm 30.0 mm Black Nylon

497482

Price Range
8.0209 RM - 7.239 RM

Stock Levels
15485 In stock
Attributes
  • Thread Size
    M8
  • Colour
    Black
  • Number of Lobes
    3
  • Stud Length
    30.0 mm
Lobed Knob - ; Thread Size M10; Stud Length 40.0 mm | 1.575 in

462056

Price Range
21.2133 RM - 19.145 RM

Stock Levels
10 In stock
Attributes
  • Thread Size
    M10
  • Colour
    Black
  • Stud Length
    40.0 mm
Lobed Knob - Knob Diameter 60.0 mm | 2.362 in; Thread Size M10; Stud Length 25.0 mm | 0.984 in

493953

Price Range
31.7832 RM - 28.6842 RM

Stock Levels
27 In stock
Attributes
  • Thread Size
    M10
  • Knob Diameter
    60.0 mm
  • Colour
    Black
  • Stud Length
    25.0 mm
Lobed Knob - ; Thread Size M6; Stud Length 30.0 mm | 1.181 in

462052

Price Range
10.1905 RM - 9.1968 RM

Stock Levels
11725 In stock
Attributes
  • Thread Size
    M6
  • Colour
    Black
  • Stud Length
    30.0 mm
Handwheel M8 40.0 mm 15.0 mm Black Nylon

497497

Price Range
5.8599 RM - 5.2886 RM

Stock Levels
858 In stock
Attributes
  • Thread Size
    M8
  • Colour
    Black
  • Number of Lobes
    4
  • Stud Length
    15.0 mm
Lobed Knob - Knob Diameter 40.0 mm | 1.575 in; Thread Size M6; Stud Length 25.0 mm | 0.984 in

493908

Price Range
11.2468 RM - 10.1504 RM

Stock Levels
20 In stock
Attributes
  • Thread Size
    M6
  • Knob Diameter
    40.0 mm
  • Stud Length
    25.0 mm
Lobed Knob - Knob Diameter 50.0 mm | 1.969 in; Thread Size M6; Stud Length 35.0 mm | 1.378 in

491333

Price Range
17.0714 RM - 15.4069 RM

Stock Levels
56 In stock
Attributes
  • Thread Size
    M6
  • Knob Diameter
    50.0 mm
  • Colour
    Black
  • Stud Length
    35.0 mm
Lobed Knob - Knob Diameter 50.0 mm | 1.969 in; Thread Size M8; Stud Length 40.0 mm | 1.575 in

491335

Price Range
18.1252 RM - 16.3582 RM

Stock Levels
19 In stock
Attributes
  • Thread Size
    M8
  • Knob Diameter
    50.0 mm
  • Colour
    Black
  • Stud Length
    40.0 mm
Lobed Knob - Knob Diameter 28.0 mm | 1.102 in; Thread Size M5; Stud Length 15.0 mm | 0.591 in

491318

Price Range
10.4437 RM - 9.4256 RM

Stock Levels
30 In stock
Attributes
  • Thread Size
    M5
  • Knob Diameter
    28.0 mm
  • Colour
    Black
  • Stud Length
    15.0 mm
Lobed Knob - ; Thread Size M8; Stud Length 20.0 mm | 0.787 in

462060

Price Range
14.1352 RM - 12.7572 RM

Stock Levels
46067 In stock
Attributes
  • Thread Size
    M8
  • Colour
    Black
  • Stud Length
    20.0 mm
Lobed Knob - ; Thread Size M10; Stud Length 30.0 mm | 1.181 in

462065

Price Range
30.3931 RM - 27.4295 RM

Stock Levels
429 In stock
Attributes
  • Thread Size
    M10
  • Colour
    Black
  • Stud Length
    30.0 mm
Lobed Knob - Knob Diameter 30.0 mm | 1.181 in; Thread Size M6; Stud Length 20.0 mm | 0.787 in

465423

Price Range
2.1956 RM - 1.9814 RM

Stock Levels
417 In stock
Attributes
  • Thread Size
    M6
  • Knob Diameter
    30.0 mm
  • Overall Diameter
    30.0 mm
  • Colour
    Black
  • Mount Type
    Threaded Male
Handwheel M6 40.0 mm 20.0 mm Black Nylon

497470

Price Range
5.5916 RM - 5.0464 RM

Stock Levels
10 In stock
Attributes
  • Thread Size
    M6
  • Colour
    Black
  • Number of Lobes
    3
  • Stud Length
    20.0 mm
Handwheel M8 60.0 mm 20.0 mm Black Nylon

497475

Price Range
8.8265 RM - 7.9657 RM

Stock Levels
360 In stock
Attributes
  • Thread Size
    M8
  • Colour
    Black
  • Number of Lobes
    4
  • Stud Length
    20.0 mm
Lobed Knob - Knob Diameter 60.0 mm | 2.362 in; Thread Size M12; Stud Length 30.0 mm | 1.181 in

493955

Price Range
27.2286 RM - 24.5733 RM

Stock Levels
54 In stock
Attributes
  • Thread Size
    M12
  • Knob Diameter
    60.0 mm
  • Colour
    Black
  • Stud Length
    30.0 mm