Menu Search

Machine Screws - Countersunk

In stock

Countersunk machine screws have a flat head with a tapered bottom, allowing the screw to rest flush with the surface of the material to which it is fastened, making them excellent for situations where the head is not visible. This keeps the skin and clothes from snagging.

Usually threaded down the shaft and may be tightened with a screwdriver or equivalent equipment. It is simple to install and remove, providing a tidy and visually pleasing finish while remaining useful. They are long-lasting, corrosion-resistant, and lightweight. Used in applications such as handrails, furniture and lighting fixtures.

  • Material: PA, Nylon, PPS, Reny, PEEK, PP, PVDF
  • Colour: Natural, Black, Beige, Light Brown, Tan
  • Material Flammability Standard: , UL94 V-0, UL94 HB

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
234 results
Product SKUs information
Item Code Price range Availability Specifications Thread Size Colour Material Thread Length Drive Type View
0.1603 RM - 0.1778 RM 596864 In stock
DIN 963, ISO 2009, NF E 25-123
M3
Black
Nylon 6/6
6.3 mm
Slotted Drive
0.1342 RM - 0.1481 RM 9326 In stock
DIN 963, ISO 2009, NF E 25-123
M4
Natural
Nylon 6/6
13.3 mm
Slotted Drive
0.3327 RM - 0.3685 RM 661 In stock
DIN 963, ISO 2009, NF E 25-123
M6
Natural
PP
16.7 mm
Slotted Drive
0.2142 RM - 0.2373 RM 40 In stock
DIN 963, ISO 2009, NF E 25-123
M5
Natural
Nylon 6/6
5.5 mm
Slotted Drive
34.4676 RM - 38.1906 RM 8189 In stock
UL94 V-0
M6
Light Brown
PEEK
Crossed Drive
1.0763 RM - 1.1929 RM 1483 In stock
DIN 963, ISO 2009, NF E 25-123
M10
Natural
PP
35.0 mm
Slotted Drive
1.9122 RM - 2.1186 RM 2258 In stock
DIN 963, ISO 2009, NF E 25-123
M5
Natural
PVDF
22.3 mm
Slotted Drive
0.4316 RM - 0.4789 RM 109274 In stock
DIN 963, ISO 2009, NF E 25-123
M8
Natural
Nylon 6/6
20.3 mm
Slotted Drive
0.4346 RM - 0.4814 RM 20871 In stock
DIN 963, ISO 2009, NF E 25-123
M6
Natural
Nylon 6/6
36.7 mm
Slotted Drive
5.7979 RM - 6.4238 RM 70507 In stock
UL94 V-0
M3
Light Brown
PEEK
Crossed Drive
0.4977 RM - 0.5518 RM 13684 In stock
DIN 963, ISO 2009, NF E 25-123
M8
Natural
PP
15.3 mm
Slotted Drive
11.2492 RM - 12.4651 RM 2305 In stock
UL94 V-0
M4
Light Brown
PEEK
Crossed Drive
0.1706 RM - 0.1888 RM 25120 In stock
DIN 963, ISO 2009, NF E 25-123
M5
Natural
Nylon 6/6
9.3 mm
Slotted Drive
0.1615 RM - 0.1791 RM 14620 In stock
DIN 963, ISO 2009, NF E 25-123
M4
Black
Nylon 6/6
7.3 mm
Slotted Drive
0.1803 RM - 0.2003 RM 13796 In stock
DIN 963, ISO 2009, NF E 25-123
M5
Natural
Nylon 6/6
17.3 mm
Slotted Drive
26.0017 RM - 28.8111 RM 50 In stock
UL94 V-0
M6
Light Brown
PEEK
Crossed Drive
17.4812 RM - 19.3697 RM 3200 In stock
UL94 V-0
M5
Light Brown
PEEK
Crossed Drive
0.1579 RM - 0.1742 RM 12701 In stock
DIN 963, ISO 2009, NF E 25-123
M3
Black
Nylon 6/6
14.3 mm
Slotted Drive
17.5169 RM - 19.4091 RM 1910 In stock
UL94 V-0
M5
Light Brown
PEEK
Crossed Drive
0.2307 RM - 0.255 RM 1940 In stock
DIN 963, ISO 2009, NF E 25-123
M4
Natural
Nylon 6/6
27.3 mm
Slotted Drive
  • of 12
Black Nylon 6/6 Slotted Drive Flat Countersunk Head Machine Screw - Thread Size M3; Thread Length 6.3 mm | 0.248 in; Head Diameter 6.0 mm | 0.236 in; Head Height 1.7 mm | 0.067 in

0100080001VR

Price Range
0.1778 RM - 0.1603 RM

Stock Levels
596864 In stock
Attributes
  • Head Height
    1.7 mm
  • Thread Length
    6.3 mm
  • Thread Size
    M3
  • Colour
    Black
  • Countersunk Screw Degree
    90
Natural Nylon 6/6 Slotted Drive Flat Countersunk Head Machine Screw - Thread Size M4; Thread Length 13.3 mm | 0.524 in; Head Diameter 7.8 mm | 0.307 in; Head Height 2.7 mm | 0.106 in

0100210000VR

Price Range
0.1481 RM - 0.1342 RM

Stock Levels
9326 In stock
Attributes
  • Head Height
    2.7 mm
  • Thread Length
    13.3 mm
  • Thread Size
    M4
  • Colour
    Natural
  • Countersunk Screw Degree
    90
Natural PP Slotted Drive Countersunk Head Machine Screw - Thread Size M6; Thread Length 16.7 mm | 0.657 in; Head Diameter 11.0 mm | 0.433 in; Head Height 3.3 mm | 0.13 in

0100460300VR

Price Range
0.3685 RM - 0.3327 RM

Stock Levels
661 In stock
Attributes
  • Head Height
    3.3 mm
  • Thread Length
    16.7 mm
  • Thread Size
    M6
  • Colour
    Natural
  • Countersunk Screw Degree
    90
Natural Nylon 6/6 Slotted Drive Flat Countersunk Head Machine Screw - Thread Size M5; Thread Length 5.5 mm | 0.217 in; Head Diameter 10.3 mm | 0.406 in; Head Height 2.5 mm | 0.098 in

0100810000VR

Price Range
0.2373 RM - 0.2142 RM

Stock Levels
40 In stock
Attributes
  • Head Height
    2.5 mm
  • Thread Length
    5.5 mm
  • Thread Size
    M5
  • Colour
    Natural
  • Countersunk Screw Degree
    90
Light Brown PEEK Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M6; ; Head Diameter 12.0 mm | 0.472 in

181062070409

Price Range
38.1906 RM - 34.4676 RM

Stock Levels
8189 In stock
Attributes
  • Thread Size
    M6
  • Colour
    Light Brown
  • Countersunk Screw Degree
    90
  • Material
    PEEK
  • Drive Type
    Crossed Drive
Natural PP Slotted Drive Countersunk Head Machine Screw - Thread Size M10; Thread Length 35.0 mm | 1.378 in; Head Diameter 17.5 mm | 0.689 in; Head Height 5.0 mm | 0.197 in

0100770300VR

Price Range
1.1929 RM - 1.0763 RM

Stock Levels
1483 In stock
Attributes
  • Head Height
    5.0 mm
  • Thread Length
    35.0 mm
  • Thread Size
    M10
  • Colour
    Natural
  • Countersunk Screw Degree
    90
Natural PVDF Slotted Drive Countersunk Head Machine Screw - Thread Size M5; Thread Length 22.3 mm | 0.878 in; Head Diameter 10.0 mm | 0.394 in; Head Height 2.7 mm | 0.106 in

0100340500VR

Price Range
2.1186 RM - 1.9122 RM

Stock Levels
2258 In stock
Attributes
  • Head Height
    2.7 mm
  • Thread Length
    22.3 mm
  • Thread Size
    M5
  • Colour
    Natural
  • Countersunk Screw Degree
    90
Natural Nylon 6/6 Slotted Drive Flat Countersunk Head Machine Screw - Thread Size M8; Thread Length 20.3 mm | 0.799 in; Head Diameter 14.5 mm | 0.571 in; Head Height 4.7 mm | 0.185 in

0100700000VR

Price Range
0.4789 RM - 0.4316 RM

Stock Levels
109274 In stock
Attributes
  • Head Height
    4.7 mm
  • Thread Length
    20.3 mm
  • Thread Size
    M8
  • Colour
    Natural
  • Countersunk Screw Degree
    90
Natural Nylon 6/6 Slotted Drive Flat Countersunk Head Machine Screw - Thread Size M6; Thread Length 36.7 mm | 1.445 in; Head Diameter 11.0 mm | 0.433 in; Head Height 3.3 mm | 0.13 in

0100520000VR

Price Range
0.4814 RM - 0.4346 RM

Stock Levels
20871 In stock
Attributes
  • Head Height
    3.3 mm
  • Thread Length
    36.7 mm
  • Thread Size
    M6
  • Colour
    Natural
  • Countersunk Screw Degree
    90
Light Brown PEEK Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M3; ; Head Diameter 6.0 mm | 0.236 in

181030670409

Price Range
6.4238 RM - 5.7979 RM

Stock Levels
70507 In stock
Attributes
  • Thread Size
    M3
  • Colour
    Light Brown
  • Countersunk Screw Degree
    90
  • Material
    PEEK
  • Drive Type
    Crossed Drive
Natural PP Slotted Drive Countersunk Head Machine Screw - Thread Size M8; Thread Length 15.3 mm | 0.602 in; Head Diameter 14.5 mm | 0.571 in; Head Height 4.7 mm | 0.185 in

0100690300VR

Price Range
0.5518 RM - 0.4977 RM

Stock Levels
13684 In stock
Attributes
  • Head Height
    4.7 mm
  • Thread Length
    15.3 mm
  • Thread Size
    M8
  • Colour
    Natural
  • Countersunk Screw Degree
    90
Light Brown PEEK Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M4; ; Head Diameter 8.0 mm | 0.315 in

181041670409

Price Range
12.4651 RM - 11.2492 RM

Stock Levels
2305 In stock
Attributes
  • Thread Size
    M4
  • Colour
    Light Brown
  • Countersunk Screw Degree
    90
  • Material
    PEEK
  • Drive Type
    Crossed Drive
Natural Nylon 6/6 Slotted Drive Flat Countersunk Head Machine Screw - Thread Size M5; Thread Length 9.3 mm | 0.366 in; Head Diameter 9.0 mm | 0.354 in; Head Height 2.7 mm | 0.106 in

0100290000VR

Price Range
0.1888 RM - 0.1706 RM

Stock Levels
25120 In stock
Attributes
  • Head Height
    2.7 mm
  • Thread Length
    9.3 mm
  • Thread Size
    M5
  • Colour
    Natural
  • Countersunk Screw Degree
    90
Black Nylon 6/6 Slotted Drive Flat Countersunk Head Machine Screw - Thread Size M4; Thread Length 7.3 mm | 0.287 in; Head Diameter 7.8 mm | 0.307 in; Head Height 2.7 mm | 0.106 in

0100180001VR

Price Range
0.1791 RM - 0.1615 RM

Stock Levels
14620 In stock
Attributes
  • Head Height
    2.7 mm
  • Thread Length
    7.3 mm
  • Thread Size
    M4
  • Colour
    Black
  • Countersunk Screw Degree
    90
Natural Nylon 6/6 Slotted Drive Flat Countersunk Head Machine Screw - Thread Size M5; Thread Length 17.3 mm | 0.681 in; Head Diameter 10.0 mm | 0.394 in; Head Height 2.7 mm | 0.106 in

0100330000VR

Price Range
0.2003 RM - 0.1803 RM

Stock Levels
13796 In stock
Attributes
  • Head Height
    2.7 mm
  • Thread Length
    17.3 mm
  • Thread Size
    M5
  • Colour
    Natural
  • Countersunk Screw Degree
    90
Light Brown PEEK Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M6; ; Head Diameter 12.0 mm | 0.472 in

181061070409

Price Range
28.8111 RM - 26.0017 RM

Stock Levels
50 In stock
Attributes
  • Thread Size
    M6
  • Colour
    Light Brown
  • Countersunk Screw Degree
    90
  • Material
    PEEK
  • Drive Type
    Crossed Drive
Light Brown PEEK Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M5; ; Head Diameter 10.0 mm | 0.394 in

181051070409

Price Range
19.3697 RM - 17.4812 RM

Stock Levels
3200 In stock
Attributes
  • Thread Size
    M5
  • Colour
    Light Brown
  • Countersunk Screw Degree
    90
  • Material
    PEEK
  • Drive Type
    Crossed Drive
Black Nylon 6/6 Slotted Drive Flat Countersunk Head Machine Screw - Thread Size M3; Thread Length 14.3 mm | 0.563 in; Head Diameter 6.0 mm | 0.236 in; Head Height 1.7 mm | 0.067 in

0100120001VR

Price Range
0.1742 RM - 0.1579 RM

Stock Levels
12701 In stock
Attributes
  • Head Height
    1.7 mm
  • Thread Length
    14.3 mm
  • Thread Size
    M3
  • Colour
    Black
  • Countersunk Screw Degree
    90
Light Brown PEEK Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M5; ; Head Diameter 10.0 mm | 0.394 in

181050870409

Price Range
19.4091 RM - 17.5169 RM

Stock Levels
1910 In stock
Attributes
  • Thread Size
    M5
  • Colour
    Light Brown
  • Countersunk Screw Degree
    90
  • Material
    PEEK
  • Drive Type
    Crossed Drive
Natural Nylon 6/6 Slotted Drive Flat Countersunk Head Machine Screw - Thread Size M4; Thread Length 27.3 mm | 1.075 in; Head Diameter 7.8 mm | 0.307 in; Head Height 2.7 mm | 0.106 in

0100240000VR

Price Range
0.255 RM - 0.2307 RM

Stock Levels
1940 In stock
Attributes
  • Head Height
    2.7 mm
  • Thread Length
    27.3 mm
  • Thread Size
    M4
  • Colour
    Natural
  • Countersunk Screw Degree
    90