Menu Search

Masking Flangeless Plugs

In stock

Masking Flangeless Plugs are a type of plug that is used to cover holes without masking the surrounding area. They protect against contaminants, dust, dirt, damage, or undesired substances. It features conical rings and a hollow core, which allows many different areas to be masked.

Furthermore, the pull tab makes them simple to install and remove, allowing for smooth insertion and a snug fit that eliminates unwanted leaks or seepage. The reusable nature of the material used in these plugs allows for various uses, minimising the need for frequent replacements and helping to reduce waste. They can be utilised in multiple applications, such as powder coating, painting, plating, and sealing.

  • Material: EPDM, Silicone, TPE, PVC
  • Colour: Black, Natural, Blue, Green, Purple, Orange, Yellow, Pink, Red

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
6 results
Product SKUs information
Item Code Price range Availability Colour Material Minimum Overall Diameter Maximum Overall Diameter View
0.4033 RM - 0.4471 RM 59973 In stock
Black
PVC
6.0 mm
8.0 mm
0.5568 RM - 0.617 RM 58616 In stock
Black
PVC
10.0 mm
12.0 mm
0.6386 RM - 0.7074 RM 63625 In stock
Black
PVC
12.0 mm
14.0 mm
0.7524 RM - 0.8335 RM 1635 In stock
Black
PVC
14.0 mm
16.0 mm
0.9293 RM - 1.0296 RM 299 In stock
Black
PVC
16.5 mm
18.0 mm
0.4652 RM - 0.5154 RM 77758 In stock
Black
PVC
8.0 mm
10.0 mm
Masking Flangeless Plug - 25.0 mm ; 60 °C | 140 °F ; Black

11132

Price Range
0.4471 RM - 0.4033 RM

Stock Levels
59973 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Fitting Height
    25.0 mm
  • Minimum Overall Diameter
    6.0 mm
Masking Flangeless Plug - 25.0 mm ; 60 °C | 140 °F ; Black

11134

Price Range
0.617 RM - 0.5568 RM

Stock Levels
58616 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Fitting Height
    25.0 mm
  • Minimum Overall Diameter
    10.0 mm
Masking Flangeless Plug - 25.0 mm ; 60 °C | 140 °F ; Black

11135

Price Range
0.7074 RM - 0.6386 RM

Stock Levels
63625 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Fitting Height
    25.0 mm
  • Minimum Overall Diameter
    12.0 mm
Masking Flangeless Plug - 25.0 mm ; 60 °C | 140 °F ; Black

11136

Price Range
0.8335 RM - 0.7524 RM

Stock Levels
1635 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Fitting Height
    25.0 mm
  • Minimum Overall Diameter
    14.0 mm
Masking Flangeless Plug - 25.0 mm ; 60 °C | 140 °F ; Black

11137

Price Range
1.0296 RM - 0.9293 RM

Stock Levels
299 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Fitting Height
    25.0 mm
  • Minimum Overall Diameter
    16.5 mm
Masking Flangeless Plug - 25.0 mm ; 60 °C | 140 °F ; Black

11133

Price Range
0.5154 RM - 0.4652 RM

Stock Levels
77758 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Fitting Height
    25.0 mm
  • Minimum Overall Diameter
    8.0 mm