Menu Search

Masking Washer Plugs

In stock

These High Temperature Washer Plugs are used to mask the surface around a threaded or plain hole, with an integrated washer and plug that allows them to function as a single item. They are long-lasting and resistant to chemicals, temperature changes, and abrasion.

These plugs are simple to install and remove, and their design assures a snug fit, a secure seal, and the prevention of leakage or contamination. They can withstand high temperatures of up to 250 degrees Celsius and are used in various applications such as powder coating, painting, plating, sealing, automotive assembly, and electronics manufacturing.

  • Material: Silicone, EPDM
  • Colour: Grey, Natural, Black, Clear, White, Dark Green, Yellow, Pink, Purple

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
29 results
Product SKUs information
Item Code Price range Availability Minimum Plug Diameter Colour Material View
0.882 RM - 0.9777 RM 3051 In stock
9.9 mm
Natural
Silicone
0.5668 RM - 0.6281 RM 8763 In stock
3.2 mm
Natural
Silicone
0.3835 RM - 0.4243 RM 8742 In stock
4.9 mm
Yellow
Silicone
0.3105 RM - 0.345 RM 37292 In stock
5.0 mm
Natural
Silicone
1.3653 RM - 1.5124 RM 52697 In stock
10.9 mm
Pink
Silicone
1.0512 RM - 1.1645 RM 98320 In stock
8.7 mm
Grey
Silicone
0.3193 RM - 0.3537 RM 2694 In stock
5.1 mm
Natural
Silicone
0.4926 RM - 0.5458 RM 11786 In stock
6.0 mm
Natural
Silicone
0.3082 RM - 0.3409 RM 83370 In stock
4.6 mm
Natural
Silicone
0.2586 RM - 0.2866 RM 165974 In stock
4.5 mm
Natural
Silicone
1.4178 RM - 1.5707 RM 15409 In stock
Grey
Silicone
0.2539 RM - 0.2802 RM 2698 In stock
3.3 mm
Natural
Silicone
0.7034 RM - 0.7781 RM 222933 In stock
7.0 mm
Natural
Silicone
0.1979 RM - 0.2195 RM 3052 In stock
3.6 mm
Natural
Silicone
0.8779 RM - 0.973 RM 48 In stock
7.1 mm
Natural
Silicone
2.2251 RM - 2.4655 RM 96196 In stock
10.9 mm
Natural
Silicone
0.2959 RM - 0.328 RM 1930 In stock
3.5 mm
Natural
Silicone
1.8818 RM - 2.0861 RM 6795 In stock
11.7 mm
Purple
Silicone
35-UWPP-M8 0.694 RM - 0.7687 RM 84967 In stock
7.2 mm
Grey
Silicone
0.2066 RM - 0.2294 RM 44531 In stock
3.6 mm
Dark Green
Silicone
  • of 2
Masking Washer Plug - Minimum Plug Diameter - 9.9 mm | 0.39 in ; 11.5 mm | 0.453 in ; Washer Diameter - 12.7 mm | 0.5 in ; Natural

43399

Price Range
0.9777 RM - 0.882 RM

Stock Levels
3051 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Washer Diameter
    12.7 mm
  • Minimum Plug Diameter
    9.9 mm
Masking Washer Plug - Minimum Plug Diameter - 3.2 mm | 0.126 in ; 6.5 mm | 0.256 in ; Washer Diameter - 15.9 mm | 0.626 in ; Natural

499032

Price Range
0.6281 RM - 0.5668 RM

Stock Levels
8763 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Washer Diameter
    15.9 mm
  • Minimum Plug Diameter
    3.2 mm
Masking Washer Plug - Minimum Plug Diameter - 4.9 mm | 0.193 in ; 4.9 mm | 0.193 in ; Washer Diameter - 14.3 mm | 0.563 in ; Yellow

35-UWPP-562

Price Range
0.4243 RM - 0.3835 RM

Stock Levels
8742 In stock
Attributes
  • Fitting Style
    Pull Tab
  • Colour
    Yellow
  • Full Material
    Silicone Rubber
  • Washer Diameter
    14.3 mm
  • Minimum Plug Diameter
    4.9 mm
Masking Washer Plug - Minimum Plug Diameter - 5.0 mm | 0.197 in ; 5.8 mm | 0.228 in ; Washer Diameter - 7.9 mm | 0.311 in ; Natural

499025

Price Range
0.345 RM - 0.3105 RM

Stock Levels
37292 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Washer Diameter
    7.9 mm
  • Minimum Plug Diameter
    5.0 mm
Masking Washer Plug - Minimum Plug Diameter - 10.9 mm | 0.429 in ; 10.9 mm | 0.429 in ; Washer Diameter - 20.0 mm | 0.787 in ; Pink

35-UWPP-M12

Price Range
1.5124 RM - 1.3653 RM

Stock Levels
52697 In stock
Attributes
  • Fitting Style
    Pull Tab
  • Colour
    Pink
  • Full Material
    Silicone Rubber
  • Washer Diameter
    20.0 mm
  • Minimum Plug Diameter
    10.9 mm
Masking Washer Plug - Minimum Plug Diameter - 8.7 mm | 0.343 in ; 8.7 mm | 0.343 in ; Washer Diameter - 20.6 mm | 0.811 in ; Grey

35-UWPP-812

Price Range
1.1645 RM - 1.0512 RM

Stock Levels
98320 In stock
Attributes
  • Fitting Style
    Pull Tab
  • Colour
    Grey
  • Full Material
    Silicone Rubber
  • Washer Diameter
    20.6 mm
  • Minimum Plug Diameter
    8.7 mm
Masking Washer Plug - Minimum Plug Diameter - 5.1 mm | 0.201 in ; 7.0 mm | 0.276 in ; Washer Diameter - 9.5 mm | 0.374 in ; Natural

43398

Price Range
0.3537 RM - 0.3193 RM

Stock Levels
2694 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Washer Diameter
    9.5 mm
  • Minimum Plug Diameter
    5.1 mm
Masking Washer Plug - Minimum Plug Diameter - 6.0 mm | 0.236 in ; 6.3 mm | 0.248 in ; Washer Diameter - 12.7 mm | 0.5 in ; Natural

499031

Price Range
0.5458 RM - 0.4926 RM

Stock Levels
11786 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Washer Diameter
    12.7 mm
  • Minimum Plug Diameter
    6.0 mm
Masking Washer Plug - Minimum Plug Diameter - 4.6 mm | 0.181 in ; 4.6 mm | 0.181 in ; Washer Diameter - 9.5 mm | 0.374 in ; Natural

499028

Price Range
0.3409 RM - 0.3082 RM

Stock Levels
83370 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Washer Diameter
    9.5 mm
  • Minimum Plug Diameter
    4.6 mm
Masking Washer Plug - Minimum Plug Diameter - 4.5 mm | 0.177 in ; 4.5 mm | 0.177 in ; Washer Diameter - 10.0 mm | 0.394 in ; Natural

35-UWPP-M5

Price Range
0.2866 RM - 0.2586 RM

Stock Levels
165974 In stock
Attributes
  • Fitting Style
    Pull Tab
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Washer Diameter
    10.0 mm
  • Minimum Plug Diameter
    4.5 mm
Flanged Cap - Compatible Thread Standard Metric Threads ; Compatible Thread Sizes M14 ; Inside Diameter 9.6 mm | 0.378 in ; Grey

35-SCF-M14

Price Range
1.5707 RM - 1.4178 RM

Stock Levels
15409 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Grey
  • Full Material
    Silicone
  • Washer Diameter
    17.5 mm
Masking Washer Plug - Minimum Plug Diameter - 3.3 mm | 0.13 in ; 3.8 mm | 0.15 in ; Washer Diameter - 9.5 mm | 0.374 in ; Natural

499026

Price Range
0.2802 RM - 0.2539 RM

Stock Levels
2698 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Washer Diameter
    9.5 mm
  • Minimum Plug Diameter
    3.3 mm
Masking Washer Plug - Minimum Plug Diameter - 7.0 mm | 0.276 in ; 9.5 mm | 0.374 in ; Washer Diameter - 12.7 mm | 0.5 in ; Natural

43401

Price Range
0.7781 RM - 0.7034 RM

Stock Levels
222933 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Washer Diameter
    12.7 mm
  • Minimum Plug Diameter
    7.0 mm
Masking Washer Plug - Minimum Plug Diameter - 3.6 mm | 0.142 in ; 4.6 mm | 0.181 in ; Washer Diameter - 7.9 mm | 0.311 in ; Natural

43397

Price Range
0.2195 RM - 0.1979 RM

Stock Levels
3052 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Washer Diameter
    7.9 mm
  • Minimum Plug Diameter
    3.6 mm
Masking Washer Plug - Minimum Plug Diameter - 7.1 mm | 0.28 in ; 8.7 mm | 0.343 in ; Washer Diameter - 17.0 mm | 0.669 in ; Natural

499033

Price Range
0.973 RM - 0.8779 RM

Stock Levels
48 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Washer Diameter
    17.0 mm
  • Minimum Plug Diameter
    7.1 mm
Masking Washer Plug - Minimum Plug Diameter - 10.9 mm | 0.429 in ; 12.7 mm | 0.5 in ; Washer Diameter - 24.0 mm | 0.945 in ; Natural

499035

Price Range
2.4655 RM - 2.2251 RM

Stock Levels
96196 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Washer Diameter
    24.0 mm
  • Minimum Plug Diameter
    10.9 mm
Masking Washer Plug - Minimum Plug Diameter - 3.5 mm | 0.138 in ; 5.0 mm | 0.197 in ; Washer Diameter - 9.5 mm | 0.374 in ; Natural

499027

Price Range
0.328 RM - 0.2959 RM

Stock Levels
1930 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Washer Diameter
    9.5 mm
  • Minimum Plug Diameter
    3.5 mm
Masking Washer Plug - Minimum Plug Diameter - 11.7 mm | 0.461 in ; 11.7 mm | 0.461 in ; Washer Diameter - 26.9 mm | 1.059 in ; Purple

35-UWPP-1060

Price Range
2.0861 RM - 1.8818 RM

Stock Levels
6795 In stock
Attributes
  • Fitting Style
    Pull Tab
  • Colour
    Purple
  • Full Material
    Silicone Rubber
  • Washer Diameter
    26.9 mm
  • Minimum Plug Diameter
    11.7 mm
Masking Washer Plug - Minimum Plug Diameter - 7.2 mm | 0.283 in ; 7.2 mm | 0.283 in ; Washer Diameter - 15.0 mm | 0.591 in ; Grey

35-UWPP-M8

Price Range
0.7687 RM - 0.694 RM

Stock Levels
84967 In stock
Attributes
  • Fitting Style
    Pull Tab
  • Colour
    Grey
  • Full Material
    Silicone Rubber
  • Washer Diameter
    15.0 mm
  • Minimum Plug Diameter
    7.2 mm
Masking Washer Plug - Minimum Plug Diameter - 3.6 mm | 0.142 in ; 3.6 mm | 0.142 in ; Washer Diameter - 10.0 mm | 0.394 in ; Dark Green

35-UWPP-M4

Price Range
0.2294 RM - 0.2066 RM

Stock Levels
44531 In stock
Attributes
  • Fitting Style
    Pull Tab
  • Colour
    Dark Green
  • Full Material
    Silicone Rubber
  • Washer Diameter
    10.0 mm
  • Minimum Plug Diameter
    3.6 mm