Menu Search

Swing Handle - Zinc Alloy ; ; ; Handle Length 87.5 mm | 3.445 in

Swing handle with Die Cast Zinc body and shaft with zinc plating cam.
Item code:

20022242

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 32.3615 RM
500 + 30.7435 RM
Standard pack: 100

Order in multiple of 100

Total price

3,236.15 RM

100 x 32.3615 RM

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Handle Length 87.5 mm
Handle Width 28.5 mm
Panel Thickness Range 1.0 - 3.0 mm
Handle Material Zinc Alloy
Body Material Zinc Alloy
Handle Shape Oval

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you within 2 working days

Contact us