Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Swing Handles are a type of pivot handle most commonly used for latching and unlatching doors and other access hardware objects.
Our range of Mini Swing Handles are ideal for small cabinets and enclosures, providing a single locking point. They are a great space-saving options due to their smaller handle size. The handles are available in a choice of stylish finishes, and come in a choice of oval or rectangular handle shape.
A Mini Swing Handle can be used across the industrial and construction industries, where the opening and closing of cabinet doors requires easy access.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Handle Length | Handle Shape | Colour | Handle Material | Handle Width | View | |
|---|---|---|---|---|---|---|---|---|
| 17.7142 RM - 18.6473 RM | Request the lead time here |
3.346 in
85.0 mm
|
Rectangular
|
Natural
|
Zinc Alloy
|
1.102 in
28.0 mm
|
||
| 33.3622 RM - 35.1183 RM | Request the lead time here |
3.504 in
89.0 mm
|
Oval
|
Grey
|
Zinc Alloy
|
|
||
| 28.6569 RM - 30.1648 RM | Request the lead time here |
4.606 in
117.0 mm
|
Rectangular
|
Grey
|
Zinc Alloy
|
1.181 in
30.0 mm
|
||
| 16.5912 RM - 17.4642 RM | Request the lead time here |
3.543 in
90.0 mm
|
Rectangular
|
Natural
|
Zinc Alloy
|
1.063 in
27.0 mm
|
||
| 76.1857 RM - 84.4161 RM | Request the lead time here |
|
|
Black
|
Nylon
|
|
||
| 87.9522 RM - 97.4536 RM | Request the lead time here |
|
|
Black
|
Nylon
|
|
||
| 24.5818 RM - 25.8754 RM | Request the lead time here |
2.992 in
76.0 mm
|
Rectangular
|
Grey
|
Zinc Alloy
|
1.063 in
27.0 mm
|
||
| 41.0133 RM - 43.1714 RM | Request the lead time here |
4.213 in
107.0 mm
|
Oval
|
Grey
|
Zinc Alloy
|
1.102 in
28.0 mm
|
||
| 82.4784 RM - 91.388 RM | Request the lead time here |
|
|
Black
|
Die Cast Zinc Alloy
|
|
||
| 88.0177 RM - 97.5265 RM | 19 In stock |
|
|
Black
|
Nylon
|
|
||
| 68.8939 RM - 76.3369 RM | 24 In stock |
|
|
Black
|
Nylon
|
|
||
| 15.796 RM - 16.6265 RM | Request the lead time here |
3.346 in
85.0 mm
|
Rectangular
|
Natural
|
Zinc Alloy
|
1.102 in
28.0 mm
|
||
| 50.3753 RM - 53.0263 RM | Request the lead time here |
4.843 in
123.0 mm
|
Oval
|
Grey
|
Zinc Alloy
|
1.102 in
28.0 mm
|
||
| 52.6741 RM - 55.4472 RM | Request the lead time here |
5.787 in
147.0 mm
|
Rectangular
|
Grey
|
Zinc Alloy
|
1.299 in
33.0 mm
|
||
| 15.2448 RM - 16.0473 RM | Request the lead time here |
3.622 in
92.0 mm
|
Rectangular
|
Natural
|
Zinc Alloy
|
0.945 in
24.0 mm
|
||
| 32.2913 RM - 33.9904 RM | Request the lead time here |
3.465 in
88.0 mm
|
Rectangular
|
Grey
|
Zinc Alloy
|
1.122 in
28.5 mm
|
||
| 16.0582 RM - 16.9032 RM | Request the lead time here |
3.622 in
92.0 mm
|
Rectangular
|
Natural
|
Zinc Alloy
|
0.945 in
24.0 mm
|
||
| 31.9732 RM - 33.656 RM | Request the lead time here |
3.445 in
87.5 mm
|
Oval
|
|
Zinc Alloy
|
1.122 in
28.5 mm
|
||
| 105.8224 RM - 117.255 RM | Request the lead time here |
|
|
Black
|
Die Cast Zinc Alloy
|
|
||
| 71.4241 RM - 79.1403 RM | Request the lead time here |
|
|
Black
|
Nylon