| Quantity | Unit price |
|---|---|
| 100 - 499 | 55.4472 RM |
| 500 + | 52.6741 RM |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Handle Length | 5.787 in |
|---|---|
| Handle Length | 147.0 mm |
| Handle Width | 1.299 in |
| Handle Width | 33.0 mm |
| Panel Thickness Range | 1.0 - 3.0 mm |
| Panel Thickness Range | 0.039 - 0.118 in |
| Handle Material | Zinc Alloy |
| Body Material | Zinc Alloy |
| Handle Finish | Chrome Plated |
| Colour | Grey |
| Handle Shape | Rectangular |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue