| Quantity | Unit price |
|---|---|
| 500 - 4999 | 2.8654 RM |
| 5000 - 19999 | 2.7224 RM |
| 20000 + | 2.587 RM |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Mounting Method | Clip On |
| Accepts Panel Thickness | 50.8 mm |
| Accepts Panel Thickness | 2 in |
| Distance Between Fixing Holes | 88.9 mm |
| Distance Between Fixing Holes | 3.5 in |
| Maximum Operating Temperature | 90 °C |
| Maximum Operating Temperature | 194 °F |
| Maximum Panel Thickness | 2.2 mm |
| Maximum Panel Thickness | 0.087 in |
| Minimum Operating Temperature | -40 °C |
| Minimum Operating Temperature | -40 °F |
| Minimum Panel Thickness | 1.2 mm |
| Minimum Panel Thickness | 0.047 in |
| Overall Length | 6.4 mm |
| Overall Length | 0.252 in |
| Full Material | Polyamide 66 |
| Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue