Menu Search

PCB Card Guides - Horizontal/Snap In/Narrow

In stock

Narrow width allows for higher density or optimum air flow. Two tapered ends for quick and easy insertion of the PCB from both sides. Holds .062 PCB13 sizes with Lengths from 2.5 - 8.5"Natural, UL94 V-2 Nylon. Mounts into panel from .047 - .090" thick"

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Item Code Price range Availability Overall Length Material Overall Width Distance Between Fixing Holes View
2.587 RM - 2.8654 RM 598 In stock
6.4 mm
PA
88.9 mm
2.8356 RM - 3.1415 RM 70 In stock
6.4 mm
PA
139.7 mm
Horizontal Card Guide - Natural ; Polyamide 6.6 ; Accepts Panel Thickness50.8 mm | 2 in ; Overall Length 6.4 mm | 0.252 in

RN-400-2

Price Range
2.8654 RM - 2.587 RM

Stock Levels
598 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Clip On
  • Accepts Panel Thickness
    50.8 mm
  • Distance Between Fixing Holes
    88.9 mm
  • Maximum Operating Temperature
    90 °C
Horizontal Card Guide - Natural ; Polyamide 6.6 ; Accepts Panel Thickness50.8 mm | 2 in ; Overall Length 6.4 mm | 0.252 in

RN-600-2

Price Range
3.1415 RM - 2.8356 RM

Stock Levels
70 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Clip On
  • Accepts Panel Thickness
    50.8 mm
  • Distance Between Fixing Holes
    139.7 mm
  • Maximum Operating Temperature
    90 °C