Quantity | Unit price |
---|---|
500 - 4999 | 3.1415 RM |
5000 - 19999 | 2.9856 RM |
20000 + | 2.8356 RM |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Mounting Method | Clip On |
Accepts Panel Thickness | 50.8 mm |
Accepts Panel Thickness | 2 in |
Distance Between Fixing Holes | 139.7 mm |
Distance Between Fixing Holes | 5.5 in |
Maximum Operating Temperature | 194 °F |
Maximum Operating Temperature | 90 °C |
Maximum Panel Thickness | 2.2 mm |
Maximum Panel Thickness | 0.087 in |
Minimum Operating Temperature | -40 °F |
Minimum Operating Temperature | -40 °C |
Minimum Panel Thickness | 0.047 in |
Minimum Panel Thickness | 1.2 mm |
Overall Length | 6.4 mm |
Overall Length | 0.252 in |
Full Material | Polyamide 66 |
Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue