Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Spacer Shape | Compatible Thread Sizes | Material | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| 0.8589 RM - 0.9507 RM | 5100 In stock |
Hexagonal
|
|
CPVC
|
0.874 in
22.2 mm
|
||
| 1.1867 RM - 1.3149 RM | 28542 In stock |
Hexagonal
|
|
CPVC
|
1.752 in
44.5 mm
|
||
| 0.8662 RM - 0.9591 RM | 82060 In stock |
Hexagonal
|
|
CPVC
|
1 in
25.4 mm
|
||
| 0.4881 RM - 0.5409 RM | 4578 In stock |
Hexagonal
|
|
CPVC
|
0.5 in
12.7 mm
|
||
| 1.0799 RM - 1.1965 RM | 21154 In stock |
Hexagonal
|
|
CPVC
|
1.752 in
44.5 mm
|
||
| 0.7339 RM - 0.8135 RM | 2440 In stock |
Hexagonal
|
|
CPVC
|
1 in
25.4 mm
|
||
| 2.254 RM - 2.4974 RM | 2140 In stock |
Hexagonal
|
|
CPVC
|
2 in
50.8 mm
|
||
| 0.3806 RM - 0.4213 RM | 57133 In stock |
Hexagonal
|
|
CPVC
|
1.252 in
31.8 mm
|
||
| 1.4441 RM - 1.6014 RM | 133110 In stock |
|
|
Chlorinated PVC
|
1 in
25.4 mm
|
||
| HS-4-6 | 0.6501 RM - 0.7206 RM | 3028 In stock |
Hexagonal
|
|
CPVC
|
0.752 in
19.1 mm
|
|
| 1.7088 RM - 1.8934 RM | 37 In stock |
|
|
Chlorinated PVC
|
3 in
76.2 mm
|
||
| 0.6167 RM - 0.6823 RM | 2050 In stock |
Hexagonal
|
|
CPVC
|
0.874 in
22.2 mm
|
||
| 0.743 RM - 0.8238 RM | 152675 In stock |
Hexagonal
|
|
CPVC
|
0.752 in
19.1 mm
|
||
| 0.5542 RM - 0.6143 RM | 183599 In stock |
Hexagonal
|
|
CPVC
|
0.5 in
12.7 mm
|
||
| 0.1038 RM - 0.1153 RM | 4533 In stock |
|
|
Chlorinated PVC
|
0.374 in
9.5 mm
|
||
| 0.6459 RM - 0.7157 RM | 280038 In stock |
Hexagonal
|
|
CPVC
|
0.626 in
15.9 mm