These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole B Fix Type | Hole A Fix Type | Spacer Length | View | |
---|---|---|---|---|---|---|
0.4436 RM - 0.4921 RM | 47888 In stock |
Female Thread Fix
|
Snap Lock Fix
|
0.252 in
6.4 mm
|
||
0.2253 RM - 0.2498 RM | 428740 In stock |
Female Thread Fix
|
Snap Lock Fix
|
0.374 in
9.5 mm
|
||
0.6695 RM - 0.7425 RM | 19110 In stock |
Female Thread Fix
|
Snap Lock Fix
|
1.406 in
35.7 mm
|
||
0.2767 RM - 0.3064 RM | 1140 In stock |
Female Thread Fix
|
Snap Lock Fix
|
0.752 in
19.1 mm
|
||
0.4366 RM - 0.4827 RM | 1130 In stock |
Female Thread Fix
|
Snap Lock Fix
|
0.374 in
9.5 mm
|
||
0.1728 RM - 0.1915 RM | 32 In stock |
Female Thread Fix
|
Snap Lock Fix
|
1.126 in
28.6 mm
|
||
0.3549 RM - 0.3934 RM | 2105 In stock |
Female Thread Fix
|
Snap Lock Fix
|
1.406 in
35.7 mm
|
||
0.1629 RM - 0.1809 RM | 179572 In stock |
Female Thread Fix
|
Snap Lock Fix
|
0.626 in
15.9 mm
|
||
0.1424 RM - 0.1582 RM | 1421 In stock |
Female Thread Fix
|
Snap Lock Fix
|
0.252 in
6.4 mm
|
||
0.265 RM - 0.2942 RM | 1424226 In stock |
Female Thread Fix
|
Snap Lock Fix
|
0.252 in
6.4 mm
|
||
2.1463 RM - 2.378 RM | 2089 In stock |
Female Thread Fix
|
Male Thread Fix
|
1.378 in
35.0 mm
|
||
0.1284 RM - 0.1424 RM | 25 In stock |
Female Thread Fix
|
Snap-Lock
|
0.374 in
9.5 mm
|
||
0.3059 RM - 0.3385 RM | 409936 In stock |
Female Thread Fix
|
Snap Lock Fix
|
1 in
25.4 mm
|
||
0.3841 RM - 0.4249 RM | 1090 In stock |
Female Thread Fix
|
Snap Lock Fix
|
1.252 in
31.8 mm
|
||
0.2848 RM - 0.3158 RM | Request the lead time here |
Female Thread Fix
|
Snap Lock Fix
|
0.752 in
19.1 mm
|
||
1.5906 RM - 1.7616 RM | 1524 In stock |
Female Thread Fix
|
Male Thread Fix
|
1.181 in
30.0 mm
|
||
0.5353 RM - 0.5942 RM | 3140 In stock |
Female Thread Fix
|
Snap Lock Fix
|
0.874 in
22.2 mm
|
||
0.7121 RM - 0.7892 RM | 1025 In stock |
Female Thread Fix
|
Snap Lock Fix
|
1.126 in
28.6 mm
|
||
0.1518 RM - 0.1675 RM | 45356 In stock |
Female Thread Fix
|
Snap Lock Fix
|
1 in
25.4 mm
|
||
0.6199 RM - 0.6858 RM | 12810 In stock |
Female Thread Fix
|
Snap Lock Fix
|
1 in
25.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue