Menu Search

PCB Support Pillars - Flat Rest Mount/Locking Teardrop/Cupped

In stock

These push spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. These are mounted into a small hole and protrudes very little under the board. They have a cupped base that provides a tight fit to the board as well as covering the hole completely.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
32 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Colour Material Hole B Fix Type Operating Temperature Range Hole A Fix Type Spacer Length View
0.5627 RM - 0.6235 RM 3189 In stock
Natural
Nylon 6/6
4.8 mm
0.1658 RM - 0.184 RM 39431 In stock
Natural
Nylon 6/6
4.8 mm
0.1359 RM - 0.1517 RM 44410 In stock
Natural
Nylon 6/6
11.1 mm
0.5112 RM - 0.5664 RM 55318 In stock
Natural
Nylon 6/6
15.9 mm
0.5033 RM - 0.5585 RM 1877413 In stock
Natural
Nylon 6/6
3.2 mm
0.3193 RM - 0.3539 RM 180068 In stock
Natural
Nylon 6/6
12.7 mm
0.1506 RM - 0.1669 RM 1015 In stock
Natural
Nylon 6/6
15.9 mm
0.1797 RM - 0.1992 RM 60 In stock
Natural
Nylon 6/6
22.2 mm
0.2191 RM - 0.2422 RM 16251 In stock
Natural
Nylon 6/6
12.7 mm
0.5324 RM - 0.5895 RM 27949 In stock
Natural
Nylon 6/6
4.8 mm
0.1949 RM - 0.2155 RM 8030 In stock
Natural
Nylon 6/6
6.4 mm
1.3161 RM - 1.4581 RM 1712432 In stock
Natural
Nylon 6/6
11.1 mm
0.5882 RM - 0.6526 RM Request the lead time here
Natural
Nylon 6/6
15.9 mm
0.3667 RM - 0.4061 RM 78998 In stock
Natural
Nylon 6/6
11.1 mm
0.1239 RM - 0.1372 RM 589415 In stock
Natural
Nylon 6/6
6.4 mm
0.1803 RM - 0.2003 RM 598328 In stock
Natural
Nylon 6/6
9.5 mm
1.537 RM - 1.7034 RM 7904 In stock
Natural
Nylon 6/6
7.9 mm
0.5112 RM - 0.5664 RM 41960 In stock
Natural
Nylon 6/6
9.5 mm
0.5112 RM - 0.5664 RM 4150 In stock
Natural
Nylon 6/6
11.1 mm
0.5627 RM - 0.6235 RM 1080 In stock
Natural
Nylon 6/6
3.2 mm
  • of 2
PCB Support - ; ; Natural ; Nylon 6/6 ; 4.8 mm | 0.189 in with a cupped base

CPST-3-01

Price Range
0.6235 RM - 0.5627 RM

Stock Levels
3189 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Maximum Operating Temperature
    85 °C
  • Minimum Operating Temperature
    -40 °C
  • Spacer Length
    4.8 mm
PCB Support - ; ; Overall Width 14.3 mm | 0.563 in ; Spacer Length 4.8 mm | 0.189 in ;

PS-3-19

Price Range
0.184 RM - 0.1658 RM

Stock Levels
39431 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Maximum Operating Temperature
    110 °C
  • Minimum Operating Temperature
    -40 °C
  • Spacer Length
    4.8 mm
PCB Support - ; ; Overall Width 14.3 mm | 0.563 in ; Spacer Length 11.1 mm | 0.437 in ;

PS-7-01

Price Range
0.1517 RM - 0.1359 RM

Stock Levels
44410 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Maximum Operating Temperature
    85 °C
  • Minimum Operating Temperature
    -40 °C
  • Spacer Length
    11.1 mm
PCB Support - ; ; Overall Width 9.5 mm | 0.374 in ; Spacer Length 15.9 mm | 0.626 in ;

PSM-10-01

Price Range
0.5664 RM - 0.5112 RM

Stock Levels
55318 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Maximum Operating Temperature
    85 °C
  • Minimum Operating Temperature
    -40 °C
  • Spacer Length
    15.9 mm
PCB Support - ; ; Overall Width 9.5 mm | 0.374 in ; Spacer Length 3.2 mm | 0.126 in ;

PSM-2-01

Price Range
0.5585 RM - 0.5033 RM

Stock Levels
1877413 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Maximum Operating Temperature
    85 °C
  • Minimum Operating Temperature
    -40 °C
  • Spacer Length
    3.2 mm
PCB Support - ; ; Overall Width 9.5 mm | 0.374 in ; Spacer Length 12.7 mm | 0.5 in ;

PSM-8-01

Price Range
0.3539 RM - 0.3193 RM

Stock Levels
180068 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Maximum Operating Temperature
    85 °C
  • Minimum Operating Temperature
    -40 °C
  • Spacer Length
    12.7 mm
PCB Support - ; ; Overall Width 14.3 mm | 0.563 in ; Spacer Length 15.9 mm | 0.626 in ;

PS-10-01

Price Range
0.1669 RM - 0.1506 RM

Stock Levels
1015 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Maximum Operating Temperature
    85 °C
  • Minimum Operating Temperature
    -40 °C
  • Spacer Length
    15.9 mm
PCB Support - ; ; Overall Width 14.3 mm | 0.563 in ; Spacer Length 22.2 mm | 0.874 in ;

PS-14-01

Price Range
0.1992 RM - 0.1797 RM

Stock Levels
60 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Maximum Operating Temperature
    85 °C
  • Minimum Operating Temperature
    -40 °C
  • Spacer Length
    22.2 mm
PCB Support - ; ; Overall Width 14.3 mm | 0.563 in ; Spacer Length 12.7 mm | 0.5 in ;

PS-8-19

Price Range
0.2422 RM - 0.2191 RM

Stock Levels
16251 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Maximum Operating Temperature
    110 °C
  • Minimum Operating Temperature
    -40 °C
  • Spacer Length
    12.7 mm
PCB Support - ; ; Overall Width 9.5 mm | 0.374 in ; Spacer Length 4.8 mm | 0.189 in ;

PSM-3-01

Price Range
0.5895 RM - 0.5324 RM

Stock Levels
27949 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Maximum Operating Temperature
    85 °C
  • Minimum Operating Temperature
    -40 °C
  • Spacer Length
    4.8 mm
PCB Support - ; ; Overall Width 14.3 mm | 0.563 in ; Spacer Length 6.4 mm | 0.252 in ;

PS-4-19

Price Range
0.2155 RM - 0.1949 RM

Stock Levels
8030 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Maximum Operating Temperature
    110 °C
  • Minimum Operating Temperature
    -40 °C
  • Spacer Length
    6.4 mm
PCB Support - ; ; Natural ; Nylon 6/6 ; 11.1 mm | 0.437 in with a cupped base

CPST-7-01

Price Range
1.4581 RM - 1.3161 RM

Stock Levels
1712432 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Maximum Operating Temperature
    85 °C
  • Minimum Operating Temperature
    -40 °C
  • Spacer Length
    11.1 mm
PCB Support - ; ; Natural ; Nylon 6/6 ; 15.9 mm | 0.626 in with a cupped base

CPST-10-01

Price Range
0.6526 RM - 0.5882 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Maximum Operating Temperature
    85 °C
  • Minimum Operating Temperature
    -40 °C
  • Spacer Length
    15.9 mm
PCB Support - ; ; Overall Width 14.3 mm | 0.563 in ; Spacer Length 11.1 mm | 0.437 in ;

PS-7-19

Price Range
0.4061 RM - 0.3667 RM

Stock Levels
78998 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Maximum Operating Temperature
    110 °C
  • Minimum Operating Temperature
    -40 °C
  • Spacer Length
    11.1 mm
PCB Support - ; ; Overall Width 14.3 mm | 0.563 in ; Spacer Length 6.4 mm | 0.252 in ;

PS-4-01

Price Range
0.1372 RM - 0.1239 RM

Stock Levels
589415 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Maximum Operating Temperature
    85 °C
  • Minimum Operating Temperature
    -40 °C
  • Spacer Length
    6.4 mm
PCB Support - ; ; Overall Width 14.3 mm | 0.563 in ; Spacer Length 9.5 mm | 0.374 in ;

PS-6-19

Price Range
0.2003 RM - 0.1803 RM

Stock Levels
598328 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Maximum Operating Temperature
    110 °C
  • Minimum Operating Temperature
    -40 °C
  • Spacer Length
    9.5 mm
PCB Support - ; ; Natural ; Nylon 6/6 ; 7.9 mm | 0.311 in with a cupped base

CPST-5-01

Price Range
1.7034 RM - 1.537 RM

Stock Levels
7904 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Maximum Operating Temperature
    85 °C
  • Minimum Operating Temperature
    -40 °C
  • Spacer Length
    7.9 mm
PCB Support - ; ; Overall Width 9.5 mm | 0.374 in ; Spacer Length 9.5 mm | 0.374 in ;

PSM-6-01

Price Range
0.5664 RM - 0.5112 RM

Stock Levels
41960 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Maximum Operating Temperature
    85 °C
  • Minimum Operating Temperature
    -40 °C
  • Spacer Length
    9.5 mm
PCB Support - ; ; Overall Width 9.5 mm | 0.374 in ; Spacer Length 11.1 mm | 0.437 in ;

PSM-7-01

Price Range
0.5664 RM - 0.5112 RM

Stock Levels
4150 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Maximum Operating Temperature
    85 °C
  • Minimum Operating Temperature
    -40 °C
  • Spacer Length
    11.1 mm
PCB Support - ; ; Natural ; Nylon 6/6 ; 3.2 mm | 0.126 in with a cupped base

CPST-2-01

Price Range
0.6235 RM - 0.5627 RM

Stock Levels
1080 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Maximum Operating Temperature
    85 °C
  • Minimum Operating Temperature
    -40 °C
  • Spacer Length
    3.2 mm