These reverse mounts PCB support pillars are installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of these is a locking arrowhead that holds the PC Board in place.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Panel Thickness A Range | Panel Thickness B Range | Maximum Panel Thickness B | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| 0.349 RM - 0.3867 RM | Request the lead time here |
0.063 in
1.6 mm
|
0.079 in
2.0 mm
|
0.079 in
2.0 mm
|
0.472 in
12.0 mm
|
||
| 0.5154 RM - 0.5718 RM | 830 In stock |
0.063 in
1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.063 in
1.6 mm
|
0.626 in
15.9 mm
|
||
| 0.2246 RM - 0.2489 RM | 1027 In stock |
0.063 in
1.6 mm
|
0.030 - 0.031 in
0.8 - 0.8 mm
|
0.031 in
0.8 mm
|
0.394 in
10.0 mm
|
||
| 0.1778 RM - 0.196 RM | 41930 In stock |
0.039 in
1.0 mm
|
0.02 - 0.039 in
0.5 - 1.0 mm
|
0.039 in
1.0 mm
|
0.197 in
5.0 mm
|
||
| 0.805 RM - 0.8918 RM | 47185 In stock |
0.063 in
1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.063 in
1.6 mm
|
0.374 in
9.5 mm
|
||
| 0.451 RM - 0.5002 RM | 18024 In stock |
0.063 in
1.6 mm
|
0.079 in
2.0 mm
|
0.079 in
2.0 mm
|
0.394 in
10.0 mm
|
||
| 0.3338 RM - 0.3697 RM | 70 In stock |
0.063 in
1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.063 in
1.6 mm
|
0.563 in
14.3 mm
|
||
| RLCBSR1-4-01 | 0.5112 RM - 0.5664 RM | 378100 In stock |
0.063 in
1.6 mm
|
0.059 - 0.065 in
1.5 - 1.65 mm
|
0.065 in
1.65 mm
|
0.252 in
6.4 mm
|
|
| 0.187 RM - 0.2076 RM | 1630 In stock |
0.063 in
1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.063 in
1.6 mm
|
0.626 in
15.9 mm
|
||
| 0.3751 RM - 0.4158 RM | 5224 In stock |
0.063 in
1.6 mm
|
0.063 - 0.079 in
1.6 - 2.0 mm
|
0.079 in
2.0 mm
|
0.276 in
7.0 mm
|
||
| 0.5112 RM - 0.5664 RM | 63605 In stock |
0.063 in
1.6 mm
|
0.059 - 0.065 in
1.5 - 1.65 mm
|
0.065 in
1.65 mm
|
0.374 in
9.5 mm
|
||
| 0.3897 RM - 0.4328 RM | 10806 In stock |
0.063 in
1.6 mm
|
0.059 - 0.065 in
1.5 - 1.65 mm
|
0.065 in
1.65 mm
|
0.5 in
12.7 mm
|
||
| 0.4741 RM - 0.5251 RM | 39301 In stock |
0.063 in
1.6 mm
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
0.079 in
2.0 mm
|
0.5 in
12.7 mm
|
||
| 0.465 RM - 0.5148 RM | 5110 In stock |
0.063 in
1.6 mm
|
0.059 - 0.065 in
1.5 - 1.65 mm
|
0.065 in
1.65 mm
|
0.5 in
12.7 mm
|
||
| 0.3745 RM - 0.4153 RM | 15391 In stock |
0.063 in
1.6 mm
|
0.063 - 0.079 in
1.6 - 2.0 mm
|
0.079 in
2.0 mm
|
0.315 in
8.0 mm
|
||
| 0.451 RM - 0.5002 RM | 381130 In stock |
0.063 in
1.6 mm
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
0.079 in
2.0 mm
|
0.374 in
9.5 mm
|
||
| 0.2914 RM - 0.3223 RM | 2105 In stock |
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
| 0.3387 RM - 0.3751 RM | 79131 In stock |
0.039 in
1.0 mm
|
0.02 - 0.039 in
0.5 - 1.0 mm
|
0.039 in
1.0 mm
|
0.236 in
6.0 mm
|
||
| 0.2756 RM - 0.306 RM | 13320 In stock |
0.063 in
1.6 mm
|
0.02 - 0.039 in
0.5 - 1.0 mm
|
0.039 in
1.0 mm
|
0.551 in
14.0 mm
|
||
| 0.451 RM - 0.5002 RM | 36804 In stock |
0.063 in
1.6 mm
|
0.079 in
2.0 mm
|
0.079 in
2.0 mm
|
0.236 in
6.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue