Menu Search

Rectangular Inserts & Glides - Lightweight

In stock

Rectangular Inserts and Glides are ideally suited lightweight rectangle tube and pipe applications. When inserted into a tube-end, they offer a clean and tidy appearance to the finished application.

They feature a ribbed design for ease of insertion and a positive fit. These inserts offer surface protection, and prevent the ingress of dirt and other contaminants to the inner section of the pipe or tube.

  • Material: Polyethylene
  • Colour: Black
  • Gauge Size = 1.0 to 2.0 mm

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Item Code Price range Availability Head Width Head Height Head Length Compatible Tube Gauge View
0.844 RM - 0.9351 RM 3023 In stock
50.0 mm
4.0 mm
50.0 mm
1.0-2.0
0.9427 RM - 1.0448 RM 3745 In stock
50.0 mm
5.0 mm
30.0 mm
1.0-2.0
0.6187 RM - 0.6858 RM 265630 In stock
40.0 mm
4.0 mm
40.0 mm
1.0-2.0
0.3257 RM - 0.3607 RM 4645 In stock
40.0 mm
3.0 mm
40.0 mm
1.0-2.0
Rectangular Glide - Head Length - 50.0 mm | 1.969 in ; Head Width - 50.0 mm | 1.969 in ; Push Fit

465475

Price Range
0.9351 RM - 0.844 RM

Stock Levels
3023 In stock
Attributes
  • Full Material
    Polyethylene
  • Finish
    Polished
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Threaded Centre
    No
Rectangular Glide - Head Length - 30.0 mm | 1.181 in ; Head Width - 50.0 mm | 1.969 in ; Push Fit

465472

Price Range
1.0448 RM - 0.9427 RM

Stock Levels
3745 In stock
Attributes
  • Full Material
    Polyethylene
  • Finish
    Polished
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Threaded Centre
    No
Rectangular Glide - Head Length - 40.0 mm | 1.575 in ; Head Width - 40.0 mm | 1.575 in ; Push Fit

465473

Price Range
0.6858 RM - 0.6187 RM

Stock Levels
265630 In stock
Attributes
  • Full Material
    Polyethylene
  • Finish
    Polished
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Threaded Centre
    No
Rectangular Glide - Head Length - 40.0 mm | 1.575 in ; Head Width - 40.0 mm | 1.575 in ; Push Fit

465474

Price Range
0.3607 RM - 0.3257 RM

Stock Levels
4645 In stock
Attributes
  • Full Material
    Polyethylene
  • Finish
    Polished
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Threaded Centre
    No