Menu Search

Rectangular Threaded Inserts & Glides

In stock

Our range of Threaded Inserts and Glides come in a variety of options. Inserts are placed into the cavity at the end of pipes and tubes to provide a clean and neat finished appearance. Inserts also offer surface protection, and prevent the ingress of dirt and other contaminants.

These inserts can be used in a range of standard or heavy duty applications, but are ideally used with adjustable feet, tilt glides and castors.

Available are all-metal inserts, and plastic inserts with a metal nut. The metal threat provides a secure fit and allows for smooth repeatable adjustment of the insert. The plastic inserts come either as a single piece or a two-piece moulding. The two-piece mouldings fit neatly together to fit into tubes.

  • Materials: High-Density Polyethylene (HDPE) and Aluminium.
  • Colours: Black and Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
20 results
Product SKUs information
Item Code Price range Availability Head Width Colour Threaded Centre Material Head Length View
2.6984 RM - 2.9897 RM 3534 In stock
Black
Yes
HDPE;Steel
1.6291 RM - 1.8048 RM 5030 In stock
20.0 mm
Black
Yes
HDPE
30.0 mm
1.8147 RM - 2.0108 RM 3246 In stock
20.0 mm
Black
Yes
HDPE
40.0 mm
3.1637 RM - 3.5057 RM 5276 In stock
30.0 mm
Black
Yes
HDPE
60.0 mm
2.7913 RM - 3.093 RM 20300 In stock
30.0 mm
Black
Yes
HDPE
50.0 mm
3.0241 RM - 3.351 RM 3431 In stock
30.0 mm
Black
Yes
HDPE
60.0 mm
1.768 RM - 1.9589 RM 2010 In stock
20.0 mm
Black
Yes
HDPE
30.0 mm
498601 1.9536 RM - 2.1649 RM 30 In stock
20.0 mm
Black
Yes
HDPE
40.0 mm
2.9313 RM - 3.2477 RM 1917 In stock
30.0 mm
Black
Yes
HDPE
50.0 mm
2.0937 RM - 2.3196 RM 539 In stock
30.0 mm
Black
Yes
HDPE
40.0 mm
2.5589 RM - 2.8356 RM 45040 In stock
25.0 mm
Black
Yes
HDPE
50.0 mm
2.2332 RM - 2.4743 RM 7526 In stock
30.0 mm
Black
Yes
HDPE
40.0 mm
3.3037 RM - 3.6604 RM 5372 In stock
20.0 mm
Black
Yes
HDPE
60.0 mm
3.1175 RM - 3.4543 RM 7910 In stock
25.0 mm
Black
Yes
HDPE
50.0 mm
1.8614 RM - 2.0622 RM 5900 In stock
20.0 mm
Black
Yes
HDPE
35.0 mm
2.8385 RM - 3.145 RM 7512 In stock
20.0 mm
Black
Yes
HDPE
50.0 mm
2.4661 RM - 2.7323 RM 5746 In stock
20.0 mm
Black
Yes
HDPE
40.0 mm
2.7913 RM - 3.093 RM 9991 In stock
20.0 mm
Black
Yes
HDPE
50.0 mm
2.2338 RM - 2.4743 RM 4030 In stock
20.0 mm
Black
Yes
HDPE
35.0 mm
2.5128 RM - 2.7842 RM 9087 In stock
20.0 mm
Black
Yes
HDPE
40.0 mm
Rectangular Glide - Ribbed; M10; ; ; HDPE;Steel

498605

Price Range
2.9897 RM - 2.6984 RM

Stock Levels
3534 In stock
Attributes
  • Full Material
    High Density Polyethylene;Steel
  • Finish
    Zinc Plated
  • Colour
    Black
  • Fitting Style
    Ribbed
  • Head Shape
    Rectangular
Rectangular Glide - Ribbed ; HDPE ; Head Length 30.0 mm | 1.181 in ; Head Width 20.0 mm | 0.787 in ; M8

498598

Price Range
1.8048 RM - 1.6291 RM

Stock Levels
5030 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Head Shape
    Rectangular
  • Metal Prongs
    No
Rectangular Glide - Ribbed ; HDPE ; Head Length 40.0 mm | 1.575 in ; Head Width 20.0 mm | 0.787 in ; M8

498600

Price Range
2.0108 RM - 1.8147 RM

Stock Levels
3246 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Head Shape
    Rectangular
  • Metal Prongs
    No
Rectangular Glide - Ribbed ; HDPE ; Head Length 60.0 mm | 2.362 in ; Head Width 30.0 mm | 1.181 in ; M10

498609

Price Range
3.5057 RM - 3.1637 RM

Stock Levels
5276 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Head Shape
    Rectangular
  • Metal Prongs
    No
Rectangular Glide - Ribbed ; HDPE ; Head Length 50.0 mm | 1.969 in ; Head Width 30.0 mm | 1.181 in ; M8

498606

Price Range
3.093 RM - 2.7913 RM

Stock Levels
20300 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Head Shape
    Rectangular
  • Metal Prongs
    No
Rectangular Glide - Ribbed ; HDPE ; Head Length 60.0 mm | 2.362 in ; Head Width 30.0 mm | 1.181 in ; M8

498608

Price Range
3.351 RM - 3.0241 RM

Stock Levels
3431 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Head Shape
    Rectangular
  • Metal Prongs
    No
Rectangular Glide - Ribbed ; HDPE ; Head Length 30.0 mm | 1.181 in ; Head Width 20.0 mm | 0.787 in ; M10

498599

Price Range
1.9589 RM - 1.768 RM

Stock Levels
2010 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Head Shape
    Rectangular
  • Metal Prongs
    No
Rectangular Glide - Ribbed ; HDPE ; Head Length 40.0 mm | 1.575 in ; Head Width 20.0 mm | 0.787 in ; M10

498601

Price Range
2.1649 RM - 1.9536 RM

Stock Levels
30 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Head Shape
    Rectangular
  • Metal Prongs
    No
Rectangular Glide - Ribbed ; HDPE ; Head Length 50.0 mm | 1.969 in ; Head Width 30.0 mm | 1.181 in ; M10

498607

Price Range
3.2477 RM - 2.9313 RM

Stock Levels
1917 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Head Shape
    Rectangular
  • Metal Prongs
    No
Rectangular Glide - Ribbed ; HDPE ; Head Length 40.0 mm | 1.575 in ; Head Width 30.0 mm | 1.181 in ; M8

498602

Price Range
2.3196 RM - 2.0937 RM

Stock Levels
539 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Head Shape
    Rectangular
  • Metal Prongs
    No
Rectangular Glide - Ribbed ; HDPE ; Head Length 50.0 mm | 1.969 in ; Head Width 25.0 mm | 0.984 in ; M8

498604

Price Range
2.8356 RM - 2.5589 RM

Stock Levels
45040 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Head Shape
    Rectangular
  • Metal Prongs
    No
Rectangular Glide - Ribbed ; HDPE ; Head Length 40.0 mm | 1.575 in ; Head Width 30.0 mm | 1.181 in ; M10

498603

Price Range
2.4743 RM - 2.2332 RM

Stock Levels
7526 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Head Shape
    Rectangular
  • Metal Prongs
    No
Rectangular Glide - Compatible Tube Gauge - 1-2 ; Fitting Style - Push Fit

498618

Price Range
3.6604 RM - 3.3037 RM

Stock Levels
5372 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Finish
    Textured
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Head Shape
    Rectangular
Rectangular Glide - Compatible Tube Gauge - 1-2 ; Fitting Style - Push Fit

498617

Price Range
3.4543 RM - 3.1175 RM

Stock Levels
7910 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Finish
    Textured
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Head Shape
    Rectangular
Rectangular Glide - Compatible Tube Gauge - 1-2 ; Fitting Style - Push Fit

498610

Price Range
2.0622 RM - 1.8614 RM

Stock Levels
5900 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Finish
    Textured
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Head Shape
    Rectangular
Rectangular Glide - Compatible Tube Gauge - 1-2 ; Fitting Style - Push Fit

498615

Price Range
3.145 RM - 2.8385 RM

Stock Levels
7512 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Finish
    Textured
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Head Shape
    Rectangular
Rectangular Glide - Compatible Tube Gauge - 1-2 ; Fitting Style - Push Fit

499806

Price Range
2.7323 RM - 2.4661 RM

Stock Levels
5746 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Finish
    Polished
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Head Shape
    Rectangular
Rectangular Glide - Compatible Tube Gauge - 1-2 ; Fitting Style - Push Fit

498614

Price Range
3.093 RM - 2.7913 RM

Stock Levels
9991 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Finish
    Textured
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Head Shape
    Rectangular
Rectangular Glide - Compatible Tube Gauge - 1-2 ; Fitting Style - Push Fit

498612

Price Range
2.4743 RM - 2.2338 RM

Stock Levels
4030 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Finish
    Textured
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Head Shape
    Rectangular
Rectangular Glide - Compatible Tube Gauge - 1-2 ; Fitting Style - Push Fit

499807

Price Range
2.7842 RM - 2.5128 RM

Stock Levels
9087 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Finish
    Polished
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Head Shape
    Rectangular