Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our range of Threaded Inserts and Glides come in a variety of options. Inserts are placed into the cavity at the end of pipes and tubes to provide a clean and neat finished appearance. Inserts also offer surface protection, and prevent the ingress of dirt and other contaminants.
These inserts can be used in a range of standard or heavy duty applications, but are ideally used with adjustable feet, tilt glides and castors.
Available are all-metal inserts, and plastic inserts with a metal nut. The metal threat provides a secure fit and allows for smooth repeatable adjustment of the insert. The plastic inserts come either as a single piece or a two-piece moulding. The two-piece mouldings fit neatly together to fit into tubes.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Head Width | Colour | Threaded Centre | Material | Head Length | View | |
---|---|---|---|---|---|---|---|---|
2.2338 RM - 2.4743 RM | 4030 In stock |
0.787 in
20.0 mm
|
Black
|
Yes
|
HDPE
|
1.378 in
35.0 mm
|
||
3.3037 RM - 3.6604 RM | 5372 In stock |
0.787 in
20.0 mm
|
Black
|
Yes
|
HDPE
|
2.362 in
60.0 mm
|
||
1.8147 RM - 2.0108 RM | 3246 In stock |
0.787 in
20.0 mm
|
Black
|
Yes
|
HDPE
|
1.575 in
40.0 mm
|
||
3.1637 RM - 3.5057 RM | 5276 In stock |
1.181 in
30.0 mm
|
Black
|
Yes
|
HDPE
|
2.362 in
60.0 mm
|
||
2.7913 RM - 3.093 RM | 20300 In stock |
1.181 in
30.0 mm
|
Black
|
Yes
|
HDPE
|
1.969 in
50.0 mm
|
||
1.768 RM - 1.9589 RM | 2010 In stock |
0.787 in
20.0 mm
|
Black
|
Yes
|
HDPE
|
1.181 in
30.0 mm
|
||
2.9313 RM - 3.2477 RM | 1917 In stock |
1.181 in
30.0 mm
|
Black
|
Yes
|
HDPE
|
1.969 in
50.0 mm
|
||
3.0241 RM - 3.351 RM | 3431 In stock |
1.181 in
30.0 mm
|
Black
|
Yes
|
HDPE
|
2.362 in
60.0 mm
|
||
2.0937 RM - 2.3196 RM | 539 In stock |
1.181 in
30.0 mm
|
Black
|
Yes
|
HDPE
|
1.575 in
40.0 mm
|
||
2.5128 RM - 2.7842 RM | 9087 In stock |
0.787 in
20.0 mm
|
Black
|
Yes
|
HDPE
|
1.575 in
40.0 mm
|
||
2.4661 RM - 2.7323 RM | 5746 In stock |
0.787 in
20.0 mm
|
Black
|
Yes
|
HDPE
|
1.575 in
40.0 mm
|
||
2.7913 RM - 3.093 RM | 9991 In stock |
0.787 in
20.0 mm
|
Black
|
Yes
|
HDPE
|
1.969 in
50.0 mm
|
||
3.1175 RM - 3.4543 RM | 7910 In stock |
0.984 in
25.0 mm
|
Black
|
Yes
|
HDPE
|
1.969 in
50.0 mm
|
||
1.8614 RM - 2.0622 RM | 5900 In stock |
0.787 in
20.0 mm
|
Black
|
Yes
|
HDPE
|
1.378 in
35.0 mm
|
||
2.8385 RM - 3.145 RM | 7512 In stock |
0.787 in
20.0 mm
|
Black
|
Yes
|
HDPE
|
1.969 in
50.0 mm
|
||
2.5589 RM - 2.8356 RM | 45040 In stock |
0.984 in
25.0 mm
|
Black
|
Yes
|
HDPE
|
1.969 in
50.0 mm
|
||
2.2332 RM - 2.4743 RM | 7526 In stock |
1.181 in
30.0 mm
|
Black
|
Yes
|
HDPE
|
1.575 in
40.0 mm
|
||
1.6291 RM - 1.8048 RM | 5030 In stock |
0.787 in
20.0 mm
|
Black
|
Yes
|
HDPE
|
1.181 in
30.0 mm
|
||
2.6984 RM - 2.9897 RM | 3534 In stock |
|
Black
|
Yes
|
HDPE;Steel
|
|
||
498601 | 1.9536 RM - 2.1649 RM | 30 In stock |
0.787 in
20.0 mm
|
Black
|
Yes
|
HDPE
|
1.575 in
40.0 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue