Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round Inserts & Glides in base steel are ideal for use with adjustable feet, tilt glides, castors or on carpeted floors. They are ready for push fit installation and can be found in fixed or articulating variants. It has a metal thread for smooth, repeatable adjustment and has a rotating slider with spring-loaded insert for one-piece application.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Insert Height | Head Diameter | View | |
---|---|---|---|---|---|---|
5.4389 RM - 6.0267 RM | Request the lead time here |
Natural
|
0.394 in
10.0 mm
|
0.945 in
24.0 mm
|
||
4.7974 RM - 5.3158 RM | Request the lead time here |
Natural
|
0.394 in
10.0 mm
|
0.945 in
24.0 mm
|
||
6.6378 RM - 7.3552 RM | Request the lead time here |
Natural
|
0.394 in
10.0 mm
|
1.181 in
30.0 mm
|
||
5.1185 RM - 5.6712 RM | 20 In stock |
Natural
|
0.394 in
10.0 mm
|
0.945 in
24.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue