Menu Search

Round Threaded Inserts

In stock

Round threaded inserts are available as quick-fit inserts for tube ends and connecting pipes. They are threaded for secure screw fixing. These threaded inserts provide a stable and secure mounting point for a wide range of furniture and equipment components.

They are commonly used in the manufacturing, packaging and construction industries.

  • Material: HDPE, Steel, PP, PA, Aluminium
  • Colour: Black, Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Item Code Price range Availability Compatible Outside Tube Diameter Colour Insert Height Material View
19.6433 RM - 21.7656 RM 1147 In stock
Natural
Aluminium
18.0445 RM - 19.9941 RM 500 In stock
Natural
Aluminium
N/A - Push Fit ; Round; M10; Maximum Compatible Wall Thickness - 1.5 mm | 0.059 in; Aluminium

PZAR320-15M10

Price Range
21.7656 RM - 19.6433 RM

Stock Levels
1147 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Cast Aluminium Alloy
  • Fitting Style
    Push Fit
  • Head Shape
    Round
  • Metal Prongs
    Yes
N/A - Push Fit ; Round; M10; Maximum Compatible Wall Thickness - 2.0 mm | 0.079 in; Aluminium

PZAR320-2M10

Price Range
19.9941 RM - 18.0445 RM

Stock Levels
500 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Cast Aluminium Alloy
  • Fitting Style
    Push Fit
  • Head Shape
    Round
  • Metal Prongs
    Yes