Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round threaded inserts are available as quick-fit inserts for tube ends and connecting pipes. They are threaded for secure screw fixing. These threaded inserts provide a stable and secure mounting point for a wide range of furniture and equipment components.
They are commonly used in the manufacturing, packaging and construction industries.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Outside Tube Diameter | Colour | Insert Height | Material | View | |
---|---|---|---|---|---|---|---|
4.5914 RM - 5.0875 RM | 2628 In stock |
1.496 in
38.0 mm
|
Black
|
|
Steel
|
||
3.8057 RM - 4.2166 RM | 3904 In stock |
0.984 in
25.0 mm
|
Natural
|
|
Steel
|
||
3.9184 RM - 4.3416 RM | 2185 In stock |
1.26 in
32.0 mm
|
Black
|
|
Steel
|
||
3.6435 RM - 4.0369 RM | 16443 In stock |
0.984 in
25.0 mm
|
Black
|
|
Steel
|
||
3.6458 RM - 4.0398 RM | 18902 In stock |
0.984 in
25.0 mm
|
Black
|
|
Steel
|
||
3.8057 RM - 4.2166 RM | 1951 In stock |
0.984 in
25.0 mm
|
Black
|
|
Steel
|
||
3.9522 RM - 4.3789 RM | 70960 In stock |
0.984 in
25.0 mm
|
Natural
|
|
Steel
|
||
19.6433 RM - 21.7656 RM | 1147 In stock |
|
Natural
|
|
Aluminium
|
||
3.5378 RM - 3.9201 RM | 1662 In stock |
0.866 in
22.0 mm
|
Black
|
|
Steel
|
||
499461 | 5.0893 RM - 5.6391 RM | 656 In stock |
1.496 in
38.0 mm
|
Natural
|
|
Steel
|
|
4.5429 RM - 5.0338 RM | 5152 In stock |
1.26 in
32.0 mm
|
Natural
|
|
Steel
|
||
18.0445 RM - 19.9941 RM | 500 In stock |
|
Natural
|
|
Aluminium
|
||
4.7472 RM - 5.2603 RM | 13088 In stock |
1.496 in
38.0 mm
|
Black
|
|
Steel
|
||
4.3451 RM - 4.8144 RM | 192 In stock |
1.26 in
32.0 mm
|
Black
|
|
Steel
|
||
3.5588 RM - 3.9435 RM | 264 In stock |
0.866 in
22.0 mm
|
Natural
|
|
Steel
|
||
3.8571 RM - 4.2739 RM | 109728 In stock |
0.709 in
18.0 mm
|
Black
|
|
Steel
|
||
3.4088 RM - 3.7771 RM | 167861 In stock |
0.748 in
19.0 mm
|
Natural
|
|
Steel
|
||
4.8517 RM - 5.3759 RM | 577 In stock |
1.26 in
32.0 mm
|
Natural
|
|
Steel
|
||
5.4313 RM - 6.0179 RM | 5626 In stock |
1.496 in
38.0 mm
|
Natural
|
|
Steel
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue