Menu Search

Round Threaded Inserts

In stock

Round threaded inserts are available as quick-fit inserts for tube ends and connecting pipes. They are threaded for secure screw fixing. These threaded inserts provide a stable and secure mounting point for a wide range of furniture and equipment components.

They are commonly used in the manufacturing, packaging and construction industries.

  • Material: HDPE, Steel, PP, PA, Aluminium
  • Colour: Black, Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
40 results
Product SKUs information
Item Code Price range Availability Compatible Outside Tube Diameter Colour Insert Height Material View
1.6943 RM - 1.877 RM 68030 In stock
Black
HDPE
1.948 RM - 2.1586 RM 139668 In stock
Black
Nylon
3.2902 RM - 3.6459 RM 47645 In stock
Black
HDPE
1.9359 RM - 2.1447 RM 4030 In stock
Black
HDPE
3.1936 RM - 3.5385 RM 10000 In stock
Black
PP
5.6486 RM - 6.2586 RM 30628 In stock
38.0 mm
Natural
Steel
3.9579 RM - 4.3853 RM 3143 In stock
25.0 mm
Natural
Steel
4.0751 RM - 4.5153 RM 78049 In stock
32.0 mm
Black
Steel
1.6451 RM - 1.823 RM 81229 In stock
Black
HDPE
2.016 RM - 2.2339 RM 39229 In stock
Black
Nylon
3.7892 RM - 4.1984 RM 63591 In stock
25.0 mm
Black
Steel
1.452 RM - 1.6087 RM 1210 In stock
Black
HDPE
3.7012 RM - 4.1012 RM 64 In stock
22.0 mm
Natural
Steel
1.9844 RM - 2.1988 RM 19300 In stock
Black
HDPE
3.5452 RM - 3.9282 RM 399585 In stock
19.0 mm
Natural
Steel
5.0458 RM - 5.5909 RM 36999 In stock
32.0 mm
Natural
Steel
3.7807 RM - 4.1892 RM 43530 In stock
Black
Nylon
3.6793 RM - 4.0769 RM 22918 In stock
22.0 mm
Black
Steel
4.7902 RM - 5.3081 RM 29 In stock
Black
HDPE
4.6445 RM - 5.1465 RM 99779 In stock
Black
HDPE
  • of 2
N/A - ; ; ; Maximum Compatible Wall Thickness - 2.0 mm | 0.079 in; HDPE

498621

Price Range
1.877 RM - 1.6943 RM

Stock Levels
68030 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Thread Size
    M8
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
N/A - ; ; ; Maximum Compatible Wall Thickness - 2.0 mm | 0.079 in; Nylon

462372

Price Range
2.1586 RM - 1.948 RM

Stock Levels
139668 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Thread Size
    M8
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
N/A - ; ; ; Maximum Compatible Wall Thickness - 2.0 mm | 0.079 in; HDPE

498632

Price Range
3.6459 RM - 3.2902 RM

Stock Levels
47645 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Thread Size
    M10
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
N/A - ; ; ; Maximum Compatible Wall Thickness - 2.0 mm | 0.079 in; HDPE

498627

Price Range
2.1447 RM - 1.9359 RM

Stock Levels
4030 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Thread Size
    M10
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
N/A - ; ; ; Maximum Compatible Wall Thickness - 2.0 mm | 0.079 in; PP

498633

Price Range
3.5385 RM - 3.1936 RM

Stock Levels
10000 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polypropylene
  • Thread Size
    M10
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
N/A - ; ; ; Maximum Compatible Wall Thickness - 1.2 mm | 0.047 in; Steel

499464

Price Range
6.2586 RM - 5.6486 RM

Stock Levels
30628 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Steel
  • Metal Prongs
    Y
  • Thread Size
    M10
  • Compatible Tube Gauge
    1.2
N/A - ; ; ; Maximum Compatible Wall Thickness - 1.0 mm | 0.039 in; Steel

499457

Price Range
4.3853 RM - 3.9579 RM

Stock Levels
3143 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Steel
  • Metal Prongs
    Y
  • Thread Size
    M6
  • Compatible Tube Gauge
    1
N/A - ; ; ; Maximum Compatible Wall Thickness - 1.2 mm | 0.047 in; Steel

499449

Price Range
4.5153 RM - 4.0751 RM

Stock Levels
78049 In stock
Attributes
  • Colour
    Black
  • Full Material
    Steel
  • Metal Prongs
    Y
  • Thread Size
    M8
  • Compatible Tube Gauge
    1.2
N/A - ; ; ; Maximum Compatible Wall Thickness - 2.0 mm | 0.079 in; HDPE

498623

Price Range
1.823 RM - 1.6451 RM

Stock Levels
81229 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Thread Size
    M8
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
N/A - ; ; ; Maximum Compatible Wall Thickness - 2.0 mm | 0.079 in; Nylon

462371

Price Range
2.2339 RM - 2.016 RM

Stock Levels
39229 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Thread Size
    M6
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
N/A - ; ; ; Maximum Compatible Wall Thickness - 1.0 mm | 0.039 in; Steel

499446

Price Range
4.1984 RM - 3.7892 RM

Stock Levels
63591 In stock
Attributes
  • Colour
    Black
  • Metal Prongs
    Y
  • Thread Size
    M6
  • Compatible Tube Gauge
    1
  • Compatible Outside Tube Diameter
    25.0 mm
N/A - ; ; ; Maximum Compatible Wall Thickness - 2.0 mm | 0.079 in; HDPE

498620

Price Range
1.6087 RM - 1.452 RM

Stock Levels
1210 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Thread Size
    M8
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
N/A - ; ; ; Maximum Compatible Wall Thickness - 1.0 mm | 0.039 in; Steel

499456

Price Range
4.1012 RM - 3.7012 RM

Stock Levels
64 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Steel
  • Metal Prongs
    Y
  • Thread Size
    M6
  • Compatible Tube Gauge
    1
N/A - ; ; ; Maximum Compatible Wall Thickness - 2.0 mm | 0.079 in; HDPE

498628

Price Range
2.1988 RM - 1.9844 RM

Stock Levels
19300 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Thread Size
    M8
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
N/A - ; ; ; Maximum Compatible Wall Thickness - 1.0 mm | 0.039 in; Steel

499455

Price Range
3.9282 RM - 3.5452 RM

Stock Levels
399585 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Steel
  • Metal Prongs
    Y
  • Thread Size
    M6
  • Compatible Tube Gauge
    1
N/A - ; ; ; Maximum Compatible Wall Thickness - 1.2 mm | 0.047 in; Steel

499463

Price Range
5.5909 RM - 5.0458 RM

Stock Levels
36999 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Steel
  • Metal Prongs
    Y
  • Thread Size
    M10
  • Compatible Tube Gauge
    1.2
N/A - ; ; ; Maximum Compatible Wall Thickness - 2.0 mm | 0.079 in; Nylon

462375

Price Range
4.1892 RM - 3.7807 RM

Stock Levels
43530 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Thread Size
    M6
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
N/A - ; ; ; Maximum Compatible Wall Thickness - 1.0 mm | 0.039 in; Steel

499445

Price Range
4.0769 RM - 3.6793 RM

Stock Levels
22918 In stock
Attributes
  • Colour
    Black
  • Metal Prongs
    Y
  • Thread Size
    M6
  • Compatible Tube Gauge
    1
  • Compatible Outside Tube Diameter
    22.0 mm
N/A - ; ; ; Maximum Compatible Wall Thickness - 2.0 mm | 0.079 in; HDPE

498635

Price Range
5.3081 RM - 4.7902 RM

Stock Levels
29 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Thread Size
    M8
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
N/A - ; ; ; Maximum Compatible Wall Thickness - 2.0 mm | 0.079 in; HDPE

498636

Price Range
5.1465 RM - 4.6445 RM

Stock Levels
99779 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Thread Size
    M10
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in