Round threaded inserts are available as quick-fit inserts for tube ends and connecting pipes. They are threaded for secure screw fixing. These threaded inserts provide a stable and secure mounting point for a wide range of furniture and equipment components.
They are commonly used in the manufacturing, packaging and construction industries.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Outside Tube Diameter | Colour | Insert Height | Material | View | |
|---|---|---|---|---|---|---|---|
| 4.6445 RM - 5.1465 RM | 99779 In stock |
|
Black
|
|
HDPE
|
||
| 499461 | 5.2929 RM - 5.8647 RM | 37199 In stock |
1.496 in
38.0 mm
|
Natural
|
|
Steel
|
|
| 1.6943 RM - 1.877 RM | 68030 In stock |
|
Black
|
|
HDPE
|
||
| 3.7012 RM - 4.1012 RM | 64 In stock |
0.866 in
22.0 mm
|
Natural
|
|
Steel
|
||
| 1.9844 RM - 2.1988 RM | 19300 In stock |
|
Black
|
|
HDPE
|
||
| 5.6486 RM - 6.2586 RM | 30628 In stock |
1.496 in
38.0 mm
|
Natural
|
|
Steel
|
||
| 3.5452 RM - 3.9282 RM | 399585 In stock |
0.748 in
19.0 mm
|
Natural
|
|
Steel
|
||
| 5.0458 RM - 5.5909 RM | 36999 In stock |
1.26 in
32.0 mm
|
Natural
|
|
Steel
|
||
| 3.7807 RM - 4.1892 RM | 43530 In stock |
|
Black
|
|
Nylon
|
||
| 3.6793 RM - 4.0769 RM | 22918 In stock |
0.866 in
22.0 mm
|
Black
|
|
Steel
|
||
| 4.7902 RM - 5.3081 RM | 29 In stock |
|
Black
|
|
HDPE
|
||
| 1.9359 RM - 2.1447 RM | 332510 In stock |
1.102 in
28.0 mm
|
Black
|
|
HDPE
|
||
| 1.5971 RM - 1.7696 RM | 99780 In stock |
0.984 in
25.0 mm
|
Black
|
|
HDPE
|
||
| 2.016 RM - 2.2339 RM | 39229 In stock |
|
Black
|
|
Nylon
|
||
| 3.7892 RM - 4.1984 RM | 63591 In stock |
0.984 in
25.0 mm
|
Black
|
|
Steel
|
||
| 1.452 RM - 1.6087 RM | 1210 In stock |
|
Black
|
|
HDPE
|
||
| 3.2902 RM - 3.6459 RM | 47645 In stock |
|
Black
|
|
HDPE
|
||
| 3.1936 RM - 3.5385 RM | 10000 In stock |
|
Black
|
|
PP
|
||
| 18.7663 RM - 20.7939 RM | 500 In stock |
|
|
|
Cast Aluminium Alloy
|
||
| 4.9371 RM - 5.4707 RM | 128969 In stock |
1.496 in
38.0 mm
|
Black
|
|
Steel
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue