Menu Search

Round Unthreaded PVC Spacers

In stock

Round unthreaded PVC spacers are versatile and durable components that offer exceptional functionality and reliability in various applications. Made from high-quality polyvinyl chloride (PVC), these spacers are known for their excellent mechanical properties and resistance to corrosion, chemicals, and weathering. The main characteristic of round unthreaded PVC spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. With different sizes and lengths available, these spacers provide flexibility to meet specific spacing requirements.

One of the key benefits of round unthreaded PVC spacers is their outstanding strength and durability. PVC is a rigid material known for its robustness, making these spacers suitable for applications where load-bearing capacity and longevity are crucial. Additionally, round unthreaded PVC spacers offer excellent electrical insulation properties, providing a reliable solution for applications that require insulation and spacing between electrical components. These spacers also exhibit good dimensional stability, ensuring their ability to maintain their shape and performance over time. Moreover, round unthreaded PVC spacers are resistant to chemicals, making them suitable for use in harsh environments or applications that involve exposure to corrosive substances.

  • Material: CPVC, PVC
  • Colour: Grey
  • Material Flammability Standard: UL94 V-0, UL94 HB

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
51 results
Product SKUs information
Item Code Price range Availability Colour Material Inside Diameter Outside Diameter Spacer Length View
0.4607 RM - 0.5099 RM 48083 In stock
Light Grey
PVC
3.0 mm
6.4 mm
15.9 mm
0.4662 RM - 0.5166 RM 564340 In stock
Light Grey
PVC
4.4 mm
6.4 mm
12.7 mm
0.4923 RM - 0.5463 RM 413 In stock
Light Grey
PVC
3.7 mm
6.4 mm
31.8 mm
0.3132 RM - 0.3473 RM 597119 In stock
Light Grey
PVC
4.4 mm
6.4 mm
6.4 mm
0.3545 RM - 0.3933 RM 239029 In stock
Light Grey
PVC
5.1 mm
9.5 mm
12.7 mm
0.1639 RM - 0.1803 RM 122455 In stock
Light Grey
PVC
4.4 mm
6.4 mm
15.9 mm
1.6864 RM - 1.8685 RM 568 In stock
Light Grey
PVC
4.4 mm
9.5 mm
38.1 mm
0.3952 RM - 0.4389 RM 16222 In stock
Light Grey
PVC
5.1 mm
9.5 mm
15.9 mm
0.7934 RM - 0.8796 RM 907 In stock
Light Grey
PVC
6.8 mm
12.7 mm
19.1 mm
0.9967 RM - 1.1043 RM 776 In stock
Light Grey
PVC
10.1 mm
12.7 mm
19.1 mm
1.0733 RM - 1.1886 RM 32 In stock
Light Grey
PVC
10.1 mm
12.7 mm
25.4 mm
0.1924 RM - 0.2131 RM 200955 In stock
Light Grey
PVC
3.0 mm
6.4 mm
6.4 mm
0.3223 RM - 0.3576 RM 1838 In stock
Light Grey
PVC
3.7 mm
6.4 mm
38.1 mm
0.536 RM - 0.5937 RM 59415 In stock
Light Grey
PVC
4.4 mm
9.5 mm
25.4 mm
0.2495 RM - 0.2762 RM 65038 In stock
Light Grey
PVC
4.4 mm
6.4 mm
31.8 mm
1.1043 RM - 1.2232 RM 400687 In stock
Light Grey
PVC
6.8 mm
12.7 mm
38.1 mm
0.1778 RM - 0.1955 RM 29980 In stock
Light Grey
PVC
3.0 mm
6.4 mm
12.7 mm
0.4851 RM - 0.5366 RM 49615 In stock
Light Grey
PVC
4.4 mm
9.5 mm
12.7 mm
1.1127 RM - 1.2335 RM 16049 In stock
Light Grey
PVC
6.8 mm
12.7 mm
31.8 mm
0.6957 RM - 0.7716 RM 30086 In stock
Light Grey
PVC
3.7 mm
6.4 mm
19.1 mm
  • of 3
Spacer - 3.0 mm | 0.118 in ; 6.4 mm | 0.252 in ; 15.9 mm | 0.626 in

SS4-5

Price Range
0.5099 RM - 0.4607 RM

Stock Levels
48083 In stock
Attributes
  • Inside Diameter
    3.0 mm
  • Outside Diameter
    6.4 mm
  • Material
    PVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer - 4.4 mm | 0.173 in ; 6.4 mm | 0.252 in ; 12.7 mm | 0.5 in

SS8-4

Price Range
0.5166 RM - 0.4662 RM

Stock Levels
564340 In stock
Attributes
  • Inside Diameter
    4.4 mm
  • Outside Diameter
    6.4 mm
  • Material
    PVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer - 3.7 mm | 0.146 in ; 6.4 mm | 0.252 in ; 31.8 mm | 1.252 in

SS6-10

Price Range
0.5463 RM - 0.4923 RM

Stock Levels
413 In stock
Attributes
  • Inside Diameter
    3.7 mm
  • Outside Diameter
    6.4 mm
  • Material
    PVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer - 4.4 mm | 0.173 in ; 6.4 mm | 0.252 in ; 6.4 mm | 0.252 in

SS8-2

Price Range
0.3473 RM - 0.3132 RM

Stock Levels
597119 In stock
Attributes
  • Inside Diameter
    4.4 mm
  • Outside Diameter
    6.4 mm
  • Material
    PVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer - 5.1 mm | 0.201 in ; 9.5 mm | 0.374 in ; 12.7 mm | 0.5 in

SS10-4

Price Range
0.3933 RM - 0.3545 RM

Stock Levels
239029 In stock
Attributes
  • Inside Diameter
    5.1 mm
  • Outside Diameter
    9.5 mm
  • Material
    PVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer - 4.4 mm | 0.173 in ; 6.4 mm | 0.252 in ; 15.9 mm | 0.626 in

SS8-5

Price Range
0.1803 RM - 0.1639 RM

Stock Levels
122455 In stock
Attributes
  • Inside Diameter
    4.4 mm
  • Outside Diameter
    6.4 mm
  • Material
    PVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer - 4.4 mm | 0.173 in ; 9.5 mm | 0.374 in ; 38.1 mm | 1.5 in

SS8-12L

Price Range
1.8685 RM - 1.6864 RM

Stock Levels
568 In stock
Attributes
  • Inside Diameter
    4.4 mm
  • Outside Diameter
    9.5 mm
  • Material
    PVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer - 5.1 mm | 0.201 in ; 9.5 mm | 0.374 in ; 15.9 mm | 0.626 in

SS10-5

Price Range
0.4389 RM - 0.3952 RM

Stock Levels
16222 In stock
Attributes
  • Inside Diameter
    5.1 mm
  • Outside Diameter
    9.5 mm
  • Material
    PVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer - 6.8 mm | 0.268 in ; 12.7 mm | 0.5 in ; 19.1 mm | 0.752 in

SS1/4-6

Price Range
0.8796 RM - 0.7934 RM

Stock Levels
907 In stock
Attributes
  • Inside Diameter
    6.8 mm
  • Outside Diameter
    12.7 mm
  • Material
    PVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer - 10.1 mm | 0.398 in ; 12.7 mm | 0.5 in ; 19.1 mm | 0.752 in

SS3/8-6

Price Range
1.1043 RM - 0.9967 RM

Stock Levels
776 In stock
Attributes
  • Inside Diameter
    10.1 mm
  • Outside Diameter
    12.7 mm
  • Material
    PVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer - 10.1 mm | 0.398 in ; 12.7 mm | 0.5 in ; 25.4 mm | 1 in

SS3/8-8

Price Range
1.1886 RM - 1.0733 RM

Stock Levels
32 In stock
Attributes
  • Inside Diameter
    10.1 mm
  • Outside Diameter
    12.7 mm
  • Material
    PVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer - 3.0 mm | 0.118 in ; 6.4 mm | 0.252 in ; 6.4 mm | 0.252 in

SS4-2

Price Range
0.2131 RM - 0.1924 RM

Stock Levels
200955 In stock
Attributes
  • Inside Diameter
    3.0 mm
  • Outside Diameter
    6.4 mm
  • Material
    PVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer - 3.7 mm | 0.146 in ; 6.4 mm | 0.252 in ; 38.1 mm | 1.5 in

SS6-12

Price Range
0.3576 RM - 0.3223 RM

Stock Levels
1838 In stock
Attributes
  • Inside Diameter
    3.7 mm
  • Outside Diameter
    6.4 mm
  • Material
    PVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer - 4.4 mm | 0.173 in ; 9.5 mm | 0.374 in ; 25.4 mm | 1 in

SS8-8L

Price Range
0.5937 RM - 0.536 RM

Stock Levels
59415 In stock
Attributes
  • Inside Diameter
    4.4 mm
  • Outside Diameter
    9.5 mm
  • Material
    PVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer - 4.4 mm | 0.173 in ; 6.4 mm | 0.252 in ; 31.8 mm | 1.252 in

SS8-10

Price Range
0.2762 RM - 0.2495 RM

Stock Levels
65038 In stock
Attributes
  • Inside Diameter
    4.4 mm
  • Outside Diameter
    6.4 mm
  • Material
    PVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer - 6.8 mm | 0.268 in ; 12.7 mm | 0.5 in ; 38.1 mm | 1.5 in

SS1/4-12

Price Range
1.2232 RM - 1.1043 RM

Stock Levels
400687 In stock
Attributes
  • Inside Diameter
    6.8 mm
  • Outside Diameter
    12.7 mm
  • Material
    PVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer - 3.0 mm | 0.118 in ; 6.4 mm | 0.252 in ; 12.7 mm | 0.5 in

SS4-4

Price Range
0.1955 RM - 0.1778 RM

Stock Levels
29980 In stock
Attributes
  • Inside Diameter
    3.0 mm
  • Outside Diameter
    6.4 mm
  • Material
    PVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer - 4.4 mm | 0.173 in ; 9.5 mm | 0.374 in ; 12.7 mm | 0.5 in

SS8-4L

Price Range
0.5366 RM - 0.4851 RM

Stock Levels
49615 In stock
Attributes
  • Inside Diameter
    4.4 mm
  • Outside Diameter
    9.5 mm
  • Material
    PVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer - 6.8 mm | 0.268 in ; 12.7 mm | 0.5 in ; 31.8 mm | 1.252 in

SS1/4-10

Price Range
1.2335 RM - 1.1127 RM

Stock Levels
16049 In stock
Attributes
  • Inside Diameter
    6.8 mm
  • Outside Diameter
    12.7 mm
  • Material
    PVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer - 3.7 mm | 0.146 in ; 6.4 mm | 0.252 in ; 19.1 mm | 0.752 in

SS6-6

Price Range
0.7716 RM - 0.6957 RM

Stock Levels
30086 In stock
Attributes
  • Inside Diameter
    3.7 mm
  • Outside Diameter
    6.4 mm
  • Material
    PVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey