Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round unthreaded PVC spacers are versatile and durable components that offer exceptional functionality and reliability in various applications. Made from high-quality polyvinyl chloride (PVC), these spacers are known for their excellent mechanical properties and resistance to corrosion, chemicals, and weathering. The main characteristic of round unthreaded PVC spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. With different sizes and lengths available, these spacers provide flexibility to meet specific spacing requirements.
One of the key benefits of round unthreaded PVC spacers is their outstanding strength and durability. PVC is a rigid material known for its robustness, making these spacers suitable for applications where load-bearing capacity and longevity are crucial. Additionally, round unthreaded PVC spacers offer excellent electrical insulation properties, providing a reliable solution for applications that require insulation and spacing between electrical components. These spacers also exhibit good dimensional stability, ensuring their ability to maintain their shape and performance over time. Moreover, round unthreaded PVC spacers are resistant to chemicals, making them suitable for use in harsh environments or applications that involve exposure to corrosive substances.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| 0.7339 RM - 0.8135 RM | 2301 In stock |
Light Grey
|
PVC
|
0.173 in
4.4 mm
|
0.252 in
6.4 mm
|
1 in
25.4 mm
|
||
| 1.7999 RM - 1.9936 RM | 66 In stock |
Light Grey
|
PVC
|
0.201 in
5.1 mm
|
0.374 in
9.5 mm
|
1.252 in
31.8 mm
|
||
| 0.4923 RM - 0.5463 RM | 413 In stock |
Light Grey
|
PVC
|
0.146 in
3.7 mm
|
0.252 in
6.4 mm
|
1.252 in
31.8 mm
|
||
| 0.3776 RM - 0.4183 RM | 1068 In stock |
Light Grey
|
PVC
|
0.201 in
5.1 mm
|
0.374 in
9.5 mm
|
0.252 in
6.4 mm
|
||
| 0.6167 RM - 0.6823 RM | 155480 In stock |
Light Grey
|
PVC
|
0.398 in
10.1 mm
|
0.5 in
12.7 mm
|
0.374 in
9.5 mm
|
||
| 0.5998 RM - 0.6653 RM | 41356 In stock |
Light Grey
|
PVC
|
0.173 in
4.4 mm
|
0.252 in
6.4 mm
|
0.752 in
19.1 mm
|
||
| 0.1323 RM - 0.147 RM | 344423 In stock |
Light Grey
|
PVC
|
0.146 in
3.7 mm
|
0.252 in
6.4 mm
|
0.252 in
6.4 mm
|
||
| 0.6417 RM - 0.7121 RM | 1821 In stock |
Light Grey
|
PVC
|
0.173 in
4.4 mm
|
0.374 in
9.5 mm
|
0.626 in
15.9 mm
|
||
| 1.6262 RM - 1.8011 RM | 527 In stock |
Light Grey
|
PVC
|
0.398 in
10.1 mm
|
0.5 in
12.7 mm
|
1.5 in
38.1 mm
|
||
| 0.352 RM - 0.3892 RM | 298640 In stock |
Light Grey
|
PVC
|
0.118 in
3.0 mm
|
0.252 in
6.4 mm
|
0.374 in
9.5 mm
|
||
| 1.1127 RM - 1.2335 RM | 16049 In stock |
Light Grey
|
PVC
|
0.268 in
6.8 mm
|
0.5 in
12.7 mm
|
1.252 in
31.8 mm
|
||
| 0.4607 RM - 0.5099 RM | 48083 In stock |
Light Grey
|
PVC
|
0.118 in
3.0 mm
|
0.252 in
6.4 mm
|
0.626 in
15.9 mm
|
||
| 1.0083 RM - 1.117 RM | 42849 In stock |
Light Grey
|
PVC
|
0.268 in
6.8 mm
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
||
| 0.7211 RM - 0.7994 RM | 132 In stock |
Light Grey
|
PVC
|
0.398 in
10.1 mm
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
||
| 0.4498 RM - 0.4984 RM | 45986 In stock |
Light Grey
|
PVC
|
0.201 in
5.1 mm
|
0.374 in
9.5 mm
|
0.374 in
9.5 mm
|
||
| 0.5075 RM - 0.5621 RM | 103678 In stock |
Light Grey
|
PVC
|
0.173 in
4.4 mm
|
0.374 in
9.5 mm
|
0.252 in
6.4 mm
|
||
| 1.5049 RM - 1.6675 RM | 4902 In stock |
Light Grey
|
PVC
|
0.173 in
4.4 mm
|
0.374 in
9.5 mm
|
1.252 in
31.8 mm
|
||
| 0.6648 RM - 0.7357 RM | 35 In stock |
Light Grey
|
PVC
|
0.201 in
5.1 mm
|
0.374 in
9.5 mm
|
1.5 in
38.1 mm
|
||
| SS4-8 | 0.5342 RM - 0.5931 RM | 6080 In stock |
Light Grey
|
PVC
|
0.118 in
3.0 mm
|
0.252 in
6.4 mm
|
1 in
25.4 mm
|
|
| 1.0386 RM - 1.1503 RM | 10 In stock |
Light Grey
|
PVC
|
0.201 in
5.1 mm
|
0.374 in
9.5 mm
|
0.752 in
19.1 mm