Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Plastic Slotted Set Screws are utilised in many applications that require a secure and non-marring connection. These set screws have a plastic slotted head and offer distinct benefits over standard metal set screws.
Its high corrosion resistance makes these screws appropriate for use in locations where moisture, chemicals, or other corrosive substances are present. Furthermore, the plastic head is non-conductive, making it suitable for electrical shielding applications. This keeps the screws from shorting out or interfering with delicate electronic components.
It is designed to be simple to install and adjust with a flat head screwdriver due to the slotted head. Commonly used in industries such as electronics, automotive, and furniture manufacturing.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Thread Length | View | |
|---|---|---|---|---|---|
| 0.4352 RM - 0.482 RM | Request the lead time here |
M5
|
0.787 in
20.0 mm
|
||
| 0.3867 RM - 0.4286 RM | Request the lead time here |
M5
|
0.315 in
8.0 mm
|
||
| 0.5797 RM - 0.6423 RM | Request the lead time here |
M6
|
1.181 in
30.0 mm
|
||
| 0.6471 RM - 1.2548 RM | 2440 In stock |
M8
|
1.969 in
50.0 mm
|
||
| 50M060100R010 | 0.4832 RM - 0.9372 RM | 56078 In stock |
M6
|
0.394 in
10.0 mm
|
|
| 114952 In stock |
M4 x 0.7
|
0.315 in
8.0 mm
|
|||
| 15651 In stock |
M6 x 1.0
|
0.315 in
8.0 mm
|
|||
| 926382 In stock |
M5 x 0.8
|
0.315 in
8.0 mm
|
|||
| 0.695 RM - 0.7703 RM | 44434 In stock |
M10
|
0.63 in
16.0 mm
|
||
| 10101 In stock |
M4 x 0.7
|
0.472 in
12.0 mm
|
|||
| 0.2908 RM - 0.3218 RM | 1030 In stock |
M4
|
0.787 in
20.0 mm
|
||
| 0.2422 RM - 0.2683 RM | 635245 In stock |
M4
|
0.394 in
10.0 mm
|
||
| 0.1943 RM - 0.2149 RM | 673983 In stock |
M4
|
0.236 in
6.0 mm
|
||
| 0.6392 RM - 1.239 RM | 144259 In stock |
M8
|
0.63 in
16.0 mm
|
||
| 5.2565 RM - 5.824 RM | 52294 In stock |
M12 x 1.75
|
0.787 in
20.0 mm
|
||
| 464284 | 0.2313 RM - 0.2555 RM | 1994 In stock |
M6 x 1.0
|
0.472 in
12.0 mm
|
|
| 0.2313 RM - 0.2555 RM | 17048 In stock |
M6 x 1.0
|
0.63 in
16.0 mm
|
||
| 0.2313 RM - 0.2562 RM | 40840 In stock |
M6 x 1.0
|
0.787 in
20.0 mm
|
||
| 0.2664 RM - 0.2957 RM | 265 In stock |
M6 x 1.0
|
1.181 in
30.0 mm
|
||
| 0.3387 RM - 0.3751 RM | 85446 In stock |
M4
|
1.181 in
30.0 mm