A secure and rotational side hinge that has a screw mount design. Side Hinges are suitable for a range of medium and heavy duty applications - making them highly versatile.
These hinges include rotational angles of 180 and 270 degrees. The range includes resistance hinges for medium and heavy door panels. They also offer high security and are assembled using the special screws provided. Other hinges featured in this range provider a low-cost security alternative.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Finish | Material | Overall Thickness | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|
| 81.654 RM - 90.475 RM | 2796 In stock |
2.362 in
60.0 mm
|
|
Chrome Plated Brass
|
0.787 in
20.0 mm
|
0.787 in
20.0 mm
|
||
| 693121E | 38.2361 RM - 42.3671 RM | 4260 In stock |
1.969 in
50.0 mm
|
|
Die Cast Zinc Alloy
|
0.748 in
19.0 mm
|
0.748 in
19.0 mm
|
|
| 13.7308 RM - 13.7308 RM | Request the lead time here |
2.48 in
63.0 mm
|
No Finish
|
Zinc Alloy
|
0.63 in
16.0 mm
|
0.63 in
16.0 mm
|
||
| 14.8496 RM - 14.8496 RM | Request the lead time here |
3.504 in
89.0 mm
|
Bright Chrome
|
Zinc Alloy
|
0.571 in
14.5 mm
|
0.551 in
14.0 mm
|
||
| 8.8314 RM - 8.8314 RM | Request the lead time here |
1.772 in
45.0 mm
|
No Finish
|
Zinc Alloy
|
0.551 in
14.0 mm
|
0.551 in
14.0 mm
|
||
| 17.8218 RM - 17.8218 RM | Request the lead time here |
3.563 in
90.5 mm
|
Powder Coating
|
Zinc Alloy
|
1.142 in
29.0 mm
|
1.142 in
29.0 mm
|
||
| 11.333 RM - 11.333 RM | Request the lead time here |
3.15 in
80.0 mm
|
Bright Chrome
|
Zinc Alloy
|
0.571 in
14.5 mm
|
0.472 in
12.0 mm
|
||
| 5.668 RM - 5.668 RM | Request the lead time here |
1.102 in
28.0 mm
|
Zinc Plated
|
Steel
|
0.512 in
13.0 mm
|
0.906 in
23.0 mm
|
||
| 21.617 RM - 21.617 RM | Request the lead time here |
2.362 in
60.0 mm
|
Bright Chrome
|
Zinc Alloy
|
1.398 in
35.5 mm
|
1.142 in
29.0 mm
|
||
| 29.256 RM - 29.256 RM | Request the lead time here |
2.165 in
55.0 mm
|
Bright Chrome
|
Zinc Alloy
|
1.102 in
28.0 mm
|
0.787 in
20.0 mm
|
||
| 18.9563 RM - 18.9563 RM | Request the lead time here |
2.362 in
60.0 mm
|
Bright Chrome
|
Zinc Alloy
|
1.398 in
35.5 mm
|
1.142 in
29.0 mm
|
||
| 7.596 RM - 7.596 RM | Request the lead time here |
2.413 in
61.3 mm
|
Bright Chrome
|
Zinc Alloy
|
0.406 in
10.3 mm
|
0.512 in
13.0 mm
|
||
| 27.0069 RM - 27.0069 RM | Request the lead time here |
3.012 in
76.5 mm
|
No Finish
|
Stainless Steel
|
|
0.63 in
16.0 mm
|
||
| 14.8035 RM - 14.8035 RM | Request the lead time here |
2.756 in
70.0 mm
|
Chrome Plated
|
Zinc Alloy
|
0.945 in
24.0 mm
|
0.551 in
14.0 mm
|
||
| 19.2362 RM - 19.2362 RM | Request the lead time here |
2.362 in
60.0 mm
|
Bright Chrome
|
Zinc Alloy
|
0.413 in
10.5 mm
|
0.913 in
23.2 mm
|
||
| 5.1641 RM - 5.1641 RM | Request the lead time here |
1.654 in
42.0 mm
|
Bright Chrome
|
Zinc Alloy
|
1.102 in
28.0 mm
|
1.102 in
28.0 mm
|
||
| 49.5303 RM - 49.5303 RM | Request the lead time here |
1.929 in
49.0 mm
|
Mirror
|
Stainless Steel
|
0.945 in
24.0 mm
|
0.945 in
24.0 mm
|
||
| 36.0271 RM - 36.0271 RM | Request the lead time here |
1.535 in
39.0 mm
|
Mirror
|
Stainless Steel
|
0.709 in
18.0 mm
|
0.472 in
12.0 mm
|
||
| 98.7758 RM - 109.4471 RM | 24370 In stock |
3.15 in
80.0 mm
|
Chrome Plated
|
Brass
|
0.787 in
20.0 mm
|
0.787 in
20.0 mm
|
||
| 39.3264 RM - 39.3264 RM | Request the lead time here |
1.929 in
49.0 mm
|
Mirror
|
Stainless Steel
|
0.709 in
18.0 mm
|
0.63 in
16.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue