Menu Search

Side Hinges

In stock

A secure and rotational side hinge that has a screw mount design. Side Hinges are suitable for a range of medium and heavy duty applications - making them highly versatile.

These hinges include rotational angles of 180 and 270 degrees. The range includes resistance hinges for medium and heavy door panels. They also offer high security and are assembled using the special screws provided. Other hinges featured in this range provider a low-cost security alternative.

  • Materials: Brass, Die Cast Zinc Allow, Steel and Stainless Steel
  • Finish Options: Bright Chrome, Chrome Plated, Mirror, Matt, Powder Coating, Stainless Steel and Zinc Plated
  • Colours: Black, Clear, Grey, Natural and Silver

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
42 results
Product SKUs information
Item Code Price range Availability Overall Length Finish Material Overall Thickness Overall Width View
693121E 38.2361 RM - 42.3671 RM 4260 In stock
50.0 mm
Die Cast Zinc Alloy
19.0 mm
19.0 mm
27.0069 RM - 27.0069 RM Request the lead time here
76.5 mm
No Finish
Stainless Steel
16.0 mm
14.8035 RM - 14.8035 RM Request the lead time here
70.0 mm
Chrome Plated
Zinc Alloy
24.0 mm
14.0 mm
57.428 RM - 63.632 RM 7964 In stock
66.0 mm
Powder Coating
Die Cast Zinc Alloy
81.654 RM - 90.475 RM 2796 In stock
60.0 mm
Chrome Plated Brass
20.0 mm
20.0 mm
5.668 RM - 5.668 RM Request the lead time here
28.0 mm
Zinc Plated
Steel
13.0 mm
23.0 mm
21.617 RM - 21.617 RM Request the lead time here
60.0 mm
Bright Chrome
Zinc Alloy
35.5 mm
29.0 mm
29.256 RM - 29.256 RM Request the lead time here
55.0 mm
Bright Chrome
Zinc Alloy
28.0 mm
20.0 mm
9.9719 RM - 9.9719 RM Request the lead time here
43.7 mm
Bright Chrome
Zinc Alloy
14.2 mm
42.5 mm
8.8331 RM - 8.8331 RM Request the lead time here
56.5 mm
Zinc Plated
Steel
23.0 mm
40.2 mm
18.9563 RM - 18.9563 RM Request the lead time here
60.0 mm
Bright Chrome
Zinc Alloy
35.5 mm
29.0 mm
7.596 RM - 7.596 RM Request the lead time here
61.3 mm
Bright Chrome
Zinc Alloy
10.3 mm
13.0 mm
17.8218 RM - 17.8218 RM Request the lead time here
90.5 mm
Powder Coating
Zinc Alloy
29.0 mm
29.0 mm
11.333 RM - 11.333 RM Request the lead time here
80.0 mm
Bright Chrome
Zinc Alloy
14.5 mm
12.0 mm
3.8456 RM - 3.8456 RM Request the lead time here
42.0 mm
Matt
Zinc Alloy
10.6 mm
7.6057 RM - 7.6057 RM 256 In stock
64.5 mm
Powder Coated Zinc
17.5 mm
17.5 mm
6.3758 RM - 6.3758 RM Request the lead time here
60.0 mm
Bright Chrome
Zinc Alloy
11.0 mm
10.0 mm
10.5899 RM - 10.5899 RM Request the lead time here
80.0 mm
Bright Chrome
Zinc Alloy
14.5 mm
9.8172 RM - 9.8172 RM Request the lead time here
65.0 mm
Powder Coating
Zinc Alloy
15.0 mm
29.0 mm
9.1761 RM - 9.1761 RM Request the lead time here
65.0 mm
Bright Chrome
Zinc Alloy
12.0 mm
10.0 mm
  • of 3
- Maximum Rotation - 180 ° ; Overall Width - 19.0 mm | 0.748 in ; Die Cast Zinc Alloy ;

693121E

Price Range
42.3671 RM - 38.2361 RM

Stock Levels
4260 In stock
Attributes
  • Leaf Thickness
    17.5 mm
  • Overall Length
    50.0 mm
  • Overall Thickness
    19.0 mm
  • Overall Width
    19.0 mm
  • Full Material
    Die Cast Zinc Alloy
Side Hinge - Leaf Thickness : 11.1 mm | 0.437 in Overall Length : 76.5 mm | 3.012 in ; Natural

20043285

Price Range
27.0069 RM - 27.0069 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    11.1 mm
  • Overall Length
    76.5 mm
  • Overall Width
    16.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Side Hinge - Leaf Thickness : 12.0 mm | 0.472 in Overall Length : 70.0 mm | 2.756 in Overall Thickness : 24.0 mm | 0.945 in; Grey

20035822

Price Range
14.8035 RM - 14.8035 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    12.0 mm
  • Overall Length
    70.0 mm
  • Overall Thickness
    24.0 mm
  • Overall Width
    14.0 mm
  • Colour
    Grey
- Overall Length : 66.0 mm | 2.598 in ; Black

5931225E

Price Range
63.632 RM - 57.428 RM

Stock Levels
7964 In stock
Attributes
  • Overall Length
    66.0 mm
  • Adaptor
    Adaptor Included
  • Colour
    Black
  • Finish
    Powder Coating
  • Full Material
    Stainless Steel
Side Hinge - Overall Width - 20.0 mm | 0.787 in; Overall Length - 60.0 mm | 2.362 in; Chrome Plated Brass

29331E

Price Range
90.475 RM - 81.654 RM

Stock Levels
2796 In stock
Attributes
  • Leaf Thickness
    20.0 mm
  • Overall Length
    60.0 mm
  • Overall Thickness
    20.0 mm
  • Overall Width
    20.0 mm
  • Full Material
    Brass
Side Detachable Exposed Hinge - Leaf Thickness : 13.0 mm | 0.512 in Overall Length : 28.0 mm | 1.102 in Overall Thickness : 13.0 mm | 0.512 in; Silver

20035631

Price Range
5.668 RM - 5.668 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    13.0 mm
  • Overall Length
    28.0 mm
  • Overall Thickness
    13.0 mm
  • Overall Width
    23.0 mm
  • Colour
    Silver
Side Hinge - Leaf Thickness : 19.8 mm | 0.78 in Overall Length : 60.0 mm | 2.362 in Overall Thickness : 35.5 mm | 1.398 in; Natural

20035730

Price Range
21.617 RM - 21.617 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    19.8 mm
  • Overall Length
    60.0 mm
  • Overall Thickness
    35.5 mm
  • Overall Width
    29.0 mm
  • Colour
    Natural
Side Hinge - Leaf Thickness : 14.5 mm | 0.571 in Overall Length : 55.0 mm | 2.165 in Overall Thickness : 28.0 mm | 1.102 in; Natural

20035679

Price Range
29.256 RM - 29.256 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    14.5 mm
  • Overall Length
    55.0 mm
  • Overall Thickness
    28.0 mm
  • Overall Width
    20.0 mm
  • Colour
    Natural
Exposed Hinge - Leaf Thickness : 5.0 mm | 0.197 in Overall Length : 43.7 mm | 1.72 in Overall Thickness : 14.2 mm | 0.559 in; Natural

20034269

Price Range
9.9719 RM - 9.9719 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    5.0 mm
  • Overall Length
    43.7 mm
  • Overall Thickness
    14.2 mm
  • Overall Width
    42.5 mm
  • Colour
    Natural
Exposed Hinge - Leaf Thickness : 13.0 mm | 0.512 in Overall Length : 56.5 mm | 2.224 in Overall Thickness : 23.0 mm | 0.906 in; White

20034276

Price Range
8.8331 RM - 8.8331 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    13.0 mm
  • Overall Length
    56.5 mm
  • Overall Thickness
    23.0 mm
  • Overall Width
    40.2 mm
  • Colour
    White
Side Hinge - Leaf Thickness : 18.0 mm | 0.709 in Overall Length : 60.0 mm | 2.362 in Overall Thickness : 35.5 mm | 1.398 in; Natural

20035747

Price Range
18.9563 RM - 18.9563 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    18.0 mm
  • Overall Length
    60.0 mm
  • Overall Thickness
    35.5 mm
  • Overall Width
    29.0 mm
  • Colour
    Natural
Side Detachable Exposed Hinge - Leaf Thickness : 7.1 mm | 0.28 in Overall Length : 61.3 mm | 2.413 in Overall Thickness : 10.3 mm | 0.406 in; Natural

20035617

Price Range
7.596 RM - 7.596 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    7.1 mm
  • Overall Length
    61.3 mm
  • Overall Thickness
    10.3 mm
  • Overall Width
    13.0 mm
  • Colour
    Natural
Side Detachable Exposed Hinge - Leaf Thickness : 25.0 mm | 0.984 in Overall Length : 90.5 mm | 3.563 in Overall Thickness : 29.0 mm | 1.142 in; Black

20035648

Price Range
17.8218 RM - 17.8218 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    25.0 mm
  • Overall Length
    90.5 mm
  • Overall Thickness
    29.0 mm
  • Overall Width
    29.0 mm
  • Colour
    Black
Side Detachable Exposed Hinge - Leaf Thickness : 10.0 mm | 0.394 in Overall Length : 80.0 mm | 3.15 in Overall Thickness : 14.5 mm | 0.571 in; Natural

20035563

Price Range
11.333 RM - 11.333 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    10.0 mm
  • Overall Length
    80.0 mm
  • Overall Thickness
    14.5 mm
  • Overall Width
    12.0 mm
  • Colour
    Natural
Side Detachable Exposed Hinge - Leaf Thickness : 5.3 mm | 0.209 in Overall Length : 42.0 mm | 1.654 in ; Black

20035655

Price Range
3.8456 RM - 3.8456 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    5.3 mm
  • Overall Length
    42.0 mm
  • Overall Width
    10.6 mm
  • Colour
    Black
  • Finish
    Matt
- Leaf Thickness : 15.0 mm | 0.591 in Overall Length : 64.5 mm | 2.539 in Overall Thickness : 17.5 mm | 0.689 in; Black

20035501

Price Range
7.6057 RM - 7.6057 RM

Stock Levels
256 In stock
Attributes
  • Leaf Thickness
    15.0 mm
  • Overall Length
    64.5 mm
  • Overall Thickness
    17.5 mm
  • Overall Width
    17.5 mm
  • Colour
    Black
Side Detachable Exposed Hinge - Leaf Thickness : 7.0 mm | 0.276 in Overall Length : 60.0 mm | 2.362 in Overall Thickness : 11.0 mm | 0.433 in; Natural

20035525

Price Range
6.3758 RM - 6.3758 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    7.0 mm
  • Overall Length
    60.0 mm
  • Overall Thickness
    11.0 mm
  • Overall Width
    10.0 mm
  • Colour
    Natural
Side Hinge - Overall Width - 14.5 mm | 0.571 in Overall Length : 80.0 mm | 3.15 in; Zinc Alloy; Natural

20035549

Price Range
10.5899 RM - 10.5899 RM

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    80.0 mm
  • Overall Width
    14.5 mm
  • Colour
    Natural
  • Finish
    Bright Chrome
  • Full Material
    Die Cast Zinc Alloy
Side Detachable Exposed Hinge - Leaf Thickness : 6.0 mm | 0.236 in Overall Length : 65.0 mm | 2.559 in Overall Thickness : 15.0 mm | 0.591 in; Black

20035518

Price Range
9.8172 RM - 9.8172 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    6.0 mm
  • Overall Length
    65.0 mm
  • Overall Thickness
    15.0 mm
  • Overall Width
    29.0 mm
  • Colour
    Black
Side Detachable Exposed Hinge - Leaf Thickness : 7.0 mm | 0.276 in Overall Length : 65.0 mm | 2.559 in Overall Thickness : 12.0 mm | 0.472 in; Natural

20035532

Price Range
9.1761 RM - 9.1761 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    7.0 mm
  • Overall Length
    65.0 mm
  • Overall Thickness
    12.0 mm
  • Overall Width
    10.0 mm
  • Colour
    Natural