Menu Search

Snap-Fit Blanking Plugs

In stock

Snap-Fit Blanking Plugs are used in various applications to seal and preserve unused holes or apertures. These plugs have been carefully developed to offer a secure and dependable seal without extra fasteners or adhesives.

The snap-fit mechanism provides a secure connection, preventing inadvertent removal or displacement even when subjected to pressure or vibration. It offers high impact resistance and keeps dust, moisture, and other pollutants out of the hole.

It is easy to install, requiring only a push or snap into place, without needing tools. Suitable for various sectors such as manufacturing, electronics, and construction.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
8 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Overall Diameter Colour Overall Height View
1.4161 RM - 1.569 RM 39 In stock
49.5 mm
Natural
9.8 mm
1.7073 RM - 1.8918 RM 68 In stock
62.5 mm
Natural
9.5 mm
0.5411 RM - 0.5995 RM 89495 In stock
20.0 mm
Natural
8.5 mm
0.5784 RM - 0.6409 RM 13559 In stock
24.0 mm
Natural
9.8 mm
1.325 RM - 1.468 RM 2985 In stock
61.5 mm
Natural
9.8 mm
0.3368 RM - 0.373 RM 7053 In stock
31.5 mm
Natural
9.8 mm
1.0402 RM - 1.1528 RM 80 In stock
36.5 mm
Natural
9.8 mm
0.3636 RM - 0.4028 RM 14675 In stock
39.5 mm
Natural
9.8 mm
Snap-Fit Blanking Plugs - ; Overall Diameter 49.5 mm | 1.949 in ; Snap Fit ; LDPE - PIR ; Natural

12547

Price Range
1.569 RM - 1.4161 RM

Stock Levels
39 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
  • Overall Diameter
    49.5 mm
Snap-Fit Blanking Plugs - ; Overall Diameter 62.5 mm | 2.461 in ; Snap Fit ; LDPE - PIR ; Natural

12632

Price Range
1.8918 RM - 1.7073 RM

Stock Levels
68 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
  • Overall Diameter
    62.5 mm
Snap-Fit Blanking Plugs - ; Overall Diameter 20.0 mm | 0.787 in ; Snap Fit ; LDPE - PIR ; Natural

10923

Price Range
0.5995 RM - 0.5411 RM

Stock Levels
89495 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
  • Overall Diameter
    20.0 mm
Snap-Fit Blanking Plugs - ; Overall Diameter 24.0 mm | 0.945 in ; Snap Fit ; LDPE - PIR ; Natural

12540

Price Range
0.6409 RM - 0.5784 RM

Stock Levels
13559 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
  • Overall Diameter
    24.0 mm
Snap-Fit Blanking Plugs - ; Overall Diameter 61.5 mm | 2.421 in ; Snap Fit ; LDPE - PIR ; Natural

12548

Price Range
1.468 RM - 1.325 RM

Stock Levels
2985 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
  • Overall Diameter
    61.5 mm
Snap-Fit Blanking Plugs - ; Overall Diameter 31.5 mm | 1.24 in ; Snap Fit ; LDPE - PIR ; Natural

12543

Price Range
0.373 RM - 0.3368 RM

Stock Levels
7053 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
  • Overall Diameter
    31.5 mm
Snap-Fit Blanking Plugs - ; Overall Diameter 36.5 mm | 1.437 in ; Snap Fit ; LDPE - PIR ; Natural

12545

Price Range
1.1528 RM - 1.0402 RM

Stock Levels
80 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
  • Overall Diameter
    36.5 mm
Snap-Fit Blanking Plugs - ; Overall Diameter 39.5 mm | 1.555 in ; Snap Fit ; LDPE - PIR ; Natural

12546

Price Range
0.4028 RM - 0.3636 RM

Stock Levels
14675 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
  • Overall Diameter
    39.5 mm