Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Socket Head Cap Screws - Plastic Standard Heads are fasteners utilised in various applications that require a secure and non-metallic connection. These screws have a hexagonal socket in the head and a standard head shape.
It has high corrosion resistance, making it suited for use in settings where moisture, chemicals, or other corrosive substances are present. Furthermore, the plastic head is non-conductive, making it excellent for electrical shielding applications. This feature guards against the screws generating electrical shorts or interfering with sensitive electronic components.
It is easy to install using a regular hex key or Allen wrench. Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Material | Compatible Hex Key Size | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| 1440341 | 9.7146 RM - 10.7642 RM | 10 In stock |
M3
|
Light Brown
|
PEEK
|
|
0.236 in
6.0 mm
|
Torx Drive
|
|
| 18.9156 RM - 20.9589 RM | Request the lead time here |
M4
|
Light Brown
|
PEEK
|
|
0.472 in
12.0 mm
|
Torx Drive
|
||
| 37.3753 RM - 41.4128 RM | 285 In stock |
M5
|
Light Brown
|
PEEK
|
|
0.787 in
20.0 mm
|
Torx Drive
|
||
| 24.2995 RM - 26.9238 RM | 5 In stock |
M5
|
Light Brown
|
PEEK
|
|
0.315 in
8.0 mm
|
Torx Drive
|
||
| 50.9349 RM - 56.4379 RM | 5 In stock |
M6
|
Light Brown
|
PEEK
|
|
0.472 in
12.0 mm
|
Torx Drive
|
||
| 77.571 RM - 85.9513 RM | 125 In stock |
M6
|
Light Brown
|
PEEK
|
|
0.984 in
25.0 mm
|
Torx Drive
|
||
| 88.2259 RM - 97.7572 RM | 5 In stock |
M6
|
Light Brown
|
PEEK
|
|
1.181 in
30.0 mm
|
Torx Drive
|
||
| 97.427 RM - 107.9525 RM | 5 In stock |
M6
|
Light Brown
|
PEEK
|
|
1.181 in
30.0 mm
|
Torx Drive
|
||
| 9.7146 RM - 10.7642 RM | 51 In stock |
M3
|
Light Brown
|
PEEK
|
|
0.315 in
8.0 mm
|
Torx Drive
|
||
| 58.6834 RM - 65.0233 RM | 5 In stock |
M6
|
Light Brown
|
PEEK
|
|
0.787 in
20.0 mm
|
Torx Drive
|
||
| 16.0103 RM - 17.7398 RM | 10 In stock |
M3
|
Light Brown
|
PEEK
|
|
0.63 in
16.0 mm
|
Torx Drive
|
||
| 16.9791 RM - 18.8125 RM | 10 In stock |
M4
|
Light Brown
|
PEEK
|
|
0.472 in
12.0 mm
|
Torx Drive
|
||
| 42.7022 RM - 47.3151 RM | 5 In stock |
M5
|
Light Brown
|
PEEK
|
|
0.984 in
25.0 mm
|
Torx Drive
|
||
| 10.1984 RM - 11.3002 RM | 35 In stock |
M3
|
Light Brown
|
PEEK
|
|
0.394 in
10.0 mm
|
Torx Drive
|
||
| 24.2995 RM - 26.9238 RM | 135 In stock |
M5
|
Light Brown
|
PEEK
|
|
0.394 in
10.0 mm
|
Torx Drive
|
||
| 14.5576 RM - 16.1305 RM | 10 In stock |
M4
|
Light Brown
|
PEEK
|
|
0.315 in
8.0 mm
|
Torx Drive
|
||
| 14.0732 RM - 15.5932 RM | 10 In stock |
M4
|
Light Brown
|
PEEK
|
|
0.236 in
6.0 mm
|
Torx Drive
|
||
| 10.6829 RM - 11.8369 RM | 10 In stock |
M3
|
Light Brown
|
PEEK
|
|
0.472 in
12.0 mm
|
Torx Drive
|
||
| 15.0414 RM - 16.6665 RM | 10 In stock |
M4
|
Light Brown
|
PEEK
|
|
0.394 in
10.0 mm
|
Torx Drive
|
||
| 50.9349 RM - 56.4379 RM | 5 In stock |
M6
|
Light Brown
|
PEEK
|
|
0.63 in
16.0 mm
|
Torx Drive