Menu Search

Spring Insert Glide

In stock

Spring Insert Glides are a one piece design to ease the application. The spring insert allows the glide to fit snugly and securely onto the furniture leg, ensuring a stable and secure fit. Spring Insert Glides are ideal for use on a variety of surfaces, including carpet, tile, and hardwood floors, and can help to prevent damage to flooring and reduce noise and scratches caused by furniture movement. The Push-On glides are round profile and come in a range of materials and base finishes to suit various applications.

  • Material: Steel, Nylon;Steel, Steel;Nylon
  • Colour: Black, Natural, White

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
11 results
Product SKUs information
Item Code Price range Availability Colour Insert Height Material Head Diameter View
6.3168 RM - 6.9991 RM 20 In stock
Natural
9.0 mm
Steel
31.0 mm
3.1993 RM - 3.5448 RM 180 In stock
Black
10.0 mm
Steel;Nylon
23.4 mm
6.3168 RM - 6.9991 RM 20 In stock
Natural
8.7 mm
Steel
31.0 mm
4.9883 RM - 5.5276 RM 40 In stock
Natural
Steel
7.0371 RM - 7.7971 RM Request the lead time here
Natural
9.0 mm
Steel
551620 5.8388 RM - 6.4697 RM 22 In stock
Natural
8.7 mm
Steel
31.0 mm
3.1993 RM - 3.5448 RM 202 In stock
White
10.0 mm
Steel;Nylon
23.4 mm
3.5991 RM - 3.9878 RM 20 In stock
Black
13.5 mm
Steel
23.4 mm
6.5561 RM - 7.2641 RM 1820 In stock
Natural
9.0 mm
Steel
5.5177 RM - 6.1137 RM 1789 In stock
Natural
9.7 mm
Steel
3.5991 RM - 3.9878 RM 21 In stock
White
13.5 mm
Steel
23.4 mm
Push-In Glide - Compatible Outside Tube Diameter - 31.0 mm | 1.22 in; Steel; Natural

551618

Price Range
6.9991 RM - 6.3168 RM

Stock Levels
20 In stock
Attributes
  • Full Material
    Nylon;Steel
  • Colour
    Natural
  • Head Shape
    Round
  • Fitting Style
    Push Fit
  • Metal Prongs
    Yes
Push-In Glide - Material - Steel;Nylon ; Base Material PA ; Black ; Round ; ;

551602

Price Range
3.5448 RM - 3.1993 RM

Stock Levels
180 In stock
Attributes
  • Full Material
    Steel;Nylon
  • Finish
    No Finish
  • Colour
    Black
  • Head Shape
    Round
  • Fitting Style
    Push Fit
Push-In Glide - Compatible Outside Tube Diameter - 31.0 mm | 1.22 in; Steel; Natural

551621

Price Range
6.9991 RM - 6.3168 RM

Stock Levels
20 In stock
Attributes
  • Full Material
    Steel
  • Colour
    Natural
  • Head Shape
    Round
  • Fitting Style
    Push Fit
  • Metal Prongs
    Yes
Push-In Glide - Compatible Outside Tube Diameter - 22.0 mm | 0.866 in; Minimum Compatible Wall Thickness - 1.5 mm | 0.059 in; Steel; Natural

551564

Price Range
5.5276 RM - 4.9883 RM

Stock Levels
40 In stock
Attributes
  • Full Material
    Steel
  • Colour
    Natural
  • Head Shape
    Square
  • Fitting Style
    Push Fit
  • Metal Prongs
    No
Push-In Glide - Material - Steel ; Base Material Steel ; Natural ; Round ; ;

551623

Price Range
7.7971 RM - 7.0371 RM

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Steel
  • Finish
    Polished
  • Colour
    Natural
  • Head Shape
    Round
  • Fitting Style
    Push Fit
Push-In Glide - Compatible Outside Tube Diameter - 31.0 mm | 1.22 in; Steel; Natural

551620

Price Range
6.4697 RM - 5.8388 RM

Stock Levels
22 In stock
Attributes
  • Full Material
    Steel
  • Colour
    Natural
  • Head Shape
    Round
  • Fitting Style
    Push Fit
  • Metal Prongs
    Yes
Push-In Glide - Material - Steel;Nylon ; Base Material PA ; White ; Round ; ;

551600

Price Range
3.5448 RM - 3.1993 RM

Stock Levels
202 In stock
Attributes
  • Full Material
    Steel;Nylon
  • Finish
    No Finish
  • Colour
    White
  • Head Shape
    Round
  • Fitting Style
    Push Fit
Push-In Glide - Compatible Outside Tube Diameter - 23.4 mm | 0.921 in; Steel; Black

551603

Price Range
3.9878 RM - 3.5991 RM

Stock Levels
20 In stock
Attributes
  • Full Material
    Steel;Nylon
  • Colour
    Black
  • Head Shape
    Round
  • Fitting Style
    Push Fit
  • Metal Prongs
    Yes
Push-In Glide - Material - Steel ; Base Material Steel ; Natural ; Round ; ;

551622

Price Range
7.2641 RM - 6.5561 RM

Stock Levels
1820 In stock
Attributes
  • Full Material
    Steel
  • Finish
    Polished
  • Colour
    Natural
  • Head Shape
    Round
  • Fitting Style
    Push Fit
Push-In Glide - Material - Steel ; Base Material Steel ; Natural ; Round ; ;

551619

Price Range
6.1137 RM - 5.5177 RM

Stock Levels
1789 In stock
Attributes
  • Full Material
    Steel
  • Finish
    Polished
  • Colour
    Natural
  • Head Shape
    Round
  • Fitting Style
    Push Fit
Push-In Glide - Compatible Outside Tube Diameter - 23.4 mm | 0.921 in; Steel; White

551601

Price Range
3.9878 RM - 3.5991 RM

Stock Levels
21 In stock
Attributes
  • Full Material
    Steel;Nylon
  • Colour
    White
  • Head Shape
    Round
  • Fitting Style
    Push Fit
  • Metal Prongs
    Yes