Square Inserts & Glides are a type of finishing product used for square tubular products. They are designed to provide a tight-fitting connection on a variety of tubular products and can help prevent damage to floors or other surfaces, as well as protect the tube from external elements. Commonly used in various applications, including furniture, retail fixtures, and industrial equipment.
It comes in a variety of options and styles: standard square ribbed inserts, lightweight square inserts, and chrome square inserts.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Finish | Gauge Diameter | View | |
|---|---|---|---|---|---|---|---|
| 1.8193 RM - 2.016 RM | 363 In stock |
Black
|
LDPE
|
Eroded
|
|
||
| 111223 | 1.239 RM - 1.3725 RM | 161350 In stock |
Black
|
LDPE
|
Eroded
|
|
|
| 0.2634 RM - 0.292 RM | 7018 In stock |
Mid Grey
|
LDPE - PIR
|
Polished
|
|
||
| 111222 | 1.1048 RM - 1.2244 RM | 3565 In stock |
Black
|
LDPE
|
Eroded
|
|
|
| 2.2448 RM - 2.4877 RM | 5135 In stock |
Black
|
LDPE - PIR
|
Polished
|
|
||
| 1.2614 RM - 1.3981 RM | 41359 In stock |
Black
|
PE
|
|
|
||
| 2.3432 RM - 2.5964 RM | 5494 In stock |
Black
|
LDPE
|
Eroded
|
|
||
| 1.0939 RM - 1.2122 RM | 95027 In stock |
Black
|
PE
|
Polished
|
|
||
| 1.9444 RM - 2.1545 RM | 72235 In stock |
Black
|
PE
|
Polished
|
|
||
| 1.0459 RM - 1.1589 RM | 998 In stock |
Mid Grey
|
LDPE - PIR
|
Eroded
|
|
||
| 0.3291 RM - 0.3648 RM | 87409 In stock |
Black
|
LDPE
|
Eroded
|
|
||
| 4.1498 RM - 4.5977 RM | 2382 In stock |
Black
|
LDPE
|
Eroded
|
|
||
| 1.1606 RM - 1.2864 RM | 75600 In stock |
Mid Grey
|
LDPE - PIR
|
Polished
|
|
||
| 0.3291 RM - 0.3648 RM | 471065 In stock |
White
|
LDPE - PIR
|
Eroded
|
|
||
| 2.8185 RM - 3.1232 RM | 2250 In stock |
Black
|
LDPE
|
Eroded
|
|
||
| 7.4205 RM - 8.2224 RM | 10 In stock |
Natural
|
Steel
|
|
|
||
| 199274 | 1.5316 RM - 1.6973 RM | 11044 In stock |
Black
|
LDPE
|
Eroded
|
|
|
| 0.1767 RM - 0.1955 RM | 71510 In stock |
Black
|
PE
|
|
|
||
| 1.4867 RM - 1.6476 RM | Request the lead time here |
Mid Grey
|
LDPE - PIR
|
Eroded
|
|
||
| 1.0174 RM - 1.1273 RM | 20260 In stock |
Mid Grey
|
LDPE - PIR
|
Eroded
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue