Menu Search

Square Inserts & Glides

In stock

Square Inserts & Glides are a type of finishing product used for square tubular products. They are designed to provide a tight-fitting connection on a variety of tubular products and can help prevent damage to floors or other surfaces, as well as protect the tube from external elements. Commonly used in various applications, including furniture, retail fixtures, and industrial equipment.

It comes in a variety of options and styles: standard square ribbed inserts, lightweight square inserts, and chrome square inserts.

  • Material: PE, Nylon, Steel
  • Colour: Black, Chrome, Mid Grey, White

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
87 results
Product SKUs information
Item Code Price range Availability Colour Material Finish Gauge Diameter View
1.8193 RM - 2.016 RM 363 In stock
Black
LDPE
Eroded
111223 1.239 RM - 1.3725 RM 161350 In stock
Black
LDPE
Eroded
0.2634 RM - 0.292 RM 7018 In stock
Mid Grey
LDPE - PIR
Polished
111222 1.1048 RM - 1.2244 RM 3565 In stock
Black
LDPE
Eroded
2.2448 RM - 2.4877 RM 5135 In stock
Black
LDPE - PIR
Polished
1.2614 RM - 1.3981 RM 41359 In stock
Black
PE
2.3432 RM - 2.5964 RM 5494 In stock
Black
LDPE
Eroded
1.0939 RM - 1.2122 RM 95027 In stock
Black
PE
Polished
1.9444 RM - 2.1545 RM 72235 In stock
Black
PE
Polished
1.0459 RM - 1.1589 RM 998 In stock
Mid Grey
LDPE - PIR
Eroded
0.3291 RM - 0.3648 RM 87409 In stock
Black
LDPE
Eroded
4.1498 RM - 4.5977 RM 2382 In stock
Black
LDPE
Eroded
1.1606 RM - 1.2864 RM 75600 In stock
Mid Grey
LDPE - PIR
Polished
0.3291 RM - 0.3648 RM 471065 In stock
White
LDPE - PIR
Eroded
2.8185 RM - 3.1232 RM 2250 In stock
Black
LDPE
Eroded
7.4205 RM - 8.2224 RM 10 In stock
Natural
Steel
199274 1.5316 RM - 1.6973 RM 11044 In stock
Black
LDPE
Eroded
0.1767 RM - 0.1955 RM 71510 In stock
Black
PE
1.4867 RM - 1.6476 RM Request the lead time here
Mid Grey
LDPE - PIR
Eroded
1.0174 RM - 1.1273 RM 20260 In stock
Mid Grey
LDPE - PIR
Eroded
  • of 5
Tube Insert Black

111225

Price Range
2.016 RM - 1.8193 RM

Stock Levels
363 In stock
Attributes
  • Colour
    Black
  • Finish
    Eroded
  • Full Material
    Polyethylene
  • Head Height
    5.0 mm
  • Insert Height
    14.5 mm
Tube Insert Black

111223

Price Range
1.3725 RM - 1.239 RM

Stock Levels
161350 In stock
Attributes
  • Colour
    Black
  • Finish
    Eroded
  • Full Material
    Polyethylene
  • Head Height
    5.0 mm
  • Insert Height
    14.5 mm
Tube Insert Mid Grey

111267

Price Range
0.292 RM - 0.2634 RM

Stock Levels
7018 In stock
Attributes
  • Colour
    Mid Grey
  • Finish
    Polished
  • Full Material
    Polyethylene
  • Head Height
    5.0 mm
  • Insert Height
    11.5 mm
Tube Insert Black

111222

Price Range
1.2244 RM - 1.1048 RM

Stock Levels
3565 In stock
Attributes
  • Colour
    Black
  • Finish
    Eroded
  • Full Material
    Polyethylene
  • Head Height
    5.0 mm
  • Insert Height
    14.5 mm
Tube Insert Black

199188

Price Range
2.4877 RM - 2.2448 RM

Stock Levels
5135 In stock
Attributes
  • Colour
    Black
  • Finish
    Polished
  • Full Material
    Polyethylene
  • Head Height
    4.7 mm
  • Insert Height
    15.7 mm
Tube Insert Black

465480

Price Range
1.3981 RM - 1.2614 RM

Stock Levels
41359 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyethylene
  • Head Height
    4.0 mm
  • Insert Height
    16.0 mm
  • Length
    40.0 mm
Tube Insert Black

111542

Price Range
2.5964 RM - 2.3432 RM

Stock Levels
5494 In stock
Attributes
  • Colour
    Black
  • Finish
    Eroded
  • Full Material
    Polyethylene
  • Head Height
    6.0 mm
  • Insert Height
    14.5 mm
Square Tube Insert 16.0 mm 1.0 mm 2.0 mm Black PE

465341

Price Range
1.2122 RM - 1.0939 RM

Stock Levels
95027 In stock
Attributes
  • Colour
    Black
  • Finish
    Polished
  • Full Material
    Polyethylene
  • Head Shape
    Square
  • Metal Prongs
    N
Square Tube Insert 30.0 mm 1.0 mm 2.0 mm Black PE

465342

Price Range
2.1545 RM - 1.9444 RM

Stock Levels
72235 In stock
Attributes
  • Colour
    Black
  • Finish
    Polished
  • Full Material
    Polyethylene
  • Head Shape
    Square
  • Metal Prongs
    N
Tube Insert Mid Grey

111293

Price Range
1.1589 RM - 1.0459 RM

Stock Levels
998 In stock
Attributes
  • Colour
    Mid Grey
  • Finish
    Eroded
  • Full Material
    Polyethylene
  • Head Height
    5.0 mm
  • Insert Height
    14.5 mm
Tube Insert Black

111539

Price Range
0.3648 RM - 0.3291 RM

Stock Levels
87409 In stock
Attributes
  • Colour
    Black
  • Finish
    Eroded
  • Full Material
    Polyethylene
  • Head Height
    4.0 mm
  • Insert Height
    11.5 mm
Tube Insert Black

111544

Price Range
4.5977 RM - 4.1498 RM

Stock Levels
2382 In stock
Attributes
  • Colour
    Black
  • Finish
    Eroded
  • Full Material
    Polyethylene
  • Head Height
    6.0 mm
  • Insert Height
    22.0 mm
Tube Insert Mid Grey

111655

Price Range
1.2864 RM - 1.1606 RM

Stock Levels
75600 In stock
Attributes
  • Colour
    Mid Grey
  • Finish
    Polished
  • Full Material
    Polyethylene
  • Head Height
    5.0 mm
  • Insert Height
    14.5 mm
Tube Insert White

111615

Price Range
0.3648 RM - 0.3291 RM

Stock Levels
471065 In stock
Attributes
  • Colour
    White
  • Finish
    Eroded
  • Full Material
    Polyethylene
  • Head Height
    4.0 mm
  • Insert Height
    11.5 mm
Tube Insert Black

111545

Price Range
3.1232 RM - 2.8185 RM

Stock Levels
2250 In stock
Attributes
  • Colour
    Black
  • Finish
    Eroded
  • Full Material
    Polyethylene
  • Head Height
    6.0 mm
  • Insert Height
    22.0 mm
Tube Insert Natural

PFGS222-16

Price Range
8.2224 RM - 7.4205 RM

Stock Levels
10 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Carbon Steel
  • Length
    22.2 mm
Tube Insert Black

199274

Price Range
1.6973 RM - 1.5316 RM

Stock Levels
11044 In stock
Attributes
  • Colour
    Black
  • Finish
    Eroded
  • Full Material
    Polyethylene
  • Head Height
    6.6 mm
  • Insert Height
    18.0 mm
Tube Insert Black

465479

Price Range
0.1955 RM - 0.1767 RM

Stock Levels
71510 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyethylene
  • Head Height
    3.0 mm
  • Insert Height
    11.0 mm
  • Length
    15.0 mm
Tube Insert Mid Grey

111296

Price Range
1.6476 RM - 1.4867 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Mid Grey
  • Finish
    Eroded
  • Full Material
    Polyethylene
  • Head Height
    5.0 mm
  • Insert Height
    14.5 mm
Tube Insert Mid Grey

111692

Price Range
1.1273 RM - 1.0174 RM

Stock Levels
20260 In stock
Attributes
  • Colour
    Mid Grey
  • Finish
    Eroded
  • Full Material
    Polyethylene
  • Head Height
    5.0 mm
  • Insert Height
    11.5 mm