Menu Search

Standard Size Pipe Caps

In stock

Standard Size pipe caps are a range of protective caps available at a low cost, but with a high quality finish.

These moulded caps are designed to grip over the outside diameter of threaded and non-threaded pipe ends preventing the ingress of foreign materials during storage and shipping.

The cap design have internal ribs that ensure a tight fit. In addition, the range includes caps that have a small vent hole to eliminate air pressure build up, and meets ANSI and DIN specifications.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
230 results
Product SKUs information
Item Code Price range Availability Vent Hole Colour Material Inside Height Inside Diameter View
0.8176 RM - 0.9064 RM 4135 In stock
Y
Yellow
LDPE - PIR
30.0 mm
60.3 mm
59.0797 RM - 65.4623 RM 8455 In stock
N
Yellow
LDPE
60.5 mm
406.4 mm
5.044 RM - 5.5891 RM 38983 In stock
N
Yellow
LDPE
40.0 mm
152.4 mm
10286 0.1803 RM - 0.1997 RM 589762 In stock
N
Yellow
LDPE - PIR
20.0 mm
21.3 mm
2.8574 RM - 3.1664 RM 48263 In stock
N
Yellow
LDPE
40.0 mm
101.6 mm
774.7839 RM - 858.4867 RM 39 In stock
N
Yellow
LDPE
185.0 mm
1117.8 mm
4.4964 RM - 8.719 RM 5644 In stock
Y
Yellow
LDPE
40.0 mm
139.7 mm
144.3942 RM - 159.9936 RM 16 In stock
Y
Yellow
LDPE
65.0 mm
508.0 mm
597.2041 RM - 661.7224 RM Request the lead time here
N
Yellow
LDPE
180.0 mm
1016.0 mm
1,852.0136 RM - 2,052.0936 RM 140 In stock
N
Yellow
LDPE
230.0 mm
1625.6 mm
0.3333 RM - 0.3691 RM 262088 In stock
N
Yellow
LDPE - PIR
30.0 mm
33.7 mm
0.2816 RM - 0.312 RM 267785 In stock
N
Yellow
LDPE - PIR
25.0 mm
26.9 mm
11.9261 RM - 13.2142 RM 60116 In stock
N
Yellow
LDPE
40.0 mm
219.1 mm
3.6168 RM - 4.0077 RM 40629 In stock
N
Yellow
LDPE
40.0 mm
127.0 mm
343.2261 RM - 380.3058 RM 464 In stock
N
Yellow
LDPE
100.0 mm
660.4 mm
706.6762 RM - 783.0209 RM 112 In stock
N
Yellow
LDPE
185.0 mm
1066.8 mm
5.5623 RM - 6.1634 RM Request the lead time here
N
Yellow
LDPE - PIR
35.0 mm
137.0 mm
4.168 RM - 4.3871 RM 2250 In stock
N
Yellow
LDPE - PIR
34.5 mm
92.0 mm
0.4316 RM - 0.4541 RM 572000 In stock
N
Grey
LDPE - PIR
20.0 mm
20.0 mm
4.8916 RM - 4.8916 RM Request the lead time here
N
Red
LDPE
39.0 mm
96.5 mm
  • of 12
Standard Sizes Pipe Cap - Inside Diameter - 60.3 mm | 2.374 in ; Inside Height - 30.0 mm | 1.181 in ; Yellow

10267

Price Range
0.9064 RM - 0.8176 RM

Stock Levels
4135 In stock
Attributes
  • Inside Diameter
    60.3 mm
  • Inside Height
    30.0 mm
  • Vent Hole
    Y
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 406.4 mm | 16 in Inside Height - 60.5 mm | 2.382 in Yellow

43971

Price Range
65.4623 RM - 59.0797 RM

Stock Levels
8455 In stock
Attributes
  • Inside Diameter
    406.4 mm
  • Inside Height
    60.5 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 152.4 mm | 6 in Inside Height - 40.0 mm | 1.575 in Yellow

199490

Price Range
5.5891 RM - 5.044 RM

Stock Levels
38983 In stock
Attributes
  • Inside Diameter
    152.4 mm
  • Inside Height
    40.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 21.3 mm | 0.839 in Inside Height - 20.0 mm | 0.787 in Yellow

10286

Price Range
0.1997 RM - 0.1803 RM

Stock Levels
589762 In stock
Attributes
  • Inside Diameter
    21.3 mm
  • Inside Height
    20.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 101.6 mm | 4 in Inside Height - 40.0 mm | 1.575 in Yellow

199482

Price Range
3.1664 RM - 2.8574 RM

Stock Levels
48263 In stock
Attributes
  • Inside Diameter
    101.6 mm
  • Inside Height
    40.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 1117.8 mm | 44.008 in Inside Height - 185.0 mm | 7.283 in Yellow

34248

Price Range
858.4867 RM - 774.7839 RM

Stock Levels
39 In stock
Attributes
  • Inside Diameter
    1117.8 mm
  • Inside Height
    185.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 139.7 mm | 5.5 in ; Inside Height - 40.0 mm | 1.575 in ; Yellow

199489

Price Range
8.719 RM - 4.4964 RM

Stock Levels
5644 In stock
Attributes
  • Inside Diameter
    139.7 mm
  • Inside Height
    40.0 mm
  • Vent Hole
    Y
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 508.0 mm | 20 in ; Inside Height - 65.0 mm | 2.559 in ; Yellow

43457

Price Range
159.9936 RM - 144.3942 RM

Stock Levels
16 In stock
Attributes
  • Inside Diameter
    508.0 mm
  • Inside Height
    65.0 mm
  • Vent Hole
    Y
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 1016.0 mm | 40 in Inside Height - 180.0 mm | 7.087 in Yellow

31727

Price Range
661.7224 RM - 597.2041 RM

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    1016.0 mm
  • Inside Height
    180.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 1625.6 mm | 64 in Inside Height - 230.0 mm | 9.055 in Yellow

34256

Price Range
2,052.0936 RM - 1,852.0136 RM

Stock Levels
140 In stock
Attributes
  • Inside Diameter
    1625.6 mm
  • Inside Height
    230.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 33.7 mm | 1.327 in Inside Height - 30.0 mm | 1.181 in Yellow

10288

Price Range
0.3691 RM - 0.3333 RM

Stock Levels
262088 In stock
Attributes
  • Inside Diameter
    33.7 mm
  • Inside Height
    30.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 26.9 mm | 1.059 in Inside Height - 25.0 mm | 0.984 in Yellow

10287

Price Range
0.312 RM - 0.2816 RM

Stock Levels
267785 In stock
Attributes
  • Inside Diameter
    26.9 mm
  • Inside Height
    25.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 219.1 mm | 8.626 in Inside Height - 40.0 mm | 1.575 in Yellow

199494

Price Range
13.2142 RM - 11.9261 RM

Stock Levels
60116 In stock
Attributes
  • Inside Diameter
    219.1 mm
  • Inside Height
    40.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 127.0 mm | 5 in Inside Height - 40.0 mm | 1.575 in Yellow

199486

Price Range
4.0077 RM - 3.6168 RM

Stock Levels
40629 In stock
Attributes
  • Inside Diameter
    127.0 mm
  • Inside Height
    40.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 660.4 mm | 26 in Inside Height - 100.0 mm | 3.937 in Yellow

31713

Price Range
380.3058 RM - 343.2261 RM

Stock Levels
464 In stock
Attributes
  • Inside Diameter
    660.4 mm
  • Inside Height
    100.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 1066.8 mm | 42 in Inside Height - 185.0 mm | 7.283 in Yellow

31731

Price Range
783.0209 RM - 706.6762 RM

Stock Levels
112 In stock
Attributes
  • Inside Diameter
    1066.8 mm
  • Inside Height
    185.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 137.0 mm | 5.394 in Inside Height - 35.0 mm | 1.378 in Yellow

12620

Price Range
6.1634 RM - 5.5623 RM

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    137.0 mm
  • Inside Height
    35.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 92.0 mm | 3.622 in Inside Height - 34.5 mm | 1.358 in Yellow

12959

Price Range
4.3871 RM - 4.168 RM

Stock Levels
2250 In stock
Attributes
  • Inside Diameter
    92.0 mm
  • Inside Height
    34.5 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 20.0 mm | 0.787 in Inside Height - 20.0 mm | 0.787 in Grey

1258264

Price Range
0.4541 RM - 0.4316 RM

Stock Levels
572000 In stock
Attributes
  • Inside Diameter
    20.0 mm
  • Inside Height
    20.0 mm
  • Vent Hole
    N
  • Colour
    Grey
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 96.5 mm | 3.799 in Inside Height - 39.0 mm | 1.535 in Red

462585

Price Range
4.8916 RM - 4.8916 RM

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    96.5 mm
  • Inside Height
    39.0 mm
  • Vent Hole
    N
  • Colour
    Red
  • Full Material
    Low Density Polyethylene