Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Standard Size pipe caps are a range of protective caps available at a low cost, but with a high quality finish.
These moulded caps are designed to grip over the outside diameter of threaded and non-threaded pipe ends preventing the ingress of foreign materials during storage and shipping.
The cap design have internal ribs that ensure a tight fit. In addition, the range includes caps that have a small vent hole to eliminate air pressure build up, and meets ANSI and DIN specifications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Vent Hole | Colour | Material | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| 10296 | 1.5425 RM - 1.7094 RM | 338013 In stock |
N
|
Yellow
|
LDPE - PIR
|
1.181 in
30.0 mm
|
2.374 in
60.3 mm
|
|
| 199480 | 2.0961 RM - 2.3225 RM | 317062 In stock |
N
|
Yellow
|
LDPE
|
1.417 in
36.0 mm
|
3.5 in
88.9 mm
|
|
| 0.4189 RM - 0.4644 RM | 264850 In stock |
N
|
Yellow
|
LDPE - PIR
|
1.102 in
28.0 mm
|
1.669 in
42.4 mm
|
||
| 3.6678 RM - 4.0642 RM | 4025 In stock |
Y
|
Yellow
|
LDPE
|
1.575 in
40.0 mm
|
4.5 in
114.3 mm
|
||
| 5.044 RM - 5.5891 RM | 38983 In stock |
N
|
Yellow
|
LDPE
|
1.575 in
40.0 mm
|
6 in
152.4 mm
|
||
| 28.7559 RM - 31.8633 RM | 18632 In stock |
N
|
Yellow
|
LDPE
|
1.969 in
50.0 mm
|
12.752 in
323.9 mm
|
||
| 95.4474 RM - 105.7581 RM | 1860 In stock |
N
|
Yellow
|
LDPE
|
2.559 in
65.0 mm
|
20 in
508.0 mm
|
||
| 2.7123 RM - 3.0055 RM | 44263 In stock |
Y
|
Yellow
|
LDPE
|
1.575 in
40.0 mm
|
4 in
101.6 mm
|
||
| 18.6279 RM - 20.6403 RM | 34711 In stock |
N
|
Yellow
|
LDPE
|
1.772 in
45.0 mm
|
10.748 in
273.0 mm
|
||
| 102.8576 RM - 113.9696 RM | 106 In stock |
Y
|
Yellow
|
LDPE
|
2.382 in
60.5 mm
|
16 in
406.4 mm
|
||
| 110.5386 RM - 122.4804 RM | 1905 In stock |
N
|
Yellow
|
LDPE
|
2.638 in
67.0 mm
|
24 in
609.6 mm
|
||
| 411.2617 RM - 455.6921 RM | 217 In stock |
N
|
Yellow
|
LDPE
|
6.693 in
170.0 mm
|
34 in
863.6 mm
|
||
| 597.2041 RM - 661.7224 RM | Request the lead time here |
N
|
Yellow
|
LDPE
|
7.087 in
180.0 mm
|
40 in
1016.0 mm
|
||
| 59.0797 RM - 65.4623 RM | 8455 In stock |
N
|
Yellow
|
LDPE
|
2.382 in
60.5 mm
|
16 in
406.4 mm
|
||
| 76.1772 RM - 84.4076 RM | 2436 In stock |
N
|
Yellow
|
LDPE
|
2.48 in
63.0 mm
|
18 in
457.2 mm
|
||
| 196.0061 RM - 217.1811 RM | 1500 In stock |
N
|
Yellow
|
LDPE
|
2.362 in
60.0 mm
|
22 in
558.8 mm
|
||
| 4.4964 RM - 8.719 RM | 5644 In stock |
Y
|
Yellow
|
LDPE
|
1.575 in
40.0 mm
|
5.5 in
139.7 mm
|
||
| 144.3942 RM - 159.9936 RM | 16 In stock |
Y
|
Yellow
|
LDPE
|
2.559 in
65.0 mm
|
20 in
508.0 mm
|
||
| 1,428.2941 RM - 1,582.5966 RM | 368 In stock |
N
|
Yellow
|
LDPE
|
8.465 in
215.0 mm
|
56 in
1422.4 mm
|
||
| 148.9647 RM - 165.0569 RM | 645 In stock |
Y
|
Yellow
|
LDPE
|
2.638 in
67.0 mm
|
24 in
609.6 mm