| Quantity | Unit price |
|---|---|
| 1 - 249 | 191.9719 RM |
| 250 - 999 | 182.3736 RM |
| 1000 + | 173.2544 RM |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Handle Length | 6.299 in |
|---|---|
| Handle Length | 160.0 mm |
| Handle Width | 1.378 in |
| Handle Width | 35.0 mm |
| Cover Material | Stainless Steel |
| Colour | Black |
| Handle Finish | Chrome Plated |
| Lock Type | Keyed Different |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue